Menu Search

Flanged Linear Ball Bushings

In production

These Flanged Linear Ball Bushings are used in linear motion applications to provide smooth and precise movement along a linear axis. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. The mounting flange allows the bushing to be easily mounted to a surface using bolts or screws. In Long Flanged Linear Ball Bushings, the increase in length gives them greater load capacity and greater stability in comparison with same size standard ball bushings.

They have low friction for reduced wear, plus high load-carrying capacity as the ball bearings distribute the load evenly across the bushing, minimizing stress concentration and extending the system's service life.

It can withstand temperatures from -20C to +80C, and is ideal for applications such as automation systems, CNC machines, assembly systems, and manufacturing processes.

  • Low friction for reduced wear, plus high load-carrying capacity, minimizing stress concentration.
  • Composed of a housing with a row of 4-6 round ball circuits housed in a cage.
  • The mounting flange allows the bushing to be easily mounted to a surface using bolts or screws.
Material: Steel, Stainless Steel Series Code: SRL1731, SRL1725, SRL1724, SRL1723, SRL1722, SRL1721, SRL1720, SRL1719, SRL1718

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
109 results
Product SKUs information
Item Code Price range Availability d3 tol. h4 d4 d1 tol. h6 d2 tol. h6 l1 Type View
$85.7118 - $94.9716 Request the lead time here
62.0
5.5
25.0
40.0
58.0
Circular Flange
$479.6965 - $531.5196 Request the lead time here
5.5
9.5
25.0
40.0
112.0
Square Flange
$599.2199 - $663.9556 Request the lead time here
5.5
9.5
25.0
40.0
112.0
Square Flange
$48.0841 - $53.2788 Request the lead time here
42.0
4.5
12.0
22.0
32.0
Circular Flange
$66.0203 - $73.1526 Request the lead time here
54.0
5.5
20.0
32.0
45.0
Circular Flange
$326.5142 - $361.7886 Request the lead time here
98.0
9.0
40.0
62.0
80.0
Circular Flange
$119.5234 - $132.4359 Request the lead time here
32.0
3.4
8.0
16.0
25.0
Circular Flange
$184.9331 - $204.912 Request the lead time here
9.0
14.0
40.0
62.0
80.0
Square Flange
$242.4051 - $268.5928 Request the lead time here
3.4
6.5
8.0
16.0
45.0
Square Flange
$116.0888 - $128.6303 Request the lead time here
6.6
11.0
30.0
47.0
68.0
Square Flange
$187.2991 - $207.5336 Request the lead time here
42.0
4.5
12.0
22.0
57.0
Long Version, Circular Flange
$115.1729 - $127.6154 Request the lead time here
54.0
5.5
20.0
32.0
80.0
Circular Flange
$235.0017 - $260.3896 Request the lead time here
46.0
4.5
16.0
26.0
70.0
Long Version, Circular Flange
$278.0484 - $308.0869 Request the lead time here
4.5
8.0
12.0
22.0
57.0
Square Flange
$349.6404 - $387.4131 Request the lead time here
4.5
8.0
16.0
26.0
70.0
Square Flange
$642.1903 - $711.5682 Request the lead time here
11.0.
17.5
60.0
90.0
211.0
Circular Flange
$68.1573 - $75.5206 Request the lead time here
5.5
9.5
20.0
32.0
45.0
Square Flange
$50.9843 - $56.4924 Request the lead time here
3.4
6.5
6.0
12.0
19.0
Square Flange
$69.8364 - $77.3811 Request the lead time here
40.0
4.5
10.0
19.0
29.0
Circular Flange
$117.6152 - $130.3216 Request the lead time here
28.0
3.4
6.0
12.0
35.0
Long Version, Circular Flange
  • of 6
Linear Ball Bushing - Circular Flange; 25.0; 40.0; 58.0; Steel

20156275

Price Range
$94.9716 - $85.7118

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3 tol. h4
    62.0
  • d4
    5.5
Linear Ball Bushing - Square Flange; 25.0; 40.0; 112.0; Stainless Steel

20156800

Price Range
$531.5196 - $479.6965

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing - Square Flange; 25.0; 40.0; 112.0; Stainless Steel

20156817

Price Range
$663.9556 - $599.2199

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing - Circular Flange; 12.0; 22.0; 32.0; Steel

20156077

Price Range
$53.2788 - $48.0841

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
  • d3 tol. h4
    42.0
  • d4
    4.5
Linear Ball Bushing - Circular Flange; 20.0; 32.0; 45.0; Steel

20156206

Price Range
$73.1526 - $66.0203

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • d3 tol. h4
    54.0
  • d4
    5.5
Linear Ball Bushing - Circular Flange; 40.0; 62.0; 80.0; Steel

20156350

Price Range
$361.7886 - $326.5142

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    80.0
  • d3 tol. h4
    98.0
  • d4
    9.0
Linear Ball Bushing - Circular Flange; 8.0; 16.0; 25.0; Stainless Steel

20156428

Price Range
$132.4359 - $119.5234

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    25.0
  • d3 tol. h4
    32.0
  • d4
    3.4
Linear Ball Bushing - Square Flange; 40.0; 62.0; 80.0; Steel

20156879

Price Range
$204.912 - $184.9331

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    80.0
  • d3 tol. h4
    9.0
  • d4
    14.0
Linear Ball Bushing - Square Flange; 8.0; 16.0; 45.0; Stainless Steel

20156978

Price Range
$268.5928 - $242.4051

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    45.0
  • d3 tol. h4
    3.4
  • d4
    6.5
Linear Ball Bushing - Square Flange; 30.0; 47.0; 68.0; Steel

20156848

Price Range
$128.6303 - $116.0888

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    68.0
  • d3 tol. h4
    6.6
  • d4
    11.0
Linear Ball Bushing - Long Version, Circular Flange; 12.0; 22.0; 57.0; Stainless Steel

20156084

Price Range
$207.5336 - $187.2991

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0
  • d3 tol. h4
    42.0
  • d4
    4.5
Linear Ball Bushing - Circular Flange; 20.0; 32.0; 80.0; Steel

20156237

Price Range
$127.6154 - $115.1729

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3 tol. h4
    54.0
  • d4
    5.5
Linear Ball Bushing - Long Version, Circular Flange; 16.0; 26.0; 70.0; Stainless Steel

20156145

Price Range
$260.3896 - $235.0017

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3 tol. h4
    46.0
  • d4
    4.5
Linear Ball Bushing - Square Flange; 12.0; 22.0; 57.0; Stainless Steel

20156619

Price Range
$308.0869 - $278.0484

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing - Square Flange; 16.0; 26.0; 70.0; Stainless Steel

20156671

Price Range
$387.4131 - $349.6404

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing - Circular Flange; 60.0; 90.0; 211.0; Steel

20156923

Price Range
$711.5682 - $642.1903

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • d2 tol. h6
    90.0
  • l1
    211.0
  • d3 tol. h4
    11.0.
  • d4
    17.5
Linear Ball Bushing - Square Flange; 20.0; 32.0; 45.0; Steel

20156725

Price Range
$75.5206 - $68.1573

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing - Square Flange; 6.0; 12.0; 19.0; Steel

20157470

Price Range
$56.4924 - $50.9843

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
  • d3 tol. h4
    3.4
  • d4
    6.5
Linear Ball Bushing - Circular Flange; 10.0; 19.0; 29.0; Stainless Steel

20157500

Price Range
$77.3811 - $69.8364

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
  • d3 tol. h4
    40.0
  • d4
    4.5
Linear Ball Bushing - Long Version, Circular Flange; 6.0; 12.0; 35.0; Stainless Steel

20157616

Price Range
$130.3216 - $117.6152

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    35.0
  • d3 tol. h4
    28.0
  • d4
    3.4