Menu Search

Flanged Linear Ball Bushings

In production

These Flanged Linear Ball Bushings are used in linear motion applications to provide smooth and precise movement along a linear axis. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. The mounting flange allows the bushing to be easily mounted to a surface using bolts or screws. In Long Flanged Linear Ball Bushings, the increase in length gives them greater load capacity and greater stability in comparison with same size standard ball bushings.

They have low friction for reduced wear, plus high load-carrying capacity as the ball bearings distribute the load evenly across the bushing, minimizing stress concentration and extending the system's service life.

It can withstand temperatures from -20C to +80C, and is ideal for applications such as automation systems, CNC machines, assembly systems, and manufacturing processes.

  • Low friction for reduced wear, plus high load-carrying capacity, minimizing stress concentration.
  • Composed of a housing with a row of 4-6 round ball circuits housed in a cage.
  • The mounting flange allows the bushing to be easily mounted to a surface using bolts or screws.
Material: Steel, Stainless Steel Series Code: SRL1731, SRL1725, SRL1724, SRL1723, SRL1722, SRL1721, SRL1720, SRL1719, SRL1718

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
109 results
Product SKUs information
Item Code Price range Availability d3 tol. h4 d4 d1 tol. h6 d2 tol. h6 l1 Type View
$336.4363 - $372.7826 Request the lead time here
5.5
9.5
20.0
32.0
80.0
Square Flange
$691.8772 - $766.623 Request the lead time here
112.0
9.0
50.0
75.0
192.0
Square Flange
$86.6277 - $95.9864 Request the lead time here
5.5
9.5
25.0
40.0
58.0
Square Flange
$242.4051 - $268.5928 Request the lead time here
3.4
6.5
8.0
16.0
45.0
Square Flange
$196.5344 - $217.7666 Request the lead time here
54.0
5.5
20.0
32.0
45.0
Circular Flange
$272.4767 - $301.9132 Request the lead time here
62.0
5.5
25.0
40.0
58.0
Circular Flange
$599.2199 - $663.9556 Request the lead time here
5.5
9.5
25.0
40.0
112.0
Square Flange
$642.1903 - $711.5682 Request the lead time here
11.0.
17.5
60.0
90.0
211.0
Circular Flange
$116.1651 - $128.7148 Request the lead time here
4.5
8.0
16.0
26.0
70.0
Square Flange
$85.7118 - $94.9716 Request the lead time here
62.0
5.5
25.0
40.0
58.0
Circular Flange
$45.947 - $50.9109 Request the lead time here
28.0
3.4
8.0
12.0
19.0
Circular Flange
$130.2851 - $144.3602 Request the lead time here
46.0
4.5
16.0
26.0
36.0
Circular Flange
$353.4565 - $391.6416 Request the lead time here
54.0
5.5
20.0
32.0
80.0
Long Version, Circular Flange
$51.3661 - $56.9153 Request the lead time here
4.5
8.0
10.0
19.0
29.0
Square Flange
$97.9237 - $108.5027 Request the lead time here
3.4
6.5
6.0
12.0
19.0
Square Flange
$841.2434 - $932.1256 Request the lead time here
134.0
11.0
60.0
90.0
211.0
Square Flange
$321.4004 - $356.1224 Request the lead time here
5.5
9.5
25.0
40.0
58.0
Square Flange
$111.1278 - $123.1333 Request the lead time here
3.4
6.5
8.0
16.0
25.0
Square Flange
$99.3738 - $110.1095 Request the lead time here
46.0
4.5
16.0
26.0
70.0
Circular Flange
$402.6855 - $446.189 Request the lead time here
62.0
5.5
25.0
40.0
112.0
Long Version, Circular Flange
  • of 6
Linear Ball Bushing - Square Flange; 20.0; 32.0; 80.0; Stainless Steel

20156732

Price Range
$372.7826 - $336.4363

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing - Square Flange; 50.0; 75.0; 192.0; Steel

20158095

Price Range
$766.623 - $691.8772

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • d2 tol. h6
    75.0
  • l1
    192.0
  • d3 tol. h4
    112.0
  • d4
    9.0
Linear Ball Bushing - Square Flange; 25.0; 40.0; 58.0; Steel

20156794

Price Range
$95.9864 - $86.6277

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing - Square Flange; 8.0; 16.0; 45.0; Stainless Steel

20156978

Price Range
$268.5928 - $242.4051

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    45.0
  • d3 tol. h4
    3.4
  • d4
    6.5
Linear Ball Bushing - Circular Flange; 20.0; 32.0; 45.0; Stainless Steel

20156190

Price Range
$217.7666 - $196.5344

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • d3 tol. h4
    54.0
  • d4
    5.5
Linear Ball Bushing - Circular Flange; 25.0; 40.0; 58.0; Stainless Steel

20156268

Price Range
$301.9132 - $272.4767

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3 tol. h4
    62.0
  • d4
    5.5
Linear Ball Bushing - Square Flange; 25.0; 40.0; 112.0; Stainless Steel

20156817

Price Range
$663.9556 - $599.2199

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing - Circular Flange; 60.0; 90.0; 211.0; Steel

20156923

Price Range
$711.5682 - $642.1903

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • d2 tol. h6
    90.0
  • l1
    211.0
  • d3 tol. h4
    11.0.
  • d4
    17.5
Linear Ball Bushing - Square Flange; 16.0; 26.0; 70.0; Steel

20156688

Price Range
$128.7148 - $116.1651

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing - Circular Flange; 25.0; 40.0; 58.0; Steel

20156275

Price Range
$94.9716 - $85.7118

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3 tol. h4
    62.0
  • d4
    5.5
Linear Ball Bushing - Circular Flange; 8.0; 12.0; 19.0; Steel

20156435

Price Range
$50.9109 - $45.947

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    12.0
  • l1
    19.0
  • d3 tol. h4
    28.0
  • d4
    3.4
Linear Ball Bushing - Circular Flange; 16.0; 26.0; 36.0; Stainless Steel

20156114

Price Range
$144.3602 - $130.2851

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • d3 tol. h4
    46.0
  • d4
    4.5
Linear Ball Bushing - Long Version, Circular Flange; 20.0; 32.0; 80.0; Stainless Steel

20156220

Price Range
$391.6416 - $353.4565

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3 tol. h4
    54.0
  • d4
    5.5
Linear Ball Bushing - Square Flange; 10.0; 19.0; 29.0; Steel

20157487

Price Range
$56.9153 - $51.3661

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing - Square Flange; 6.0; 12.0; 19.0; Stainless Steel

20157555

Price Range
$108.5027 - $97.9237

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
  • d3 tol. h4
    3.4
  • d4
    6.5
Linear Ball Bushing - Square Flange; 60.0; 90.0; 211.0; Steel

20157784

Price Range
$932.1256 - $841.2434

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • d2 tol. h6
    90.0
  • l1
    211.0
  • d3 tol. h4
    134.0
  • d4
    11.0
Linear Ball Bushing - Square Flange; 25.0; 40.0; 58.0; Stainless Steel

20156787

Price Range
$356.1224 - $321.4004

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing - Square Flange; 8.0; 16.0; 25.0; Stainless Steel

20156930

Price Range
$123.1333 - $111.1278

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    25.0
  • d3 tol. h4
    3.4
  • d4
    6.5
Linear Ball Bushing - Circular Flange; 16.0; 26.0; 70.0; Steel

20156169

Price Range
$110.1095 - $99.3738

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3 tol. h4
    46.0
  • d4
    4.5
Linear Ball Bushing - Long Version, Circular Flange; 25.0; 40.0; 112.0; Stainless Steel

20156282

Price Range
$446.189 - $402.6855

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3 tol. h4
    62.0
  • d4
    5.5