Menu Search

Flanged Linear Ball Bushings

In production

These Flanged Linear Ball Bushings are used in linear motion applications to provide smooth and precise movement along a linear axis. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. The mounting flange allows the bushing to be easily mounted to a surface using bolts or screws. In Long Flanged Linear Ball Bushings, the increase in length gives them greater load capacity and greater stability in comparison with same size standard ball bushings.

They have low friction for reduced wear, plus high load-carrying capacity as the ball bearings distribute the load evenly across the bushing, minimizing stress concentration and extending the system's service life.

It can withstand temperatures from -20C to +80C, and is ideal for applications such as automation systems, CNC machines, assembly systems, and manufacturing processes.

  • Low friction for reduced wear, plus high load-carrying capacity, minimizing stress concentration.
  • Composed of a housing with a row of 4-6 round ball circuits housed in a cage.
  • The mounting flange allows the bushing to be easily mounted to a surface using bolts or screws.
Material: Steel, Stainless Steel Series Code: SRL1731, SRL1725, SRL1724, SRL1723, SRL1722, SRL1721, SRL1720, SRL1719, SRL1718

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
109 results
Product SKUs information
Item Code Price range Availability d3 tol. h4 d4 d1 tol. h6 d2 tol. h6 l1 Type View
$50.9843 - $56.4924 Request the lead time here
3.4
6.5
6.0
12.0
19.0
Square Flange
$117.6152 - $130.3216 Request the lead time here
28.0
3.4
6.0
12.0
35.0
Long Version, Circular Flange
$189.8178 - $210.3244 Request the lead time here
6.6
11.0
30.0
47.0
123.0
Square Flange
$68.9206 - $76.3663 Request the lead time here
3.4
6.5
8.0
16.0
45.0
Square Flange
$90.2913 - $100.0457 Request the lead time here
32.0
3.4
8.0
16.0
45.0
Square Flange
$424.3615 - $470.2067 Request the lead time here
98.0
9.0
40.0
62.0
154.0
Square Flange
$92.4283 - $102.4137 Request the lead time here
4.5
8.0
10.0
19.0
55.0
Square Flange
$228.5904 - $253.2858 Request the lead time here
5.5
9.5
20.0
32.0
45.0
Square Flange
$174.0188 - $192.8185 Request the lead time here
3.4
6.5
6.0
12.0
35.0
Square Flange
  • of 6
Linear Ball Bushing - Square Flange; 6.0; 12.0; 19.0; Steel

20157470

Price Range
$56.4924 - $50.9843

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
  • d3 tol. h4
    3.4
  • d4
    6.5
Linear Ball Bushing - Long Version, Circular Flange; 6.0; 12.0; 35.0; Stainless Steel

20157616

Price Range
$130.3216 - $117.6152

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    35.0
  • d3 tol. h4
    28.0
  • d4
    3.4
Linear Ball Bushing - Square Flange; 30.0; 47.0; 123.0; Steel

20156855

Price Range
$210.3244 - $189.8178

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    123.0
  • d3 tol. h4
    6.6
  • d4
    11.0
Linear Ball Bushing - Square Flange; 8.0; 16.0; 45.0; Steel

20156985

Price Range
$76.3663 - $68.9206

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    45.0
  • d3 tol. h4
    3.4
  • d4
    6.5
Linear Ball Bushing - Square Flange; 8.0; 16.0; 45.0; Steel

20158064

Price Range
$100.0457 - $90.2913

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    45.0
  • d3 tol. h4
    32.0
  • d4
    3.4
Linear Ball Bushing - Square Flange; 40.0; 62.0; 154.0; Steel

20158088

Price Range
$470.2067 - $424.3615

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    154.0
  • d3 tol. h4
    98.0
  • d4
    9.0
Linear Ball Bushing - Square Flange; 10.0; 19.0; 55.0; Steel

20157609

Price Range
$102.4137 - $92.4283

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    55.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing - Square Flange; 20.0; 32.0; 45.0; Stainless Steel

20156718

Price Range
$253.2858 - $228.5904

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing - Square Flange; 6.0; 12.0; 35.0; Stainless Steel

20157678

Price Range
$192.8185 - $174.0188

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    35.0
  • d3 tol. h4
    3.4
  • d4
    6.5