Our plastic Slide Bearings are suitable for DIN H6-H7 fittings and are impervious to dirt ingress, weather and chemical corrosion. The bearing clearance is approximate 1% of the shaft diameter after assembly.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shaft Diameter | Flange Outside Diameter | Flanged | Overall Length | Shaft Hole Diameter | Shaft Length | View | |
---|---|---|---|---|---|---|---|---|---|
$0.5966 - $0.6611 | Request the lead time here |
|
|
|
0.201 in
5.1 mm
|
|
|
||
$0.6106 - $0.6766 | Request the lead time here |
|
|
|
0.139 in
3.5 mm
|
|
|
||
R4L1-C | $0.6472 - $0.7171 | Request the lead time here |
|
|
|
0.139 in
3.5 mm
|
|
|
|
$0.6563 - $0.7271 | Request the lead time here |
|
|
|
0.139 in
3.5 mm
|
|
|
||
$0.5966 - $0.6611 | Request the lead time here |
|
|
|
0.139 in
3.5 mm
|
|
|
||
$0.79 - $0.8752 | Request the lead time here |
|
|
|
0.201 in
5.1 mm
|
|
|
||
$0.1238 - $0.1238 | Request the lead time here |
|
|
|
|
|
|
||
$0.046 - $0.0509 | 1030 In stock |
|
0.244 in
6.2 mm
|
|
|
|
|
||
$0.3579 - $0.3767 | 10 In stock |
0.709 in
18.0 mm
|
0.945 in
24.0 mm
|
Yes
|
0.709 in
18.0 mm
|
0.488 in
12.4 mm
|
0.63 in
16.0 mm
|
||
$0.2347 - $0.2469 | Request the lead time here |
0.87 in
22.1 mm
|
1.181 in
30.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.72 in
18.3 mm
|
0.374 in
9.5 mm
|
||
$0.2018 - $0.2124 | Request the lead time here |
0.945 in
24.0 mm
|
1.181 in
30.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
0.512 in
13.0 mm
|
||
$3.0084 - $3.1668 | Request the lead time here |
2.205 in
56.0 mm
|
2.638 in
67.0 mm
|
Yes
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
1.831 in
46.5 mm
|
||
$0.0452 - $0.0475 | Request the lead time here |
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
Yes
|
0.276 in
7.0 mm
|
0.118 in
3.0 mm
|
0.189 in
4.8 mm
|
||
$0.167 - $0.1759 | Request the lead time here |
0.512 in
13.0 mm
|
0.827 in
21.0 mm
|
Yes
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
$0.0971 - $0.1021 | 10 In stock |
0.307 in
7.8 mm
|
0.472 in
12.0 mm
|
Yes
|
0.394 in
10.0 mm
|
0.244 in
6.2 mm
|
0.315 in
8.0 mm
|
||
$0.0796 - $0.0837 | 8 In stock |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Yes
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
||
$0.0913 - $0.0962 | 9 In stock |
0.512 in
13.0 mm
|
0.709 in
18.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
$0.2645 - $0.2784 | Request the lead time here |
0.945 in
24.0 mm
|
1.181 in
30.0 mm
|
Yes
|
1.024 in
26.0 mm
|
0.787 in
20.0 mm
|
0.945 in
24.0 mm
|
||
$0.1922 - $0.2024 | 17 In stock |
0.787 in
20.0 mm
|
1.102 in
28.0 mm
|
Yes
|
0.61 in
15.5 mm
|
0.63 in
16.0 mm
|
0.512 in
13.0 mm
|
||
$0.2899 - $0.3052 | Request the lead time here |
1.024 in
26.0 mm
|
1.181 in
30.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
0.512 in
13.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue