Menu Search

Flanged Sleeve Bearings

In stock

Our plastic Slide Bearings are suitable for DIN H6-H7 fittings and are impervious to dirt ingress, weather and chemical corrosion. The bearing clearance is approximate 1% of the shaft diameter after assembly.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
113 results
Product SKUs information
Item Code Price range Availability Shaft Diameter Flange Outside Diameter Flanged Overall Length Shaft Hole Diameter Shaft Length View
$0.1922 - $0.2024 17 In stock
20.0 mm
28.0 mm
Yes
15.5 mm
16.0 mm
13.0 mm
$0.2323 - $0.2445 10 In stock
22.0 mm
30.0 mm
Yes
15.0 mm
16.0 mm
12.5 mm
$0.0695 - $0.0731 Request the lead time here
10.0 mm
$0.1555 - $0.1637 Request the lead time here
15.0 mm
$0.058 - $0.0611 Request the lead time here
11.0 mm
16.0 mm
Yes
7.0 mm
8.0 mm
5.0 mm
$0.2558 - $0.2693 10 In stock
18.0 mm
28.0 mm
Yes
21.0 mm
14.0 mm
18.0 mm
$0.1393 - $0.1467 10 In stock
13.0 mm
21.0 mm
Yes
15.0 mm
10.5 mm
12.0 mm
$0.4401 - $0.4632 Request the lead time here
30.0 mm
37.0 mm
Yes
30.0 mm
24.0 mm
27.5 mm
$0.1099 - $0.1156 Request the lead time here
9.1 mm
12.0 mm
Yes
18.0 mm
6.2 mm
16.0 mm
$0.133 - $0.1399 10 In stock
14.0 mm
20.0 mm
Yes
10.0 mm
8.0 mm
8.0 mm
$0.2309 - $0.2431 19 In stock
20.0 mm
28.0 mm
Yes
22.0 mm
16.0 mm
19.5 mm
$0.0814 - $0.0859 Request the lead time here
10.0 mm
$0.0971 - $0.1021 10 In stock
7.8 mm
12.0 mm
Yes
10.0 mm
6.2 mm
8.0 mm
$0.3484 - $0.3667 Request the lead time here
22.0 mm
30.0 mm
Yes
25.0 mm
18.0 mm
22.5 mm
$0.3582 - $0.377 Request the lead time here
20.1 mm
24.0 mm
Yes
12.0 mm
15.2 mm
10.0 mm
$0.2899 - $0.3052 Request the lead time here
26.0 mm
30.0 mm
Yes
15.0 mm
20.0 mm
13.0 mm
$0.1097 - $0.1154 Request the lead time here
10.0 mm
$0.1717 - $0.1806 Request the lead time here
15.0 mm
$0.2599 - $0.2736 Request the lead time here
24.0 mm
30.0 mm
Yes
26.0 mm
20.0 mm
24.0 mm
$0.0694 - $0.073 4018 In stock
12.0 mm
16.0 mm
Yes
6.0 mm
10.0 mm
4.0 mm
  • of 6
Flanged Bearing 16.0 mm (ID) 20.0 mm (OD) 15.5 mm PA66

008160300002

Price Range
$0.2024 - $0.1922

Stock Levels
17 In stock
Attributes
  • Shaft Hole Diameter
    16.0 mm
  • Shaft Diameter
    20.0 mm
  • Shaft Length
    13.0 mm
  • Overall Length
    15.5 mm
  • Flange Thickness
    2.5 mm
Flanged Bearing 16.0 mm (ID) 22.0 mm (OD) 15.0 mm PA66

008160400002

Price Range
$0.2445 - $0.2323

Stock Levels
10 In stock
Attributes
  • Shaft Hole Diameter
    16.0 mm
  • Shaft Diameter
    22.0 mm
  • Shaft Length
    12.5 mm
  • Overall Length
    15.0 mm
  • Flange Thickness
    2.5 mm
Slide Bearing Sleeve Bearing - Inside Diameter 10.0 mm | 0.394 in; Outside Diameter 12.0 mm | 0.472 in; Natural PA

103101200002

Price Range
$0.0731 - $0.0695

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    10.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Natural
  • Material
    PA
  • Maximum Application Temperature
    170 °C
Slide Bearing Sleeve Bearing - Inside Diameter 16.0 mm | 0.63 in; Outside Diameter 22.0 mm | 0.866 in; Natural PA

103162200002

Price Range
$0.1637 - $0.1555

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    15.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Natural
  • Material
    PA
  • Maximum Application Temperature
    170 °C
Flanged Bearing 8.0 mm (ID) 11.0 mm (OD) 7.0 mm PA66

008081100002

Price Range
$0.0611 - $0.058

Stock Levels
Request the lead time here
Attributes
  • Shaft Hole Diameter
    8.0 mm
  • Shaft Diameter
    11.0 mm
  • Shaft Length
    5.0 mm
  • Overall Length
    7.0 mm
  • Flange Thickness
    2.0 mm
Flanged Bearing 14.0 mm (ID) 18.0 mm (OD) 21.0 mm PA66

008140000002

Price Range
$0.2693 - $0.2558

Stock Levels
10 In stock
Attributes
  • Shaft Hole Diameter
    14.0 mm
  • Shaft Diameter
    18.0 mm
  • Shaft Length
    18.0 mm
  • Overall Length
    21.0 mm
  • Flange Thickness
    3.0 mm
Flanged Bearing 10.5 mm (ID) 13.0 mm (OD) 15.0 mm PA66

008100200002

Price Range
$0.1467 - $0.1393

Stock Levels
10 In stock
Attributes
  • Shaft Hole Diameter
    10.5 mm
  • Shaft Diameter
    13.0 mm
  • Shaft Length
    12.0 mm
  • Overall Length
    15.0 mm
  • Flange Thickness
    3.0 mm
Flanged Bearing 24.0 mm (ID) 30.0 mm (OD) 30.0 mm PA66

008240000002

Price Range
$0.4632 - $0.4401

Stock Levels
Request the lead time here
Attributes
  • Shaft Hole Diameter
    24.0 mm
  • Shaft Diameter
    30.0 mm
  • Shaft Length
    27.5 mm
  • Overall Length
    30.0 mm
  • Flange Thickness
    2.5 mm
Flanged Bearing 6.2 mm (ID) 9.1 mm (OD) 18.0 mm PA66

008060600002

Price Range
$0.1156 - $0.1099

Stock Levels
Request the lead time here
Attributes
  • Shaft Hole Diameter
    6.2 mm
  • Shaft Diameter
    9.1 mm
  • Shaft Length
    16.0 mm
  • Overall Length
    18.0 mm
  • Flange Thickness
    2.0 mm
Flanged Bearing 8.0 mm (ID) 14.0 mm (OD) 10.0 mm PA66

008081000002

Price Range
$0.1399 - $0.133

Stock Levels
10 In stock
Attributes
  • Shaft Hole Diameter
    8.0 mm
  • Shaft Diameter
    14.0 mm
  • Shaft Length
    8.0 mm
  • Overall Length
    10.0 mm
  • Flange Thickness
    2.0 mm
Flanged Bearing 16.0 mm (ID) 20.0 mm (OD) 22.0 mm PA66

008160059902

Price Range
$0.2431 - $0.2309

Stock Levels
19 In stock
Attributes
  • Shaft Hole Diameter
    16.0 mm
  • Shaft Diameter
    20.0 mm
  • Shaft Length
    19.5 mm
  • Overall Length
    22.0 mm
  • Flange Thickness
    2.5 mm
Slide Bearing Sleeve Bearing - Inside Diameter 10.0 mm | 0.394 in; Outside Diameter 14.0 mm | 0.551 in; Natural PA

103101400002

Price Range
$0.0859 - $0.0814

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    10.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Natural
  • Material
    PA
  • Maximum Application Temperature
    170 °C
Flanged Bearing 6.2 mm (ID) 7.8 mm (OD) 10.0 mm PA66

008060200002

Price Range
$0.1021 - $0.0971

Stock Levels
10 In stock
Attributes
  • Shaft Hole Diameter
    6.2 mm
  • Shaft Diameter
    7.8 mm
  • Shaft Length
    8.0 mm
  • Overall Length
    10.0 mm
  • Flange Thickness
    2.0 mm
Flanged Bearing 18.0 mm (ID) 22.0 mm (OD) 25.0 mm PA66

008180000002

Price Range
$0.3667 - $0.3484

Stock Levels
Request the lead time here
Attributes
  • Shaft Hole Diameter
    18.0 mm
  • Shaft Diameter
    22.0 mm
  • Shaft Length
    22.5 mm
  • Overall Length
    25.0 mm
  • Flange Thickness
    2.5 mm
Flanged Bearing 15.2 mm (ID) 20.1 mm (OD) 12.0 mm PA66

008150400002

Price Range
$0.377 - $0.3582

Stock Levels
Request the lead time here
Attributes
  • Shaft Hole Diameter
    15.2 mm
  • Shaft Diameter
    20.1 mm
  • Shaft Length
    10.0 mm
  • Overall Length
    12.0 mm
  • Flange Thickness
    2.0 mm
Flanged Bearing 20.0 mm (ID) 26.0 mm (OD) 15.0 mm PA66

008200400002

Price Range
$0.3052 - $0.2899

Stock Levels
Request the lead time here
Attributes
  • Shaft Hole Diameter
    20.0 mm
  • Shaft Diameter
    26.0 mm
  • Shaft Length
    13.0 mm
  • Overall Length
    15.0 mm
  • Flange Thickness
    2.0 mm
Slide Bearing Sleeve Bearing - Inside Diameter 12.0 mm | 0.472 in; Outside Diameter 16.0 mm | 0.63 in; Natural PA

103121600002

Price Range
$0.1154 - $0.1097

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    10.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Natural
  • Material
    PA
  • Maximum Application Temperature
    170 °C
Slide Bearing Sleeve Bearing - Inside Diameter 15.0 mm | 0.591 in; Outside Diameter 20.0 mm | 0.787 in; Natural PA

103152000002

Price Range
$0.1806 - $0.1717

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    15.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Natural
  • Material
    PA
  • Maximum Application Temperature
    170 °C
Flanged Bearing 20.0 mm (ID) 24.0 mm (OD) 26.0 mm PA66

008200000002

Price Range
$0.2736 - $0.2599

Stock Levels
Request the lead time here
Attributes
  • Shaft Hole Diameter
    20.0 mm
  • Shaft Diameter
    24.0 mm
  • Shaft Length
    24.0 mm
  • Overall Length
    26.0 mm
  • Flange Thickness
    2.0 mm
Flanged Bearing 10.0 mm (ID) 12.0 mm (OD) 6.0 mm PA66

008101059902

Price Range
$0.073 - $0.0694

Stock Levels
4018 In stock
Attributes
  • Shaft Hole Diameter
    10.0 mm
  • Shaft Diameter
    12.0 mm
  • Shaft Length
    4.0 mm
  • Overall Length
    6.0 mm
  • Flange Thickness
    2.0 mm