Menu Search

Flanged Sleeve Bearings

In stock

Our plastic Slide Bearings are suitable for DIN H6-H7 fittings and are impervious to dirt ingress, weather and chemical corrosion. The bearing clearance is approximate 1% of the shaft diameter after assembly.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
113 results
Product SKUs information
Item Code Price range Availability Shaft Diameter Flange Outside Diameter Flanged Overall Length Shaft Hole Diameter Shaft Length View
$0.142 - $0.1495 Request the lead time here
10.0 mm
$0.3579 - $0.3767 10 In stock
18.0 mm
24.0 mm
Yes
18.0 mm
12.4 mm
16.0 mm
$1.178 - $1.24 Request the lead time here
35.0 mm
42.0 mm
Yes
35.0 mm
30.0 mm
32.5 mm
$0.2018 - $0.2124 Request the lead time here
24.0 mm
30.0 mm
Yes
15.0 mm
20.0 mm
13.0 mm
$0.0755 - $0.0795 Request the lead time here
10.0 mm
$0.0389 - $0.0408 8 In stock
9.0 mm
12.0 mm
Yes
6.0 mm
6.0 mm
4.0 mm
$0.057 - $0.0599 19 In stock
7.3 mm
15.0 mm
Yes
5.0 mm
5.3 mm
3.5 mm
$0.075 - $0.0789 Request the lead time here
13.0 mm
18.0 mm
Yes
8.0 mm
10.0 mm
6.0 mm
$0.2269 - $0.2388 10 In stock
22.0 mm
30.0 mm
Yes
15.0 mm
16.0 mm
12.5 mm
$0.0885 - $0.0933 Request the lead time here
10.0 mm
$0.0851 - $0.0896 Request the lead time here
9.0 mm
14.7 mm
Yes
4.3 mm
7.4 mm
2.8 mm
$0.1093 - $0.1151 Request the lead time here
20.0 mm
23.5 mm
Yes
7.5 mm
18.5 mm
6.1 mm
$0.3376 - $0.3554 20 In stock
22.0 mm
30.0 mm
Yes
25.0 mm
18.0 mm
22.5 mm
$0.1887 - $0.1986 Request the lead time here
15.0 mm
$0.1982 - $0.2086 Request the lead time here
15.0 mm
$0.2159 - $0.2273 10 In stock
20.0 mm
28.0 mm
Yes
22.0 mm
16.0 mm
19.5 mm
$0.2347 - $0.2469 Request the lead time here
22.1 mm
30.0 mm
Yes
12.0 mm
18.3 mm
9.5 mm
$0.3994 - $0.4204 Request the lead time here
30.0 mm
37.0 mm
Yes
30.0 mm
25.0 mm
27.5 mm
$0.0452 - $0.0475 Request the lead time here
5.0 mm
8.0 mm
Yes
7.0 mm
3.0 mm
4.8 mm
$0.0886 - $0.0934 7 In stock
10.1 mm
13.0 mm
Yes
10.8 mm
8.1 mm
10.0 mm
  • of 6
Slide Bearing Sleeve Bearing - Inside Diameter 10.0 mm | 0.394 in; Outside Diameter 16.0 mm | 0.63 in; Natural PA

103101600002

Price Range
$0.1495 - $0.142

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    10.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Natural
  • Material
    PA
  • Maximum Application Temperature
    170 °C
Slide Bearing Sleeve Bearing - Inside Diameter 12.4 mm | 0.488 in; Outside Diameter 18.0 mm | 0.709 in;Black PA66

008120459902

Price Range
$0.3767 - $0.3579

Stock Levels
10 In stock
Attributes
  • Shaft Hole Diameter
    12.4 mm
  • Shaft Diameter
    18.0 mm
  • Shaft Length
    16.0 mm
  • Overall Length
    18.0 mm
  • Flange Thickness
    2.0 mm
Flanged Bearing 30.0 mm (ID) 35.0 mm (OD) 35.0 mm PA66

008300000002

Price Range
$1.24 - $1.178

Stock Levels
Request the lead time here
Attributes
  • Shaft Hole Diameter
    30.0 mm
  • Shaft Diameter
    35.0 mm
  • Shaft Length
    32.5 mm
  • Overall Length
    35.0 mm
  • Flange Thickness
    2.5 mm
Flanged Bearing 20.0 mm (ID) 24.0 mm (OD) 15.0 mm PA66

008200200002

Price Range
$0.2124 - $0.2018

Stock Levels
Request the lead time here
Attributes
  • Shaft Hole Diameter
    20.0 mm
  • Shaft Diameter
    24.0 mm
  • Shaft Length
    13.0 mm
  • Overall Length
    15.0 mm
  • Flange Thickness
    2.0 mm
Slide Bearing Sleeve Bearing - Inside Diameter 8.0 mm | 0.315 in; Outside Diameter 12.0 mm | 0.472 in; Natural PA

103081200002

Price Range
$0.0795 - $0.0755

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    10.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Natural
  • Material
    PA
  • Maximum Application Temperature
    170 °C
Flanged Bearing 6.0 mm (ID) 9.0 mm (OD) 6.0 mm PA66

008061000002

Price Range
$0.0408 - $0.0389

Stock Levels
8 In stock
Attributes
  • Shaft Hole Diameter
    6.0 mm
  • Shaft Diameter
    9.0 mm
  • Shaft Length
    4.0 mm
  • Overall Length
    6.0 mm
  • Flange Thickness
    2.0 mm
Flanged Bearing 5.3 mm (ID) 7.3 mm (OD) 5.0 mm PA66

008050459902

Price Range
$0.0599 - $0.057

Stock Levels
19 In stock
Attributes
  • Shaft Hole Diameter
    5.3 mm
  • Shaft Diameter
    7.3 mm
  • Shaft Length
    3.5 mm
  • Overall Length
    5.0 mm
  • Flange Thickness
    1.5 mm
Flanged Bearing 10.0 mm (ID) 13.0 mm (OD) 8.0 mm PA66

008101400002

Price Range
$0.0789 - $0.075

Stock Levels
Request the lead time here
Attributes
  • Shaft Hole Diameter
    10.0 mm
  • Shaft Diameter
    13.0 mm
  • Shaft Length
    6.0 mm
  • Overall Length
    8.0 mm
  • Flange Thickness
    2.0 mm
Flanged Bearing 16.0 mm (ID) 22.0 mm (OD) 15.0 mm PA66

008160459902

Price Range
$0.2388 - $0.2269

Stock Levels
10 In stock
Attributes
  • Shaft Hole Diameter
    16.0 mm
  • Shaft Diameter
    22.0 mm
  • Shaft Length
    12.5 mm
  • Overall Length
    15.0 mm
  • Flange Thickness
    2.5 mm
Slide Bearing Sleeve Bearing - Inside Diameter 8.0 mm | 0.315 in; Outside Diameter 14.0 mm | 0.551 in; Natural PA

103081400002

Price Range
$0.0933 - $0.0885

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    10.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Natural
  • Material
    PA
  • Maximum Application Temperature
    170 °C
Flanged Bearing 7.4 mm (ID) 9.0 mm (OD) 4.3 mm PA66

008070600002

Price Range
$0.0896 - $0.0851

Stock Levels
Request the lead time here
Attributes
  • Shaft Hole Diameter
    7.4 mm
  • Shaft Diameter
    9.0 mm
  • Shaft Length
    2.8 mm
  • Overall Length
    4.3 mm
  • Flange Thickness
    1.5 mm
Flanged Bearing 18.5 mm (ID) 20.0 mm (OD) 7.5 mm PA66

008180359902

Price Range
$0.1151 - $0.1093

Stock Levels
Request the lead time here
Attributes
  • Shaft Hole Diameter
    18.5 mm
  • Shaft Diameter
    20.0 mm
  • Shaft Length
    6.1 mm
  • Overall Length
    7.5 mm
  • Flange Thickness
    1.4 mm
Flanged Bearing 18.0 mm (ID) 22.0 mm (OD) 25.0 mm PA66

008180059902

Price Range
$0.3554 - $0.3376

Stock Levels
20 In stock
Attributes
  • Shaft Hole Diameter
    18.0 mm
  • Shaft Diameter
    22.0 mm
  • Shaft Length
    22.5 mm
  • Overall Length
    25.0 mm
  • Flange Thickness
    2.5 mm
Slide Bearing Sleeve Bearing - Inside Diameter 20.0 mm | 0.787 in; Outside Diameter 24.0 mm | 0.945 in; Natural PA

103202400002

Price Range
$0.1986 - $0.1887

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    15.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Natural
  • Material
    PA
  • Maximum Application Temperature
    170 °C
Slide Bearing Sleeve Bearing - Inside Diameter 20.0 mm | 0.787 in; Outside Diameter 25.0 mm | 0.984 in; Natural PA

103202500002

Price Range
$0.2086 - $0.1982

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    15.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Natural
  • Material
    PA
  • Maximum Application Temperature
    170 °C
Flanged Bearing 16.0 mm (ID) 20.0 mm (OD) 22.0 mm PA66

008160000002

Price Range
$0.2273 - $0.2159

Stock Levels
10 In stock
Attributes
  • Shaft Hole Diameter
    16.0 mm
  • Shaft Diameter
    20.0 mm
  • Shaft Length
    19.5 mm
  • Overall Length
    22.0 mm
  • Flange Thickness
    2.5 mm
Flanged Bearing 18.3 mm (ID) 22.1 mm (OD) 12.0 mm PA66

008180500002

Price Range
$0.2469 - $0.2347

Stock Levels
Request the lead time here
Attributes
  • Shaft Hole Diameter
    18.3 mm
  • Shaft Diameter
    22.1 mm
  • Shaft Length
    9.5 mm
  • Overall Length
    12.0 mm
  • Flange Thickness
    2.5 mm
Flanged Bearing 25.0 mm (ID) 30.0 mm (OD) 30.0 mm PA66

008250000002

Price Range
$0.4204 - $0.3994

Stock Levels
Request the lead time here
Attributes
  • Shaft Hole Diameter
    25.0 mm
  • Shaft Diameter
    30.0 mm
  • Shaft Length
    27.5 mm
  • Overall Length
    30.0 mm
  • Flange Thickness
    2.5 mm
Flanged Bearing 3.0 mm (ID) 5.0 mm (OD) 7.0 mm PA66

008030059902

Price Range
$0.0475 - $0.0452

Stock Levels
Request the lead time here
Attributes
  • Shaft Hole Diameter
    3.0 mm
  • Shaft Diameter
    5.0 mm
  • Shaft Length
    4.8 mm
  • Overall Length
    7.0 mm
  • Flange Thickness
    2.2 mm
Flanged Bearing 8.1 mm (ID) 10.1 mm (OD) 10.8 mm PA66

008081200001

Price Range
$0.0934 - $0.0886

Stock Levels
7 In stock
Attributes
  • Shaft Hole Diameter
    8.1 mm
  • Shaft Diameter
    10.1 mm
  • Shaft Length
    10.0 mm
  • Overall Length
    10.8 mm
  • Flange Thickness
    0.8 mm