Menu Search

Flat Cable Clamp - Screw & Adhesive Mount, with Tension

In stock

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes the ribbon clamp screw and adhesive mounted with tension.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

  • Material: PA
  • Colour: Grey
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Colour Mounting Method View
$1.2693 - $1.3361 118 In stock
Grey
Screw
$0.5274 - $0.5551 Request the lead time here
Grey
Adhesive
$1.2378 - $1.303 Request the lead time here
Grey
Adhesive
$0.6637 - $0.6986 119 In stock
Grey
Screw
$0.9605 - $1.0111 Request the lead time here
Grey
Adhesive
$0.3692 - $0.6802 114 In stock
Grey
Screw
Flat Cable Clamp - Screw and Adhesive Mount, with Tension - Grey ;

RDAFCC-82

Price Range
$1.3361 - $1.2693

Stock Levels
118 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon 6/6
  • Mounting Method
    Screw
  • Base Length
    82.8 mm
  • Distance Between Fixing Holes
    38.0 mm
Flat Cable Clamp - Screw and Adhesive Mount, with Tension - Grey ;

RDAFCC-25A

Price Range
$0.5551 - $0.5274

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6/6
  • Mounting Method
    Adhesive
  • Base Length
    29.7 mm
  • Full Material
    Polyamide
Flat Cable Clamp - Screw and Adhesive Mount, with Tension - Grey ;

RDAFCC-82A

Price Range
$1.303 - $1.2378

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6/6
  • Mounting Method
    Adhesive
  • Base Length
    82.8 mm
  • Distance Between Fixing Holes
    38.0 mm
Flat Cable Clamp - Screw and Adhesive Mount, with Tension - Grey ;

RDAFCC-50

Price Range
$0.6986 - $0.6637

Stock Levels
119 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon 6/6
  • Mounting Method
    Screw
  • Base Length
    56.5 mm
  • Distance Between Fixing Holes
    38.0 mm
Flat Cable Clamp - Screw and Adhesive Mount, with Tension - Grey ;

RDAFCC-50A

Price Range
$1.0111 - $0.9605

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6/6
  • Mounting Method
    Adhesive
  • Base Length
    56.5 mm
  • Distance Between Fixing Holes
    38.0 mm
Flat Cable Clamp - Screw and Adhesive Mount, with Tension - Grey ;

RDAFCC-25

Price Range
$0.6802 - $0.3692

Stock Levels
114 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon 6/6
  • Mounting Method
    Screw
  • Base Length
    29.7 mm
  • Full Material
    Polyamide