Flat Cable Ferrite Cores have a special design that helps eliminate noise on flat cables. They work by blocking the low-frequency noise and absorbing the high-frequency noise that emit from signal lines or power cables. This makes them ideal for use in electromagnetic emissions suppression and for radio frequency interference.
Our range are available in various insert lengths and MHz Impedances. They come in various types that are suitable for Flat and Ribbon Cables.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Insert Length | Impedance 100 MHz | Overall Length | Colour | Impedance 25 MHz | Overall Width | View | |
---|---|---|---|---|---|---|---|---|---|
$9.122 - $16.804 | Request the lead time here |
2.047 in
52.0 mm
|
114 Ω
|
2.5 in
63.5 mm
|
Black
|
45 Ω
|
0.512 in
13.0 mm
|
||
$0.9665 - $1.0709 | Request the lead time here |
0.551 in
14.0 mm
|
164 Ω
|
0.709 in
18.0 mm
|
Grey
|
45 Ω
|
0.315 in
8.0 mm
|
||
$3.8741 - $4.2926 | Request the lead time here |
2.047 in
52.0 mm
|
75 Ω
|
2.268 in
57.6 mm
|
Grey
|
25 Ω
|
0.472 in
12.0 mm
|
||
$2.0958 - $2.3222 | Request the lead time here |
1.063 in
27.0 mm
|
57 Ω
|
1.319 in
33.5 mm
|
Grey
|
26 Ω
|
0.394 in
10.0 mm
|
||
$2.2778 - $2.5238 | Request the lead time here |
1.22 in
31.0 mm
|
79 Ω
|
1.417 in
36.0 mm
|
Grey
|
29 Ω
|
0.315 in
8.0 mm
|
||
$3.1057 - $3.4412 | Request the lead time here |
0.551 in
14.0 mm
|
123 Ω
|
0.744 in
18.9 mm
|
Grey
|
61 Ω
|
0.787 in
20.0 mm
|
||
$2.1582 - $2.3913 | Request the lead time here |
1.378 in
35.0 mm
|
85 Ω
|
1.575 in
40.0 mm
|
Grey
|
32 Ω
|
0.591 in
15.0 mm
|
||
$1.5829 - $2.9158 | Request the lead time here |
0.736 in
18.7 mm
|
77 Ω
|
0.937 in
23.8 mm
|
Grey
|
27 Ω
|
0.591 in
15.0 mm
|
||
$7.0365 - $12.962 | Request the lead time here |
1.909 in
48.5 mm
|
95 Ω
|
2.362 in
60.0 mm
|
Grey
|
40 Ω
|
0.5 in
12.7 mm
|
||
$2.8016 - $3.1043 | Request the lead time here |
1.378 in
35.0 mm
|
68 Ω
|
1.516 in
38.5 mm
|
Grey
|
25 Ω
|
0.472 in
12.0 mm
|
||
$3.2096 - $5.9125 | Request the lead time here |
0.925 in
23.5 mm
|
127 Ω
|
1.122 in
28.5 mm
|
Grey
|
55 Ω
|
0.709 in
18.0 mm
|
||
$7.2756 - $8.0615 | Request the lead time here |
1.22 in
31.0 mm
|
192 Ω
|
1.417 in
36.0 mm
|
Grey
|
92 Ω
|
1.417 in
36.0 mm
|
||
$10.7583 - $11.9207 | Request the lead time here |
1.047 in
26.6 mm
|
175 Ω
|
1.496 in
38.0 mm
|
Black
|
105 Ω
|
1 in
25.4 mm
|
||
$0.9929 - $1.829 | Request the lead time here |
0.453 in
11.5 mm
|
63 Ω
|
0.63 in
16.0 mm
|
Grey
|
41 Ω
|
0.472 in
12.0 mm
|
||
$11.0467 - $12.2402 | Request the lead time here |
1.354 in
34.4 mm
|
189 Ω
|
1.772 in
45.0 mm
|
Black
|
102 Ω
|
1.122 in
28.5 mm
|
||
$1.5423 - $2.841 | Request the lead time here |
0.736 in
18.7 mm
|
96 Ω
|
0.937 in
23.8 mm
|
Grey
|
46 Ω
|
0.492 in
12.5 mm
|
||
$34.2628 - $37.9643 | Request the lead time here |
2.047 in
52.0 mm
|
172 Ω
|
2.5 in
63.5 mm
|
Black
|
77 Ω
|
1.122 in
28.5 mm
|
||
$9.6704 - $17.814 | 10 In stock |
2.047 in
52.0 mm
|
124 Ω
|
2.5 in
63.5 mm
|
Black
|
50 Ω
|
0.591 in
15.0 mm
|
||
$10.1275 - $18.6559 | Request the lead time here |
1.354 in
34.4 mm
|
110 Ω
|
1.772 in
45.0 mm
|
Black
|
43 Ω
|
0.394 in
10.0 mm
|
||
$1.4568 - $1.6143 | Request the lead time here |
0.453 in
11.5 mm
|
120 Ω
|
0.63 in
16.0 mm
|
Grey
|
60 Ω
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue