Menu Search

Flat Washers - Plastic

In stock

Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.

It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.

  • Material: PA, PEEK, PC, POM, PVDF, PP
  • Colour: Natural, Black, Brown
  • Material Flammability Standard: , UL94 V-0, UL94 V-2, UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
329 results
Product SKUs information
Item Code Price range Availability Colour Material Outside Diameter Thickness View
$0.0909 - $0.0957 Request the lead time here
Natural
PA
30.0 mm
3.0 mm
$0.0355 - $0.0654 Request the lead time here
Natural
Nylon
12.0 mm
1.6 mm
$1.5756 - $1.7458 Request the lead time here
Light Brown
PEEK
12.5 mm
1.6 mm
$0.0453 - $0.0834 Request the lead time here
Natural
Nylon 6/6
17.0 mm
1.6 mm
$0.9016 - $0.999 Request the lead time here
Light Brown
PEEK
6.0 mm
0.5 mm
$1.0777 - $1.1941 Request the lead time here
Light Brown
PEEK
9.0 mm
0.8 mm
$3.9668 - $4.1756 Request the lead time here
Light Brown
PEEK
17.0 mm
1.6 mm
$0.2557 - $0.2692 Request the lead time here
Natural
Nylon 6/6
40.0 mm
3.0 mm
$0.1285 - $0.1353 265 In stock
Natural
Nylon 6/6
30.0 mm
3.0 mm
$0.3988 - $0.4196 16 In stock
Natural
Nylon 6/6
55.5 mm
4.0 mm
$0.0571 - $0.0601 1020 In stock
Natural
Nylon 6/6
20.0 mm
2.0 mm
$0.2008 - $0.2114 Request the lead time here
Natural
Nylon 6/6
34.0 mm
3.0 mm
$0.2268 - $0.2388 Request the lead time here
Natural
Nylon 6/6
32.0 mm
3.0 mm
$0.2169 - $0.2283 1708 In stock
Natural
Nylon 6/6
40.0 mm
3.0 mm
$0.0293 - $0.0308 25 In stock
Natural
Nylon 6/6
18.0 mm
1.2 mm
$0.0547 - $0.0576 1030 In stock
Natural
Nylon 6/6
18.0 mm
2.0 mm
$0.4133 - $0.435 Request the lead time here
Natural
Nylon 6/6
36.0 mm
3.0 mm
$0.0442 - $0.0466 1028 In stock
Natural
Nylon 6/6
7.0 mm
1.0 mm
$0.0724 - $0.0762 2926 In stock
Natural
Nylon 6/6
23.8 mm
2.0 mm
$0.0856 - $0.0901 529 In stock
Natural
Nylon 6/6
25.0 mm
2.0 mm
  • of 17
Natural PA Flat Washer - Inside Diameter 17.0 mm | 0.669 in; 30.0 mm | 1.181 in; Thickness 3.0 mm | 0.118 in; Compatible Screw Sizes M16

003160000001

Price Range
$0.0957 - $0.0909

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    17.0 mm
Natural Nylon Flat Washer - Inside Diameter 6.4 mm | 0.252 in; 12.0 mm | 0.472 in; Thickness 1.6 mm | 0.063 in; ;

NWE-34815-M6

Price Range
$0.0654 - $0.0355

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Washer Shape
    Round
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.0 mm
Light Brown PEEK Flat Washer - Inside Diameter 6.4 mm | 0.252 in; 12.5 mm | 0.492 in; Thickness 1.6 mm | 0.063 in;

185060070409

Price Range
$1.7458 - $1.5756

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    6.4 mm
Natural Nylon 6/6 Flat Washer - Inside Diameter 5.3 mm | 0.209 in; 17.0 mm | 0.669 in; Thickness 1.6 mm | 0.063 in; Compatible Screw Sizes M5;

1007110000VR

Price Range
$0.0834 - $0.0453

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    5.3 mm
Light Brown PEEK Flat Washer - Inside Diameter 2.7 mm | 0.106 in; 6.0 mm | 0.236 in; Thickness 0.5 mm | 0.02 in;

185020070409

Price Range
$0.999 - $0.9016

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    2.7 mm
Light Brown PEEK Flat Washer - Inside Diameter 4.3 mm | 0.169 in; 9.0 mm | 0.354 in; Thickness 0.8 mm | 0.031 in;

185040070409

Price Range
$1.1941 - $1.0777

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    4.3 mm
Light Brown PEEK Flat Washer - Inside Diameter 8.4 mm | 0.331 in; 17.0 mm | 0.669 in; Thickness 1.6 mm | 0.063 in;

185080070409

Price Range
$4.1756 - $3.9668

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    8.4 mm
Natural Nylon 6/6 Flat Washer - Inside Diameter 21.0 mm | 0.827 in; 40.0 mm | 1.575 in; Thickness 3.0 mm | 0.118 in;

0040700000VR

Price Range
$0.2692 - $0.2557

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    21.0 mm
Natural Nylon 6/6 - Inside Diameter 17.0 mm | 0.669 in; 30.0 mm | 1.181 in; Thickness 3.0 mm | 0.118 in;

003160900001

Price Range
$0.1353 - $0.1285

Stock Levels
265 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    17.0 mm
Natural Nylon 6/6 Flat Washer - Inside Diameter 31.0 mm | 1.22 in; 55.5 mm | 2.185 in; Thickness 4.0 mm | 0.157 in;

0051300000VR

Price Range
$0.4196 - $0.3988

Stock Levels
16 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    31.0 mm
Natural Nylon 6/6 Flat Washer - Inside Diameter 10.5 mm | 0.413 in; 20.0 mm | 0.787 in; Thickness 2.0 mm | 0.079 in;

0050470000VR

Price Range
$0.0601 - $0.0571

Stock Levels
1020 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    10.5 mm
Natural Nylon 6/6 Flat Washer - Inside Diameter 19.0 mm | 0.748 in; 34.0 mm | 1.339 in; Thickness 3.0 mm | 0.118 in;

0050700000VR

Price Range
$0.2114 - $0.2008

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    19.0 mm
Natural Nylon 6/6 - Inside Diameter 14.5 mm | 0.571 in; 32.0 mm | 1.26 in; Thickness 3.0 mm | 0.118 in;

1006010000VR

Price Range
$0.2388 - $0.2268

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    14.5 mm
Natural Nylon 6/6 - Inside Diameter 8.4 mm | 0.331 in; 40.0 mm | 1.575 in; Thickness 3.0 mm | 0.118 in;

1006740000VR

Price Range
$0.2283 - $0.2169

Stock Levels
1708 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    8.4 mm
Natural Nylon 6/6 - Inside Diameter 9.6 mm | 0.378 in; 18.0 mm | 0.709 in; Thickness 1.2 mm | 0.047 in;

1006750000VR

Price Range
$0.0308 - $0.0293

Stock Levels
25 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    9.6 mm
Natural Nylon 6/6 - Inside Diameter 4.3 mm | 0.169 in; 18.0 mm | 0.709 in; Thickness 2.0 mm | 0.079 in;

1006590000VR

Price Range
$0.0576 - $0.0547

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    4.3 mm
Natural Nylon 6/6 - Inside Diameter 13.0 mm | 0.512 in; 36.0 mm | 1.417 in; Thickness 3.0 mm | 0.118 in;

1007390000VR

Price Range
$0.435 - $0.4133

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    13.0 mm
Natural Nylon 6/6 - Inside Diameter 3.0 mm | 0.118 in; 7.0 mm | 0.276 in; Thickness 1.0 mm | 0.039 in;

1007870000VR

Price Range
$0.0466 - $0.0442

Stock Levels
1028 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    3.0 mm
Natural Nylon 6/6 Flat Washer - Inside Diameter 8.4 mm | 0.331 in; Outside Diameter - 23.8 mm | 0.937 in; Thickness 2.0 mm | 0.079 in;

1020420000VR

Price Range
$0.0762 - $0.0724

Stock Levels
2926 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    8.4 mm
Natural Nylon 6/6 - Inside Diameter 10.2 mm | 0.402 in; 25.0 mm | 0.984 in; Thickness 2.0 mm | 0.079 in;

1008870000VR

Price Range
$0.0901 - $0.0856

Stock Levels
529 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    10.2 mm