Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|
| $0.0183 - $0.0337 | 2000 In stock |
Black
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0176 - $0.0324 | 2000 In stock |
Natural
|
Nylon 6/6
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
| $0.0587 - $0.1083 | 1000 In stock |
Natural
|
Nylon 6/6
|
0.669 in
17.0 mm
|
0.063 in
1.6 mm
|
||
| $0.0353 - $0.065 | 1000 In stock |
Black
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0177 - $0.0327 | 2000 In stock |
Black
|
Nylon 6/6
|
0.276 in
7.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0243 - $0.0446 | 1000 In stock |
Black
|
Nylon 6/6
|
0.504 in
12.8 mm
|
0.031 in
0.8 mm
|
||
| $0.0172 - $0.0318 | 2000 In stock |
Black
|
Nylon 6/6
|
0.256 in
6.5 mm
|
0.02 in
0.5 mm
|
||
| $0.0202 - $0.0374 | 2000 In stock |
Black
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0172 - $0.0319 | 2000 In stock |
Black
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| $0.0422 - $0.0778 | 1000 In stock |
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
||
| $0.0243 - $0.0446 | 1000 In stock |
Natural
|
Nylon 6/6
|
0.504 in
12.8 mm
|
0.031 in
0.8 mm
|
||
| $0.0882 - $0.1626 | 1000 In stock |
Black
|
Nylon 6/6
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0143 - $0.015 | 2000 In stock |
Black
|
Nylon 6/6
|
0.197 in
5.0 mm
|
0.02 in
0.5 mm
|
||
| $0.0189 - $0.035 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
||
| $0.0181 - $0.0332 | 2000 In stock |
Black
|
Nylon 6/6
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
| $0.0182 - $0.0334 | 2000 In stock |
Black
|
Nylon 6/6
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0166 - $0.0307 | 2000 In stock |
Black
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| $0.0183 - $0.0337 | 2000 In stock |
Black
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
||
| $0.0205 - $0.0379 | Request the lead time here |
Black
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0356 - $0.0656 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue