Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|
| $0.1284 - $0.1351 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1901 - $0.3502 | Request the lead time here |
Black
|
Nylon 6/6
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0506 - $0.0933 | 1000 In stock |
Natural
|
Nylon 6/6
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
| $0.119 - $0.2193 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
0.098 in
2.5 mm
|
||
| $0.0459 - $0.0845 | Request the lead time here |
Black
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0762 - $0.1404 | Request the lead time here |
Black
|
Nylon 6/6
|
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0457 - $0.0842 | Request the lead time here |
Black
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.059 in
1.5 mm
|
||
| $0.1138 - $0.2097 | Request the lead time here |
Black
|
Nylon 6/6
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0828 - $0.1526 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm