Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|
| $0.0354 - $0.0373 | 2012 In stock |
Black
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| $0.5079 - $0.5346 | 10 In stock |
Natural
|
Nylon 6/6
|
1.339 in
34.0 mm
|
0.118 in
3.0 mm
|
||
| $0.357 - $0.3757 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0248 - $0.0261 | 2027 In stock |
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0549 - $0.1013 | 30 In stock |
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0877 - $0.1615 | 1025 In stock |
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.059 in
1.5 mm
|
||
| $0.253 - $0.4659 | 16 In stock |
Transparent
|
PC
|
0.512 in
13.0 mm
|
0.063 in
1.6 mm
|
||
| $0.3142 - $0.5787 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| $0.3775 - $0.6955 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0305 - $0.0562 | 2000 In stock |
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
0.02 in
0.5 mm
|
||
| $0.1412 - $0.2601 | 58 In stock |
Transparent
|
PC
|
0.157 in
4.0 mm
|
0.02 in
0.5 mm
|
||
| $0.052 - $0.0959 | 8021 In stock |
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0193 - $0.0202 | 1612 In stock |
Natural
|
Nylon 6/6
|
0.551 in
14.0 mm
|
0.047 in
1.2 mm
|
||
| $0.0219 - $0.0231 | 1514 In stock |
Natural
|
Nylon 6/6
|
0.563 in
14.3 mm
|
0.055 in
1.4 mm
|
||
| $0.048 - $0.0506 | 1008 In stock |
Natural
|
Nylon 6/6
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||
| $0.0379 - $0.0398 | 2030 In stock |
Natural
|
Nylon 6/6
|
0.276 in
7.0 mm
|
0.039 in
1.0 mm
|
||
| $3.7277 - $6.8671 | 10 In stock |
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
0.157 in
4.0 mm
|
||
| $0.0283 - $0.0522 | 2030 In stock |
Natural
|
Nylon 6/6
|
0.189 in
4.8 mm
|
0.02 in
0.5 mm
|
||
| $0.0716 - $0.0753 | 1029 In stock |
Natural
|
Nylon 6/6
|
0.551 in
14.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0704 - $0.074 | 520 In stock |
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
0.098 in
2.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue