Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|
| $0.0452 - $0.0833 | 2026 In stock |
Natural
|
Nylon 6/6
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0349 - $0.0367 | 1026 In stock |
Natural
|
Nylon 6/6
|
0.433 in
11.0 mm
|
0.059 in
1.5 mm
|
||
| $0.1763 - $0.1855 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.646 in
41.8 mm
|
0.118 in
3.0 mm
|
||
| $0.0789 - $0.083 | 508 In stock |
Natural
|
Nylon 6/6
|
1.102 in
28.0 mm
|
0.098 in
2.5 mm
|
||
| $0.1152 - $0.1212 | Request the lead time here |
Grey
|
PVDF
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
| $0.053 - $0.0558 | 519 In stock |
Natural
|
Nylon 6/6
|
1.024 in
26.0 mm
|
0.055 in
1.4 mm
|
||
| $0.047 - $0.0494 | 1011 In stock |
Natural
|
Nylon 6/6
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| $0.2182 - $0.2296 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0236 - $0.0249 | 4428 In stock |
Black
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||
| $0.0352 - $0.037 | 1096 In stock |
Natural
|
Nylon 6/6
|
0.669 in
17.0 mm
|
0.063 in
1.6 mm
|
||
| $0.0563 - $0.0594 | 1028 In stock |
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0883 - $0.093 | 1030 In stock |
Natural
|
Nylon 6/6
|
1.024 in
26.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0527 - $0.0554 | 510 In stock |
Natural
|
Nylon 6/6
|
1.024 in
26.0 mm
|
0.055 in
1.4 mm
|
||
| $0.0269 - $0.0283 | 1011 In stock |
Natural
|
Nylon 6/6
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| $0.2002 - $0.2107 | 10 In stock |
Grey
|
PVDF
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
||
| 1006840000VR | $0.1332 - $0.1403 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.339 in
34.0 mm
|
0.059 in
1.5 mm
|
|
| $0.5651 - $0.6262 | 260 In stock |
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
0.067 in
1.7 mm
|
||
| $0.0284 - $0.03 | 263 In stock |
Natural
|
Nylon 6/6
|
0.669 in
17.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0228 - $0.042 | 2032 In stock |
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1341 - $0.1411 | 210 In stock |
Natural
|
Nylon 6/6
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm