Menu Search

Flat Washers - Plastic

In stock

Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.

It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.

  • Material: PA, PEEK, PC, POM, PVDF, PP
  • Colour: Natural, Black, Brown
  • Material Flammability Standard: , UL94 V-0, UL94 V-2, UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
329 results
Product SKUs information
Item Code Price range Availability Colour Material Outside Diameter Thickness View
$0.5702 - $0.6002 10 In stock
PVDF
20.0 mm
2.0 mm
$0.4259 - $0.4484 Request the lead time here
Natural
Nylon 6/6
60.0 mm
4.0 mm
$0.0233 - $0.0246 2027 In stock
Natural
Nylon 6/6
12.7 mm
1.4 mm
$0.0248 - $0.0261 1020 In stock
Natural
Nylon 6/6
9.0 mm
1.0 mm
$0.0791 - $0.0831 420 In stock
Natural
PP
20.0 mm
2.0 mm
$0.7791 - $0.82 Request the lead time here
Natural
Nylon 6/6
50.0 mm
4.0 mm
$0.0358 - $0.0377 1026 In stock
Natural
Nylon 6/6
15.9 mm
2.5 mm
$0.0323 - $0.034 1028 In stock
Natural
Nylon 6/6
17.0 mm
2.0 mm
$0.0235 - $0.0248 2027 In stock
Natural
Nylon 6/6
10.0 mm
3.0 mm
$0.0373 - $0.0392 2030 In stock
Natural
Nylon 6/6
12.7 mm
3.2 mm
$0.2865 - $0.3016 10 In stock
Natural
Nylon 6/6
50.0 mm
3.0 mm
$0.053 - $0.0559 1030 In stock
Natural
Nylon 6/6
20.0 mm
2.0 mm
$1.1581 - $1.2191 Request the lead time here
Natural
Nylon 6/6
72.0 mm
6.0 mm
$2.5351 - $2.6684 78 In stock
Natural
Nylon 6/6
66.0 mm
5.0 mm
$0.1111 - $0.117 1020 In stock
Natural
Nylon 6/6
18.0 mm
1.6 mm
$0.0314 - $0.0331 2030 In stock
Natural
Nylon 6/6
15.0 mm
1.5 mm
$0.164 - $0.3023 Request the lead time here
Natural
Nylon 6/6
25.0 mm
3.0 mm
$0.232 - $0.2442 19 In stock
Natural
Nylon 6/6
37.0 mm
3.0 mm
$0.0804 - $0.0846 1026 In stock
Natural
Nylon 6/6
18.0 mm
3.0 mm
$0.0316 - $0.0333 2026 In stock
Natural
Nylon 6/6
6.5 mm
0.5 mm
  • of 17
PVDF Flat Washer - Inside Diameter 10.5 mm | 0.413 in; 20.0 mm | 0.787 in; Thickness 2.0 mm | 0.079 in;

0050470500VR

Price Range
$0.6002 - $0.5702

Stock Levels
10 In stock
Attributes
  • Material
    PVDF
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    20.0 mm
Natural Nylon 6/6 Flat Washer - Inside Diameter 31.0 mm | 1.22 in; 60.0 mm | 2.362 in; Thickness 4.0 mm | 0.157 in;

0040800000VR

Price Range
$0.4484 - $0.4259

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    31.0 mm
Natural Nylon 6/6 - Inside Diameter 4.9 mm | 0.193 in; 12.7 mm | 0.5 in; Thickness 1.4 mm | 0.055 in;

1006610000VR

Price Range
$0.0246 - $0.0233

Stock Levels
2027 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    4.9 mm
Natural Nylon 6/6 - Inside Diameter 2.7 mm | 0.106 in; 9.0 mm | 0.354 in; Thickness 1.0 mm | 0.039 in;

1001080000VR

Price Range
$0.0261 - $0.0248

Stock Levels
1020 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    2.7 mm
Natural PP Flat Washer - Inside Diameter 10.5 mm | 0.413 in; 20.0 mm | 0.787 in; Thickness 2.0 mm | 0.079 in;

0050470300VR

Price Range
$0.0831 - $0.0791

Stock Levels
420 In stock
Attributes
  • Colour
    Natural
  • Material
    PP
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    10.5 mm
Natural Nylon 6/6 Flat Washer - Inside Diameter 28.0 mm | 1.102 in; 50.0 mm | 1.969 in; Thickness 4.0 mm | 0.157 in;

0051270000VR

Price Range
$0.82 - $0.7791

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    28.0 mm
Natural Nylon 6/6 - Inside Diameter 4.9 mm | 0.193 in; 15.9 mm | 0.626 in; Thickness 2.5 mm | 0.098 in;

1006630000VR

Price Range
$0.0377 - $0.0358

Stock Levels
1026 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    4.9 mm
Natural Nylon 6/6 - Inside Diameter 10.2 mm | 0.402 in; 17.0 mm | 0.669 in; Thickness 2.0 mm | 0.079 in;

1006760000VR

Price Range
$0.034 - $0.0323

Stock Levels
1028 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    10.2 mm
Natural Nylon 6/6 - Inside Diameter 5.2 mm | 0.205 in; 10.0 mm | 0.394 in; Thickness 3.0 mm | 0.118 in;

1001240000VR

Price Range
$0.0248 - $0.0235

Stock Levels
2027 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    5.2 mm
Natural Nylon 6/6 - Inside Diameter 4.9 mm | 0.193 in; 12.7 mm | 0.5 in; Thickness 3.2 mm | 0.126 in;

1006620000VR

Price Range
$0.0392 - $0.0373

Stock Levels
2030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    4.9 mm
Natural Nylon 6/6 - Inside Diameter 13.0 mm | 0.512 in; 50.0 mm | 1.969 in; Thickness 3.0 mm | 0.118 in;

1007400000VR

Price Range
$0.3016 - $0.2865

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    13.0 mm
Natural Nylon 6/6 - Inside Diameter 6.4 mm | 0.252 in; 20.0 mm | 0.787 in; Thickness 2.0 mm | 0.079 in;

1007190000VR

Price Range
$0.0559 - $0.053

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    6.4 mm
Natural Nylon 6/6 Flat Washer - Inside Diameter 40.0 mm | 1.575 in; 72.0 mm | 2.835 in; Thickness 6.0 mm | 0.236 in;

0051390000VR

Price Range
$1.2191 - $1.1581

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    40.0 mm
Natural Nylon 6/6 Flat Washer - Inside Diameter 37.0 mm | 1.457 in; 66.0 mm | 2.598 in; Thickness 5.0 mm | 0.197 in;

0051360000VR

Price Range
$2.6684 - $2.5351

Stock Levels
78 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    37.0 mm
Natural Nylon 6/6 Flat Washer - Inside Diameter 10.5 mm | 0.413 in; 18.0 mm | 0.709 in; Thickness 1.6 mm | 0.063 in;

1010460000VR

Price Range
$0.117 - $0.1111

Stock Levels
1020 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    10.5 mm
Natural Nylon 6/6 - Inside Diameter 5.3 mm | 0.209 in; Outside Diameter - 15.0 mm | 0.591 in; Thickness 1.5 mm | 0.059 in;

1020180000VR

Price Range
$0.0331 - $0.0314

Stock Levels
2030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    5.3 mm
Natural Nylon 6/6 - Inside Diameter 10.2 mm | 0.402 in; 25.0 mm | 0.984 in; Thickness 3.0 mm | 0.118 in;

1008880000VR

Price Range
$0.3023 - $0.164

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    10.2 mm
Natural Nylon 6/6 Flat Washer - Inside Diameter 13.0 mm | 0.512 in; Outside Diameter - 37.0 mm | 1.457 in; Thickness 3.0 mm | 0.118 in;

1020580000VR

Price Range
$0.2442 - $0.232

Stock Levels
19 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    13.0 mm
Natural Nylon 6/6 - Inside Diameter 12.8 mm | 0.504 in; Outside Diameter - 18.0 mm | 0.709 in; Thickness 3.0 mm | 0.118 in;

1112000000VR

Price Range
$0.0846 - $0.0804

Stock Levels
1026 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    12.8 mm
Natural Nylon 6/6 - Inside Diameter 2.7 mm | 0.106 in; 6.5 mm | 0.256 in; Thickness 0.5 mm | 0.02 in;

003025100001

Price Range
$0.0333 - $0.0316

Stock Levels
2026 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Washer Shape
    Round
  • Inside Diameter
    2.7 mm