Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|
| $0.178 - $0.1973 | 22 In stock |
Transparent
|
PC
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
||
| $0.174 - $0.1832 | 2825 In stock |
Black
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
||
| $0.0304 - $0.032 | 1018 In stock |
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0752 - $0.1386 | 1030 In stock |
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0453 - $0.173 | 1028 In stock |
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0439 - $0.0808 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| $0.047 - $0.0864 | 1022 In stock |
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0461 - $0.0484 | 2028 In stock |
Natural
|
Nylon 6/6
|
0.354 in
9.0 mm
|
0.055 in
1.4 mm
|
||
| $0.0281 - $0.0296 | 2029 In stock |
Natural
|
Nylon 6/6
|
0.551 in
14.0 mm
|
0.047 in
1.2 mm
|
||
| 0050230500VR | $0.1228 - $0.1293 | Request the lead time here |
Grey
|
PVDF
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|
| $0.0655 - $0.0689 | 10 In stock |
Natural
|
Nylon 6/6
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||
| $0.0824 - $0.0866 | 20 In stock |
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| 1007250000VR | $0.0563 - $0.0594 | 25 In stock |
Natural
|
Nylon 6/6
|
0.827 in
21.0 mm
|
0.079 in
2.0 mm
|
|
| $0.3524 - $0.3708 | 10 In stock |
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0562 - $0.059 | 1030 In stock |
Natural
|
Nylon 6/6
|
0.354 in
9.0 mm
|
0.091 in
2.3 mm
|
||
| $0.0634 - $0.0668 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1112 - $0.1171 | 11 In stock |
Natural
|
Nylon 6/6
|
1.024 in
26.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1071 - $0.124 | 10 In stock |
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1187 - $0.1249 | 2030 In stock |
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
0.02 in
0.5 mm
|
||
| $0.0283 - $0.0298 | 2030 In stock |
Natural
|
Nylon 6/6
|
0.591 in
15.0 mm
|
0.063 in
1.6 mm