Menu Search

Standard Flexible End Cap - Inside Diameter - 18.0 mm | 0.709 in ; Inside Height - 12.0 mm | 0.472 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines. Attractive finished appearance that is ideal for finished applications.
Item code:

PT018-12Y

1562 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.2909
5000 - 24999 $0.2763
25000 + $0.2625
Standard pack: 1000

Order in multiple of 1000

Total price

$290.90

1000 x $0.2909

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us