Menu Search

Flexible Pipe Caps

In stock

Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.

They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.

  • Material: PE, PVC
  • Colour: Yellow, White, Red, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
396 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Height Inside Diameter Special Offer View
$0.0282 - $0.0312 Request the lead time here
Black
PVC
8.0 mm
4.0 mm
$0.0598 - $0.0662 2998 In stock
Black
PVC
15.0 mm
7.0 mm
$0.17 - $0.1884 Request the lead time here
Black
PVC
15.0 mm
12.0 mm
$0.5823 - $0.6452 1700 In stock
Black
PVC
12.0 mm
33.0 mm
$0.0516 - $0.0572 2256 In stock
Red
PVC
15.0 mm
6.0 mm
$0.0464 - $0.0514 Request the lead time here
Red
PVC
8.0 mm
6.0 mm
$0.1957 - $0.2169 8064 In stock
Black
PVC
12.0 mm
16.0 mm
PT024-30B $0.5777 - $0.6401 Request the lead time here
Black
PVC
30.0 mm
24.0 mm
$0.7699 - $0.8531 190 In stock
Black
PVC
30.0 mm
28.0 mm
$0.0604 - $0.0669 2600 In stock
Red
PVC
15.0 mm
7.0 mm
$0.0412 - $0.0457 2224 In stock
Red
PVC
10.0 mm
5.0 mm
$0.0461 - $0.0511 Request the lead time here
Black
PVC
10.0 mm
6.0 mm
$0.092 - $0.1019 1035 In stock
Black
PVC
22.0 mm
8.0 mm
$0.1364 - $0.1512 Request the lead time here
Black
PVC
8.0 mm
14.0 mm
$0.0464 - $0.0514 500 In stock
Red
PVC
10.0 mm
6.0 mm
$0.1924 - $0.2132 3565 In stock
Black
PVC
25.0 mm
15.0 mm
$0.2297 - $0.2545 200 In stock
Black
PVC
22.0 mm
16.0 mm
$0.4866 - $0.5392 1900 In stock
Black
PVC
12.0 mm
24.0 mm
$0.4432 - $0.491 2019 In stock
Black
PVC
38.0 mm
22.0 mm
$0.063 - $0.0698 155 In stock
Red
PVC
22.0 mm
7.0 mm
  • of 20
Flexible Pipe Cap - Inside Diameter 4.0 mm | 0.157 in ; PVC ; Black

PT004-08B

Price Range
$0.0312 - $0.0282

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    4.0 mm
  • Inside Height
    8.0 mm
Flexible Pipe Cap - Inside Diameter 7.0 mm | 0.276 in ; PVC ; Black

PT007-15B

Price Range
$0.0662 - $0.0598

Stock Levels
2998 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    7.0 mm
  • Inside Height
    15.0 mm
Flexible Pipe Cap - Inside Diameter 12.0 mm | 0.472 in ; PVC ; Black

PT012-15B

Price Range
$0.1884 - $0.17

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    12.0 mm
  • Inside Height
    15.0 mm
Flexible Pipe Cap - Inside Diameter 33.0 mm | 1.299 in ; PVC ; Black

PT033-12B

Price Range
$0.6452 - $0.5823

Stock Levels
1700 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    33.0 mm
  • Inside Height
    12.0 mm
Flexible Pipe Cap - Inside Diameter 6.0 mm | 0.236 in ; PVC ; Red

PT006-15R

Price Range
$0.0572 - $0.0516

Stock Levels
2256 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    6.0 mm
  • Inside Height
    15.0 mm
Flexible Pipe Cap - Inside Diameter 6.0 mm | 0.236 in ; PVC ; Red

PT006-08R

Price Range
$0.0514 - $0.0464

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    6.0 mm
  • Inside Height
    8.0 mm
Flexible Pipe Cap - Inside Diameter 16.0 mm | 0.63 in ; PVC ; Black

PT016-12B

Price Range
$0.2169 - $0.1957

Stock Levels
8064 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    16.0 mm
  • Inside Height
    12.0 mm
Flexible Pipe Cap - Inside Diameter 24.0 mm | 0.945 in ; PVC ; Black

PT024-30B

Price Range
$0.6401 - $0.5777

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    24.0 mm
  • Inside Height
    30.0 mm
Flexible Pipe Cap - Inside Diameter 28.0 mm | 1.102 in ; PVC ; Black

PT028-30B

Price Range
$0.8531 - $0.7699

Stock Levels
190 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    28.0 mm
  • Inside Height
    30.0 mm
Flexible Pipe Cap - Inside Diameter 7.0 mm | 0.276 in ; PVC ; Red

PT007-15R

Price Range
$0.0669 - $0.0604

Stock Levels
2600 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    7.0 mm
  • Inside Height
    15.0 mm
Flexible Pipe Cap - Inside Diameter 5.0 mm | 0.197 in ; PVC ; Red

PT005-10R

Price Range
$0.0457 - $0.0412

Stock Levels
2224 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    5.0 mm
  • Inside Height
    10.0 mm
Flexible Pipe Cap - Inside Diameter 6.0 mm | 0.236 in ; PVC ; Black

PT006-10B

Price Range
$0.0511 - $0.0461

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    6.0 mm
  • Inside Height
    10.0 mm
Flexible Pipe Cap - Inside Diameter 8.0 mm | 0.315 in ; PVC ; Black

PT008-22B

Price Range
$0.1019 - $0.092

Stock Levels
1035 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    8.0 mm
  • Inside Height
    22.0 mm
Flexible Pipe Cap - Inside Diameter 14.0 mm | 0.551 in ; PVC ; Black

PT014-08B

Price Range
$0.1512 - $0.1364

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    14.0 mm
  • Inside Height
    8.0 mm
Flexible Pipe Cap - Inside Diameter 6.0 mm | 0.236 in ; PVC ; Red

PT006-10R

Price Range
$0.0514 - $0.0464

Stock Levels
500 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    6.0 mm
  • Inside Height
    10.0 mm
Flexible Pipe Cap - Inside Diameter 15.0 mm | 0.591 in ; PVC ; Black

PT015-25B

Price Range
$0.2132 - $0.1924

Stock Levels
3565 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    15.0 mm
  • Inside Height
    25.0 mm
Flexible Pipe Cap - Inside Diameter 16.0 mm | 0.63 in ; PVC ; Black

PT016-22B

Price Range
$0.2545 - $0.2297

Stock Levels
200 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    16.0 mm
  • Inside Height
    22.0 mm
Flexible Pipe Cap - Inside Diameter 24.0 mm | 0.945 in ; PVC ; Black

PT024-12B

Price Range
$0.5392 - $0.4866

Stock Levels
1900 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    24.0 mm
  • Inside Height
    12.0 mm
Flexible Pipe Cap - Inside Diameter 22.0 mm | 0.866 in ; PVC ; Black

PT022-38B

Price Range
$0.491 - $0.4432

Stock Levels
2019 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    22.0 mm
  • Inside Height
    38.0 mm
Flexible Pipe Cap - Inside Diameter 7.0 mm | 0.276 in ; PVC ; Red

PT007-22R

Price Range
$0.0698 - $0.063

Stock Levels
155 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    7.0 mm
  • Inside Height
    22.0 mm