Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Inside Height | Inside Diameter | Special Offer | View | |
---|---|---|---|---|---|---|---|---|
$5.242 - $5.8084 | Request the lead time here |
Yellow
|
PE
|
1.693 in
43.0 mm
|
4.134 in
105.0 mm
|
|
||
$19.5085 - $21.6161 | Request the lead time here |
Yellow
|
PE
|
3.937 in
100.0 mm
|
10.748 in
273.0 mm
|
|
||
$14.3629 - $15.9146 | Request the lead time here |
Yellow
|
PE
|
3.071 in
78.0 mm
|
8.346 in
212.0 mm
|
|
||
$4.8917 - $5.4202 | 1 In stock |
Yellow
|
PE
|
1.772 in
45.0 mm
|
4.76 in
120.9 mm
|
|
||
$5.7272 - $6.3459 | Request the lead time here |
Yellow
|
PE
|
2.362 in
60.0 mm
|
3.819 in
97.0 mm
|
|
||
$4.8427 - $5.366 | Request the lead time here |
Yellow
|
PE
|
2.362 in
60.0 mm
|
4.567 in
116.0 mm
|
|
||
$17.9676 - $19.9087 | Request the lead time here |
Yellow
|
PE
|
2.953 in
75.0 mm
|
13.15 in
334.0 mm
|
|
||
$0.2049 - $0.227 | 1500 In stock |
Black
|
PVC
|
0.591 in
15.0 mm
|
0.63 in
16.0 mm
|
|
||
$0.4866 - $0.5392 | 1900 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.945 in
24.0 mm
|
|
||
$0.0581 - $0.0644 | 2800 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
|
||
$0.6957 - $0.7709 | 100 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
1.102 in
28.0 mm
|
|
||
$0.0486 - $0.0538 | 57782 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
|
||
$0.1957 - $0.2169 | 8064 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
|
||
$0.0581 - $0.0644 | Request the lead time here |
Black
|
PVC
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
|
||
$0.1364 - $0.1512 | Request the lead time here |
Black
|
PVC
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
|
||
$0.063 - $0.0698 | 155 In stock |
Red
|
PVC
|
0.866 in
22.0 mm
|
0.276 in
7.0 mm
|
|
||
$0.1626 - $0.1801 | 42 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
|
||
$0.2147 - $0.2379 | 321 In stock |
Black
|
PVC
|
1.496 in
38.0 mm
|
0.472 in
12.0 mm
|
|
||
$0.0464 - $0.0514 | 500 In stock |
Red
|
PVC
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
|
||
$0.562 - $0.6227 | 1121 In stock |
Black
|
PVC
|
0.984 in
25.0 mm
|
0.945 in
24.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue