Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Inside Height | Inside Diameter | Special Offer | View | |
---|---|---|---|---|---|---|---|---|
$0.1079 - $0.1196 | 2000 In stock |
Black
|
PVC
|
0.866 in
22.0 mm
|
0.354 in
9.0 mm
|
|
||
$0.6957 - $0.7709 | 100 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
1.102 in
28.0 mm
|
|
||
$0.073 - $0.0809 | Request the lead time here |
Red
|
PVC
|
1.181 in
30.0 mm
|
0.276 in
7.0 mm
|
|
||
$0.1672 - $0.1853 | 144 In stock |
Black
|
PVC
|
0.866 in
22.0 mm
|
0.551 in
14.0 mm
|
|
||
$0.5554 - $0.6154 | Request the lead time here |
Black
|
PVC
|
0.866 in
22.0 mm
|
0.945 in
24.0 mm
|
|
||
$0.3459 - $0.3832 | 260 In stock |
Black
|
PVC
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
|
||
$0.4858 - $0.5382 | Request the lead time here |
Black
|
PVC
|
0.394 in
10.0 mm
|
0.945 in
24.0 mm
|
|
||
PT012-22B | $0.1907 - $0.2113 | 935 In stock |
Black
|
PVC
|
0.866 in
22.0 mm
|
0.472 in
12.0 mm
|
|
|
$0.0564 - $0.0625 | Request the lead time here |
Black
|
PVC
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
|
||
$0.1086 - $0.1203 | 400 In stock |
Black
|
PVC
|
1.496 in
38.0 mm
|
0.315 in
8.0 mm
|
|
||
$0.1543 - $0.171 | 2959 In stock |
Black
|
PVC
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
|
||
$0.2049 - $0.227 | 1500 In stock |
Black
|
PVC
|
0.591 in
15.0 mm
|
0.63 in
16.0 mm
|
|
||
$0.7339 - $0.8131 | Request the lead time here |
Black
|
PVC
|
0.787 in
20.0 mm
|
1.102 in
28.0 mm
|
|
||
$0.632 - $0.7003 | 900 In stock |
Black
|
PVC
|
0.984 in
25.0 mm
|
1.299 in
33.0 mm
|
|
||
$0.0464 - $0.0514 | Request the lead time here |
Red
|
PVC
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
|
||
$0.5369 - $0.5949 | 448 In stock |
Black
|
PVC
|
0.866 in
22.0 mm
|
0.984 in
25.0 mm
|
|
||
$0.1364 - $0.1512 | Request the lead time here |
Black
|
PVC
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
|
||
$0.2214 - $0.2454 | 200 In stock |
Black
|
PVC
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
|
||
$0.0963 - $0.1067 | 2500 In stock |
Black
|
PVC
|
0.394 in
10.0 mm
|
0.354 in
9.0 mm
|
|
||
$0.1007 - $0.1116 | 54 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue