Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Inside Height | Inside Diameter | Special Offer | View | |
---|---|---|---|---|---|---|---|---|
$0.1145 - $0.1353 | Request the lead time here |
Red
|
PVC
|
0.315 in
8.0 mm
|
0.551 in
14.0 mm
|
|
||
$0.0958 - $0.1061 | Request the lead time here |
Red
|
PVC
|
0.984 in
25.0 mm
|
0.315 in
8.0 mm
|
|
||
$0.3257 - $0.3609 | Request the lead time here |
Black
|
PVC
|
1.181 in
30.0 mm
|
0.709 in
18.0 mm
|
|
||
$0.1584 - $0.1755 | Request the lead time here |
Red
|
PVC
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
|
||
$0.2928 - $0.3245 | Request the lead time here |
Black
|
PVC
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
|
||
$0.1613 - $0.1787 | Request the lead time here |
Black
|
PVC
|
0.787 in
20.0 mm
|
0.551 in
14.0 mm
|
|
||
$0.3937 - $0.4362 | Request the lead time here |
Red
|
PVC
|
0.591 in
15.0 mm
|
0.866 in
22.0 mm
|
|
||
$0.4498 - $0.4984 | 121 In stock |
Red
|
PVC
|
1.496 in
38.0 mm
|
0.866 in
22.0 mm
|
|
||
$0.2553 - $0.2829 | 4917 In stock |
Red
|
PVC
|
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
|
||
$0.5521 - $0.6118 | 800 In stock |
Red
|
PVC
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
|
||
$0.2117 - $0.2443 | 2120 In stock |
Red
|
PVC
|
0.472 in
12.0 mm
|
0.787 in
20.0 mm
|
|
||
$0.6402 - $0.7094 | Request the lead time here |
Red
|
PVC
|
0.984 in
25.0 mm
|
1.299 in
33.0 mm
|
|
||
$0.1205 - $0.1335 | 1533 In stock |
Red
|
PVC
|
0.984 in
25.0 mm
|
0.354 in
9.0 mm
|
|
||
$0.6001 - $0.665 | 142 In stock |
Red
|
PVC
|
1.496 in
38.0 mm
|
0.945 in
24.0 mm
|
|
||
$0.0957 - $0.106 | 1000 In stock |
Red
|
PVC
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
|
||
$0.1532 - $0.1697 | 2200 In stock |
Red
|
PVC
|
0.591 in
15.0 mm
|
0.551 in
14.0 mm
|
|
||
$0.331 - $0.3668 | Request the lead time here |
Red
|
PVC
|
1.181 in
30.0 mm
|
0.709 in
18.0 mm
|
|
||
$0.1017 - $0.1127 | 2700 In stock |
Red
|
PVC
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
|
||
$0.3484 - $0.386 | Request the lead time here |
Red
|
PVC
|
1.496 in
38.0 mm
|
0.709 in
18.0 mm
|
|
||
$0.1714 - $0.1899 | 6000 In stock |
Red
|
PVC
|
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue