Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Inside Height | Inside Diameter | Special Offer | View | |
---|---|---|---|---|---|---|---|---|
$0.1105 - $0.1225 | 1152 In stock |
Red
|
PVC
|
1.496 in
38.0 mm
|
0.315 in
8.0 mm
|
|
||
$0.6001 - $0.665 | 142 In stock |
Red
|
PVC
|
1.496 in
38.0 mm
|
0.945 in
24.0 mm
|
|
||
$0.301 - $0.3336 | Request the lead time here |
Red
|
PVC
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
|
||
$0.2545 - $0.282 | Request the lead time here |
Black
|
PVC
|
0.394 in
10.0 mm
|
0.748 in
19.0 mm
|
|
||
$0.3137 - $0.3476 | 4230 In stock |
Red
|
PVC
|
0.984 in
25.0 mm
|
0.748 in
19.0 mm
|
|
||
$0.5393 - $0.6374 | Request the lead time here |
Red
|
PVC
|
1.181 in
30.0 mm
|
0.945 in
24.0 mm
|
|
||
$0.2007 - $0.2224 | Request the lead time here |
Black
|
PVC
|
1.181 in
30.0 mm
|
0.591 in
15.0 mm
|
|
||
$0.2851 - $0.3369 | Request the lead time here |
Red
|
PVC
|
0.866 in
22.0 mm
|
0.709 in
18.0 mm
|
|
||
$0.2564 - $0.2841 | 1743 In stock |
Red
|
PVC
|
0.472 in
12.0 mm
|
0.748 in
19.0 mm
|
|
||
$0.3531 - $0.3912 | 600 In stock |
Red
|
PVC
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
|
||
$0.5627 - $0.6235 | Request the lead time here |
Red
|
PVC
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
|
||
$0.5853 - $0.6485 | Request the lead time here |
Red
|
PVC
|
1.496 in
38.0 mm
|
0.984 in
25.0 mm
|
|
||
$0.3491 - $0.3869 | 312 In stock |
Red
|
PVC
|
1.181 in
30.0 mm
|
0.748 in
19.0 mm
|
|
||
$0.238 - $0.2637 | 2800 In stock |
Black
|
PVC
|
0.984 in
25.0 mm
|
0.63 in
16.0 mm
|
|
||
$0.6792 - $0.7525 | Request the lead time here |
Black
|
PVC
|
0.315 in
8.0 mm
|
1.102 in
28.0 mm
|
|
||
$0.1792 - $0.1986 | Request the lead time here |
Red
|
PVC
|
0.984 in
25.0 mm
|
0.551 in
14.0 mm
|
|
||
$0.1428 - $0.1582 | 3070 In stock |
Red
|
PVC
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
|
||
$0.3583 - $0.397 | 2928 In stock |
Red
|
PVC
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
|
||
$0.6827 - $0.7564 | Request the lead time here |
Red
|
PVC
|
0.315 in
8.0 mm
|
1.102 in
28.0 mm
|
|
||
$0.2793 - $0.3095 | Request the lead time here |
Black
|
PVC
|
0.787 in
20.0 mm
|
0.748 in
19.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue