Menu Search

Flush Compression Lever Latches

In stock

Offset Compression Lever Latches are available in either a 0-24mm or 24-26mm adjustable grip range. They can come as either keyed alike, keyed different or with no locking mechanism. Where locking they are supplied with two keys per lock.

They are suitable for a panel thickness of less than, and including, 2mm and consist of an aesthetically pleasing trigger design.

Key type options include; No Key, Keyed Alike, Keyed to Differ, 16mm Rod Key, K7010-04, K332 and CH751.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Handle Finish options: Bright Chrome, Powder Coated and Stainless Steel
  • Colours: Black, Grey and Natural
  • To suit M5 fixings (not supplied)
  • Provides good gasket compression
  • Easy to use compression latch
  • Trigger designs included: Raised, Flush and Over-Centre.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
17 results
Product SKUs information
Item Code Price range Availability Locking Mechanism Mounting Hole Size Range Grip Range View
$6.4418 - $7.1378 Request the lead time here
Non-Locking
16.0 mm
$13.3861 - $14.8323 Request the lead time here
Keyed Alike (5333)
$7.7593 - $8.5975 Request the lead time here
Locking
16.0 mm
$13.3561 - $14.799 Request the lead time here
Keyed Alike (5333)
$11.1547 - $11.7418 Request the lead time here
Keyed Different
$9.8691 - $10.9353 7 In stock
Keyed Alike 5333)
$10.7739 - $11.9379 Request the lead time here
No
$10.3502 - $10.895 Request the lead time here
Keyed Different
$9.7945 - $10.8526 Request the lead time here
No
$59.1582 - $65.5492 Request the lead time here
Locking
$12.0828 - $13.3881 Request the lead time here
$14.9319 - $16.5451 Request the lead time here
Key Alike
$12.0987 - $13.4058 Request the lead time here
$15.9535 - $17.677 Request the lead time here
Locking
$12.477 - $13.825 Request the lead time here
Without Lock
$14.338 - $15.887 Request the lead time here
Keyed Alike (5333)
$16.0539 - $17.7883 Request the lead time here
Lock - Keyless ; Compatible Door Thickness Range 1.0 - 5.0 mm | 0.039 - 0.197 in; Die Cast Zinc Alloy

20024208

Price Range
$7.1378 - $6.4418

Stock Levels
Request the lead time here
Attributes
  • Face Length
    86.0 mm
  • Face Width
    25.0 mm
  • Grip Range
    16.0 mm
  • Overall Length
    93.0 mm
  • Locking Mechanism
    Non-Locking
Compression Cam Latch - ; ;

1771201E

Price Range
$14.8323 - $13.3861

Stock Levels
Request the lead time here
Attributes
  • Face Length
    93.0 mm
  • Face Width
    35.0 mm
  • Overall Length
    109.0 mm
  • Locking Mechanism
    Keyed Alike (5333)
  • Commodity Code
    8301300000
Lock - K332 ; Compatible Door Thickness Range 1.0 - 5.0 mm | 0.039 - 0.197 in; Die Cast Zinc Alloy

20024147

Price Range
$8.5975 - $7.7593

Stock Levels
Request the lead time here
Attributes
  • Face Length
    86.0 mm
  • Face Width
    25.0 mm
  • Grip Range
    16.0 mm
  • Overall Length
    93.0 mm
  • Locking Mechanism
    Locking
Compression Lever Latch - ; ;

0771201E

Price Range
$14.799 - $13.3561

Stock Levels
Request the lead time here
Attributes
  • Face Length
    93.0 mm
  • Face Width
    35.0 mm
  • Overall Length
    109.0 mm
  • Locking Mechanism
    Keyed Alike (5333)
  • Commodity Code
    8301300000
Compression Lever Latch - ; ;

0771202E

Price Range
$11.7418 - $11.1547

Stock Levels
Request the lead time here
Attributes
  • Face Length
    93.0 mm
  • Face Width
    35.0 mm
  • Overall Length
    109.0 mm
  • Locking Mechanism
    Keyed Different
  • Commodity Code
    8301300000
Compression Lever Latch - ; ;

0772201E

Price Range
$10.9353 - $9.8691

Stock Levels
7 In stock
Attributes
  • Face Length
    93.0 mm
  • Face Width
    35.0 mm
  • Overall Length
    109.0 mm
  • Locking Mechanism
    Keyed Alike 5333)
  • Commodity Code
    8301409000
Compression Lever Latch - ; ;

0771200E

Price Range
$11.9379 - $10.7739

Stock Levels
Request the lead time here
Attributes
  • Face Length
    93.0 mm
  • Face Width
    35.0 mm
  • Overall Length
    109.0 mm
  • Locking Mechanism
    No
  • Commodity Code
    7907000090
Compression Lever Latch - ; ;

0772202E

Price Range
$10.895 - $10.3502

Stock Levels
Request the lead time here
Attributes
  • Face Length
    93.0 mm
  • Face Width
    35.0 mm
  • Overall Length
    109.0 mm
  • Locking Mechanism
    Keyed Different
  • Commodity Code
    8301300000
Flush Trigger Handle Latch - ; ; ;

0772200E

Price Range
$10.8526 - $9.7945

Stock Levels
Request the lead time here
Attributes
  • Face Length
    93.0 mm
  • Face Width
    35.0 mm
  • Overall Length
    109.0 mm
  • Locking Mechanism
    No
  • Commodity Code
    7907000090
Raised Trigger Handle Latch - Universal; 1.0 - 3.0 mm | 0.039 - 0.118 in; K7010-04 Key; Stainless Steel

20040710

Price Range
$65.5492 - $59.1582

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    221.0 mm
  • Locking Mechanism
    Locking
Compression Cam Latch - ; ;

20022082

Price Range
$13.3881 - $12.0828

Stock Levels
Request the lead time here
Attributes
  • Finish
    Bright Chrome
Lock - ; ;

20022112

Price Range
$16.5451 - $14.9319

Stock Levels
Request the lead time here
Attributes
  • Locking Mechanism
    Key Alike
  • Commodity Code
    8301409000
Compression Cam Latch - Padlocking Key ; ; Die Cast Zinc Alloy

20022181

Price Range
$13.4058 - $12.0987

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    170.2 mm
  • Finish
    Powder Coating
Compression Cam Latch - K7010-04 Key ; ; Die Cast Zinc Alloy

20022198

Price Range
$17.677 - $15.9535

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    221.0 mm
  • Locking Mechanism
    Locking
  • Finish
    Powder Coating
Lock - ; ;

20022129

Price Range
$13.825 - $12.477

Stock Levels
Request the lead time here
Attributes
  • Locking Mechanism
    Without Lock
  • Commodity Code
    8301409000
Compression Cam Latch - ; ;

1772201E

Price Range
$15.887 - $14.338

Stock Levels
Request the lead time here
Attributes
  • Face Length
    93.0 mm
  • Face Width
    35.0 mm
  • Overall Length
    109.0 mm
  • Locking Mechanism
    Keyed Alike (5333)
  • Commodity Code
    8301300000
Compression Cam Latch - Adjustable 16mm Rod Key ; ; Die Cast Zinc Alloy

20022174

Price Range
$17.7883 - $16.0539

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    176.9 mm
  • Finish
    Powder Coating