Menu Search

Fluted Grip Knobs - Threaded Insert

In stock

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Mount Type View
$2.4524 - $4.5175 Request the lead time here
28.0 mm
M8
Female
$13.5697 - $24.9969 Request the lead time here
44.0 mm
M8
Threaded Hole
$16.0783 - $29.6179 Request the lead time here
44.0 mm
M6
Threaded Hole
$2.0864 - $3.8434 Request the lead time here
23.0 mm
M6
Female
$1.8328 - $3.3765 Request the lead time here
23.0 mm
M5
Female
$2.4297 - $4.4759 8 In stock
15.0 mm
M4
Female
$17.4446 - $19.3291 Request the lead time here
63.0 mm
M10
Threaded Blind Hole
$22.5483 - $24.9843 Request the lead time here
63.0 mm
M10
Threaded Through Hole
$85.2574 - $94.4681 Request the lead time here
100.0 mm
M16
Threaded Through Hole
$21.2078 - $23.4989 Request the lead time here
80.0 mm
M10
Threaded Blind Hole
$23.7635 - $26.3307 Request the lead time here
80.0 mm
M12
Threaded Blind Hole
$27.8693 - $30.8801 Request the lead time here
80.0 mm
M12
Threaded Through Hole
$18.6586 - $20.6744 Request the lead time here
63.0 mm
M8
Threaded Blind Hole
$26.5857 - $29.458 Request the lead time here
63.0 mm
M12
Threaded Through Hole
$0.0971 - $0.1022 Request the lead time here
8.5 mm
M3
Female
$4.5536 - $5.0455 Request the lead time here
50.0 mm
M10
Threaded Stud
$6.579 - $6.9252 Request the lead time here
32.0 mm
M8
Female
$7.0814 - $7.4541 Request the lead time here
32.0 mm
M8
Pass-Through Hole
$0.1343 - $0.1414 Request the lead time here
7.0 mm
M2.5
Female
$0.2189 - $0.2304 Request the lead time here
12.5 mm
M5
Female
  • of 2
Grip Knob - Knob Diameter - 28.0 mm | 1.102 in ; Thread Size - M8 ; Thread Length - 50.0 mm | 1.969 in; PA; Black

KTSR-28M08F

Price Range
$4.5175 - $2.4524

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Material
    PA
  • Mount Type
    Female
  • Knob Diameter
    28.0 mm
Grip Knob - Knob Diameter - 44.0 mm | 1.732 in ; Thread Size - M8 ; Thread Length - 13.0 mm | 0.512 in; PP; Black

1219095

Price Range
$24.9969 - $13.5697

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Material
    PP
  • Mount Type
    Threaded Hole
  • Base Diameter
    17.0 mm
Grip Knob - Knob Diameter - 44.0 mm | 1.732 in ; Thread Size - M6 ; Thread Length - 12.0 mm | 0.472 in; PP; Black

1219094

Price Range
$29.6179 - $16.0783

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Material
    PP
  • Mount Type
    Threaded Hole
  • Base Diameter
    17.0 mm
Grip Knob - Knob Diameter - 23.0 mm | 0.906 in ; Thread Size - M6 ; Thread Length - 40.0 mm | 1.575 in; PA; Black

KTSR-23M06F

Price Range
$3.8434 - $2.0864

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Material
    PA
  • Mount Type
    Female
  • Knob Diameter
    23.0 mm
Grip Knob - Knob Diameter - 23.0 mm | 0.906 in ; Thread Size - M5 ; Thread Length - 25.0 mm | 0.984 in; PA; Black

KTSR-23M05F

Price Range
$3.3765 - $1.8328

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Material
    PA
  • Mount Type
    Female
  • Knob Diameter
    23.0 mm
Grip Knob - Knob Diameter - 15.0 mm | 0.591 in ; Thread Size - M4 ; Thread Length - 25.0 mm | 0.984 in; PA; Black

KTSR-15M04F

Price Range
$4.4759 - $2.4297

Stock Levels
8 In stock
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Material
    PA
  • Mount Type
    Female
  • Knob Diameter
    15.0 mm
Grip Knob - Knob Diameter - 63.0 mm | 2.48 in ; Thread Size - M10 ; Thread Length - 25.0 mm | 0.984 in; PA; Black

271631059935

Price Range
$19.3291 - $17.4446

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Mount Type
    Threaded Blind Hole
  • Knob Diameter
    63.0 mm
  • Thread Length
    25.0 mm
Grip Knob - Knob Diameter - 63.0 mm | 2.48 in ; Thread Size - M10 ; Thread Length - 25.0 mm | 0.984 in; PA; Black

271106359935

Price Range
$24.9843 - $22.5483

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Material
    PA
  • Mount Type
    Threaded Through Hole
  • Knob Diameter
    63.0 mm
Grip Knob - Knob Diameter - 100.0 mm | 3.937 in ; Thread Size - M16 ; Thread Length - 37.0 mm | 1.457 in; PA; Black

271161059935

Price Range
$94.4681 - $85.2574

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Mount Type
    Threaded Through Hole
  • Knob Diameter
    100.0 mm
  • Thread Length
    37.0 mm
Grip Knob - Knob Diameter - 80.0 mm | 3.15 in ; Thread Size - M10 ; Thread Length - 30.0 mm | 1.181 in; PA; Black

271801059935

Price Range
$23.4989 - $21.2078

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Mount Type
    Threaded Blind Hole
  • Knob Diameter
    80.0 mm
  • Thread Length
    30.0 mm
Grip Knob - Knob Diameter - 80.0 mm | 3.15 in ; Thread Size - M12 ; Thread Length - 30.0 mm | 1.181 in; PA; Black

271801259935

Price Range
$26.3307 - $23.7635

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Mount Type
    Threaded Blind Hole
  • Knob Diameter
    80.0 mm
  • Thread Length
    30.0 mm
Grip Knob - Knob Diameter - 80.0 mm | 3.15 in ; Thread Size - M12 ; Thread Length - 30.0 mm | 1.181 in; PA; Black

271128059935

Price Range
$30.8801 - $27.8693

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Mount Type
    Threaded Through Hole
  • Knob Diameter
    80.0 mm
  • Thread Length
    30.0 mm
Grip Knob - Knob Diameter - 63.0 mm | 2.48 in ; Thread Size - M8 ; Thread Length - 25.0 mm | 0.984 in; PA; Black

271630859935

Price Range
$20.6744 - $18.6586

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Mount Type
    Threaded Blind Hole
  • Knob Diameter
    63.0 mm
  • Thread Length
    25.0 mm
Grip Knob - Knob Diameter - 63.0 mm | 2.48 in ; Thread Size - M12 ; Thread Length - 25.0 mm | 0.984 in; PA; Black

271123659935

Price Range
$29.458 - $26.5857

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Mount Type
    Threaded Through Hole
  • Knob Diameter
    63.0 mm
  • Thread Length
    25.0 mm
Grip Knob - Knob Diameter - 8.5 mm | 0.335 in ; Thread Size - M3 ; Thread Length - 10.0 mm | 0.394 in; PA; Black

084003059901

Price Range
$0.1022 - $0.0971

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Gloss
  • Material
    PA
  • Mount Type
    Female
  • Knob Diameter
    8.5 mm
Grip Knob - Knob Diameter - 50.0 mm | 1.969 in ; Thread Size - M10 ; Thread Length - 12.0 mm | 0.472 in; PA; Black

106105069901

Price Range
$5.0455 - $4.5536

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Mount Type
    Threaded Stud
  • Base Diameter
    20.0 mm
  • Base Height
    10.0 mm
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M8 ; Thread Length - 8.0 mm | 0.315 in; PA; Black

258320859935

Price Range
$6.9252 - $6.579

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Material
    PA
  • Mount Type
    Female
  • Base Diameter
    17.0 mm
Position Indicating Hand Wheel - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M8 ; Thread Length - 16.0 mm | 0.63 in; PA; Black

258083259935

Price Range
$7.4541 - $7.0814

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hand Wheel Style
    Fluted
  • Material
    PA
  • Mount Type
    Pass-Through Hole
  • Base Diameter
    17.0 mm
Grip Knob - Knob Diameter - 7.0 mm | 0.276 in ; Thread Size - M2.5 ; Thread Length - 9.0 mm | 0.354 in; PA; Black

084002559901

Price Range
$0.1414 - $0.1343

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Gloss
  • Material
    PA
  • Mount Type
    Female
  • Knob Diameter
    7.0 mm
Grip Knob - Knob Diameter - 12.5 mm | 0.492 in ; Thread Size - M5 ; Thread Length - 12.0 mm | 0.472 in; PA; Black

084005059901

Price Range
$0.2304 - $0.2189

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Gloss
  • Material
    PA
  • Mount Type
    Female
  • Knob Diameter
    12.5 mm