Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | View | |
|---|---|---|---|---|---|---|
| $2.526 - $4.6531 | Request the lead time here |
1.102 in
28.0 mm
|
M8
|
|
||
| $2.5026 - $4.6102 | 8 In stock |
0.591 in
15.0 mm
|
M4
|
|
||
| $1.8878 - $3.4778 | Request the lead time here |
0.906 in
23.0 mm
|
M5
|
|
||
| $2.149 - $3.9587 | Request the lead time here |
0.906 in
23.0 mm
|
M6
|
|
||
| $3.4878 - $3.8646 | Request the lead time here |
0.787 in
20.0 mm
|
M5
|
|
||
| $16.5606 - $30.5065 | Request the lead time here |
1.732 in
44.0 mm
|
M6
|
|
||
| $13.9768 - $25.7468 | Request the lead time here |
1.732 in
44.0 mm
|
M8
|
|
||
| $4.6902 - $5.1969 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Stud
|
||
| $6.7763 - $7.1329 | Request the lead time here |
1.26 in
32.0 mm
|
M8
|
Female
|
||
| $0.1383 - $0.1456 | Request the lead time here |
0.276 in
7.0 mm
|
M2.5
|
Female
|
||
| $4.4321 - $8.1644 | Request the lead time here |
0.787 in
20.0 mm
|
M5
|
Female
|
||
| $0.1744 - $0.1836 | Request the lead time here |
0.571 in
14.5 mm
|
M6
|
Female
|
||
| $2.5573 - $2.8335 | Request the lead time here |
1.181 in
30.0 mm
|
M6
|
Threaded Stud
|
||
| $3.3927 - $3.7593 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Stud
|
||
| $31.175 - $34.543 | Request the lead time here |
3.937 in
100.0 mm
|
M12
|
Threaded Stud
|
||
| $18.8554 - $20.8925 | Request the lead time here |
2.48 in
63.0 mm
|
M8
|
Threaded Stud
|
||
| $0.1171 - $0.1232 | Request the lead time here |
0.413 in
10.5 mm
|
M4
|
Female
|
||
| $4.7651 - $8.7776 | Request the lead time here |
0.63 in
16.0 mm
|
M4
|
Female
|
||
| $5.7059 - $10.5108 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Female
|
||
| $0.10 - $0.1053 | Request the lead time here |
0.335 in
8.5 mm
|
M3
|
Female
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue