Menu Search

Fluted Grip Knobs - Threaded Insert

In stock

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Mount Type View
$13.9768 - $25.7468 Request the lead time here
44.0 mm
M8
$16.5606 - $30.5065 Request the lead time here
44.0 mm
M6
$19.7575 - $21.8919 Request the lead time here
80.0 mm
M10
Threaded Stud
$31.175 - $34.543 Request the lead time here
100.0 mm
M12
Threaded Stud
$18.8554 - $20.8925 Request the lead time here
63.0 mm
M8
Threaded Stud
$0.1171 - $0.1232 Request the lead time here
10.5 mm
M4
Female
$7.2939 - $7.6777 Request the lead time here
32.0 mm
M8
$0.1744 - $0.1836 Request the lead time here
14.5 mm
M6
Female
$2.5573 - $2.8335 Request the lead time here
30.0 mm
M6
Threaded Stud
$0.10 - $0.1053 Request the lead time here
8.5 mm
M3
Female
$4.7651 - $8.7776 Request the lead time here
16.0 mm
M4
Female
$5.7059 - $10.5108 Request the lead time here
25.0 mm
M6
Female
$0.2255 - $0.2373 Request the lead time here
12.5 mm
M5
Female
$17.9679 - $19.909 Request the lead time here
63.0 mm
M10
Threaded Blind Hole
$21.844 - $24.2039 Request the lead time here
80.0 mm
M10
Threaded Blind Hole
$4.6902 - $5.1969 Request the lead time here
50.0 mm
M10
Threaded Stud
$6.7763 - $7.1329 Request the lead time here
32.0 mm
M8
Female
$0.1383 - $0.1456 Request the lead time here
7.0 mm
M2.5
Female
$4.4321 - $8.1644 Request the lead time here
20.0 mm
M5
Female
$3.3927 - $3.7593 Request the lead time here
40.0 mm
M8
Threaded Stud
  • of 2
Grip Knob - Knob Diameter - 44.0 mm | 1.732 in ; Thread Size - M8 ; ; ; Black

1219095

Price Range
$25.7468 - $13.9768

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    44.0 mm
  • Knob Height
    24.0 mm
Grip Knob - Knob Diameter - 44.0 mm | 1.732 in ; Thread Size - M6 ; ; ; Black

1219094

Price Range
$30.5065 - $16.5606

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    44.0 mm
  • Knob Height
    24.0 mm
Grip Knob - Knob Diameter - 80.0 mm | 3.15 in ; Thread Size - M10 ; Thread Length - 30.0 mm | 1.181 in; ; Black

271301059935

Price Range
$21.8919 - $19.7575

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mount Type
    Threaded Stud
  • Knob Diameter
    80.0 mm
  • Knob Height
    35.0 mm
  • Thread Length
    30.0 mm
Grip Knob - Knob Diameter - 100.0 mm | 3.937 in ; Thread Size - M12 ; Thread Length - 40.0 mm | 1.575 in; ; Black

271401259935

Price Range
$34.543 - $31.175

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mount Type
    Threaded Stud
  • Knob Diameter
    100.0 mm
  • Knob Height
    42.0 mm
  • Thread Length
    40.0 mm
Grip Knob - Knob Diameter - 63.0 mm | 2.48 in ; Thread Size - M8 ; Thread Length - 25.0 mm | 0.984 in; ; Black

271250859935

Price Range
$20.8925 - $18.8554

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mount Type
    Threaded Stud
  • Knob Diameter
    63.0 mm
  • Knob Height
    28.0 mm
  • Thread Length
    25.0 mm
Grip Knob - Knob Diameter - 10.5 mm | 0.413 in ; Thread Size - M4 ; Thread Length - 11.0 mm | 0.433 in; PA; Black

084004059901

Price Range
$0.1232 - $0.1171

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Gloss
  • Material
    PA
  • Mount Type
    Female
  • Knob Diameter
    10.5 mm
Position Indicating Hand Wheel - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M8 ; Thread Length - 16.0 mm | 0.63 in; Nylon Polymer; Black

258083259935

Price Range
$7.6777 - $7.2939

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hand Wheel Style
    Fluted
  • Material
    Nylon Polymer
  • Base Diameter
    17.0 mm
  • Base Height
    9.0 mm
Grip Knob - Knob Diameter - 14.5 mm | 0.571 in ; Thread Size - M6 ; Thread Length - 13.0 mm | 0.512 in; PA; Black

084006059901

Price Range
$0.1836 - $0.1744

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Gloss
  • Material
    PA
  • Mount Type
    Female
  • Knob Diameter
    14.5 mm
Grip Knob - Knob Diameter - 30.0 mm | 1.181 in ; Thread Size - M6 ; Thread Length - 9.0 mm | 0.354 in; PA; Black

106063069901

Price Range
$2.8335 - $2.5573

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Mount Type
    Threaded Stud
  • Base Diameter
    14.0 mm
  • Base Height
    5.0 mm
Grip Knob - Knob Diameter - 8.5 mm | 0.335 in ; Thread Size - M3 ; Thread Length - 10.0 mm | 0.394 in; PA; Black

084003059901

Price Range
$0.1053 - $0.10

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Gloss
  • Material
    PA
  • Mount Type
    Female
  • Knob Diameter
    8.5 mm
Grip Knob - Knob Diameter - 16.0 mm | 0.63 in ; Thread Size - M4 ; Thread Length - 5.0 mm | 0.197 in; PA; Black

258160459935

Price Range
$8.7776 - $4.7651

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Material
    PA
  • Mount Type
    Female
  • Base Diameter
    11.0 mm
Grip Knob - Knob Diameter - 25.0 mm | 0.984 in ; Thread Size - M6 ; Thread Length - 10.0 mm | 0.394 in; PA; Black

258250659935

Price Range
$10.5108 - $5.7059

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Material
    PA
  • Mount Type
    Female
  • Base Diameter
    16.0 mm
Grip Knob - Knob Diameter - 12.5 mm | 0.492 in ; Thread Size - M5 ; Thread Length - 12.0 mm | 0.472 in; PA; Black

084005059901

Price Range
$0.2373 - $0.2255

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Gloss
  • Material
    PA
  • Mount Type
    Female
  • Knob Diameter
    12.5 mm
Grip Knob - Knob Diameter - 63.0 mm | 2.48 in ; Thread Size - M10 ; Thread Length - 25.0 mm | 0.984 in; PA; Black

271631059935

Price Range
$19.909 - $17.9679

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Mount Type
    Threaded Blind Hole
  • Knob Diameter
    63.0 mm
  • Thread Length
    25.0 mm
Grip Knob - Knob Diameter - 80.0 mm | 3.15 in ; Thread Size - M10 ; Thread Length - 30.0 mm | 1.181 in; PA; Black

271801059935

Price Range
$24.2039 - $21.844

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Mount Type
    Threaded Blind Hole
  • Knob Diameter
    80.0 mm
  • Thread Length
    30.0 mm
Grip Knob - Knob Diameter - 50.0 mm | 1.969 in ; Thread Size - M10 ; Thread Length - 12.0 mm | 0.472 in; PA; Black

106105069901

Price Range
$5.1969 - $4.6902

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Mount Type
    Threaded Stud
  • Base Diameter
    20.0 mm
  • Base Height
    10.0 mm
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M8 ; Thread Length - 8.0 mm | 0.315 in; PA; Black

258320859935

Price Range
$7.1329 - $6.7763

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Material
    PA
  • Mount Type
    Female
  • Base Diameter
    17.0 mm
Grip Knob - Knob Diameter - 7.0 mm | 0.276 in ; Thread Size - M2.5 ; Thread Length - 9.0 mm | 0.354 in; PA; Black

084002559901

Price Range
$0.1456 - $0.1383

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Gloss
  • Material
    PA
  • Mount Type
    Female
  • Knob Diameter
    7.0 mm
Grip Knob - Knob Diameter - 20.0 mm | 0.787 in ; Thread Size - M5 ; Thread Length - 10.0 mm | 0.394 in; PA; Black

258200559935

Price Range
$8.1644 - $4.4321

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Material
    PA
  • Mount Type
    Female
  • Base Diameter
    11.5 mm
Grip Knob - Knob Diameter - 40.0 mm | 1.575 in ; Thread Size - M8 ; Thread Length - 12.0 mm | 0.472 in; PA; Black

106084069901

Price Range
$3.7593 - $3.3927

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Mount Type
    Threaded Stud
  • Base Height
    8.0 mm
  • Knob Diameter
    40.0 mm