Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
99 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Mount Type View
$1.8453 - $3.3992 Request the lead time here
14.0 mm
M5
Threaded Stud
$15.3579 - $28.2908 Request the lead time here
54.0 mm
M10
$5.3234 - $9.8064 Request the lead time here
31.0 mm
M5
$8.9169 - $16.4258 Request the lead time here
61.0 mm
M10
$3.3641 - $6.1971 Request the lead time here
32.0 mm
M10
$6.3882 - $11.7677 Request the lead time here
39.5 mm
M6
$2.823 - $2.9715 Request the lead time here
16.0 mm
M5
$6.9776 - $12.8535 Request the lead time here
50.0 mm
M8
$2.9945 - $5.5161 Request the lead time here
20.0 mm
M6
$10.7505 - $19.8036 Request the lead time here
70.0 mm
M12
$5.113 - $9.4186 Request the lead time here
31.0 mm
M6
$13.9181 - $25.6385 Request the lead time here
54.0 mm
M8
$7.2321 - $13.3224 Request the lead time here
50.0 mm
M8
$3.3641 - $6.1971 Request the lead time here
32.0 mm
M8
$3.5104 - $6.4665 Request the lead time here
32.0 mm
M10
$9.0499 - $16.6709 Request the lead time here
50.0 mm
M10
$6.6378 - $12.2277 Request the lead time here
31.0 mm
M6
$3.908 - $7.199 Request the lead time here
31.0 mm
M5
$7.2793 - $13.4093 Request the lead time here
50.0 mm
M10
$3.2606 - $6.0065 Request the lead time here
16.0 mm
M5
  • of 5
Grip Knob - Knob Diameter 14.0 mm | 0.551 in; Thread Size M5;

466400

Price Range
$3.3992 - $1.8453

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Mount Type
    Threaded Stud
  • Thread Material
    Phenolic
  • Knob Diameter
    14.0 mm
Knurled Knob - Thread Size - M10 ; ; Knob Material - PP ;

1219104

Price Range
$28.2908 - $15.3579

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PP
  • Knob Diameter
    54.0 mm
  • Knob Height
    30.0 mm
Knurled Knob - Thread Size - M5 ; ; Knob Material - PP ;

1219110

Price Range
$9.8064 - $5.3234

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    31.0 mm
  • Overall Height
    34.0 mm
Knurled Knob - Thread Size - M10 ; ; Knob Material - PP ;

1219138

Price Range
$16.4258 - $8.9169

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    61.0 mm
  • Overall Height
    89.0 mm
Knurled Knob - Thread Size - M10 ; ; Knob Material - Nylon Polymer ;

1219090

Price Range
$6.1971 - $3.3641

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    Nylon Polymer
  • Standards
    Compliant with UNI 947 : ISO 4753 chamfered flat
  • Knob Diameter
    32.0 mm
Knurled Knob - Thread Size - M6 ; ; Knob Material - PP ;

1219122

Price Range
$11.7677 - $6.3882

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    39.5 mm
  • Overall Height
    66.5 mm
Knurled Knob - Thread Size - M5 ; ; Knob Material - Nylon Polymer ;

1219082

Price Range
$2.9715 - $2.823

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    Nylon Polymer
  • Standards
    Compliant with UNI 947 : ISO 4753 chamfered flat
  • Knob Diameter
    16.0 mm
Knurled Knob - Thread Size - M8 ; ; Knob Material - PP ;

1219133

Price Range
$12.8535 - $6.9776

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    50.0 mm
  • Overall Height
    63.0 mm
Knurled Knob - Thread Size - M6 ; ; Knob Material - Nylon Polymer ;

1219086

Price Range
$5.5161 - $2.9945

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    Nylon Polymer
  • Standards
    Compliant with UNI 947 : ISO 4753 chamfered flat
  • Knob Diameter
    20.0 mm
Knurled Knob - Thread Size - M12 ; ; Knob Material - PP ;

1219142

Price Range
$19.8036 - $10.7505

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    70.0 mm
  • Overall Height
    92.0 mm
Knurled Knob - Thread Size - M6 ; ; Knob Material - PP ;

1219115

Price Range
$9.4186 - $5.113

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    31.0 mm
  • Overall Height
    44.0 mm
Knurled Knob - Thread Size - M8 ; ; Knob Material - PP ;

1219106

Price Range
$25.6385 - $13.9181

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PP
  • Knob Diameter
    54.0 mm
  • Knob Height
    30.0 mm
Knurled Knob - Thread Size - M8 ; ; Knob Material - PP ;

1219132

Price Range
$13.3224 - $7.2321

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    50.0 mm
  • Overall Height
    49.0 mm
Knurled Knob - Thread Size - M8 ; ; Knob Material - Nylon Polymer ;

1219092

Price Range
$6.1971 - $3.3641

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    Nylon Polymer
  • Standards
    Compliant with UNI 947 : ISO 4753 chamfered flat
  • Knob Diameter
    32.0 mm
Knurled Knob - Thread Size - M10 ; ; Knob Material - Nylon Polymer ;

1219091

Price Range
$6.4665 - $3.5104

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    Nylon Polymer
  • Standards
    Compliant with UNI 947 : ISO 4753 chamfered flat
  • Knob Diameter
    32.0 mm
Knurled Knob - Thread Size - M10 ; ; Knob Material - PP ;

1219131

Price Range
$16.6709 - $9.0499

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    50.0 mm
  • Overall Height
    83.0 mm
Knurled Knob - Thread Size - M6 ; ; Knob Material - PP ;

1219116

Price Range
$12.2277 - $6.6378

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    31.0 mm
  • Overall Height
    49.0 mm
Knurled Knob - Thread Size - M5 ; ; Knob Material - PP ;

1219111

Price Range
$7.199 - $3.908

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    31.0 mm
  • Overall Height
    44.0 mm
Knurled Knob - Thread Size - M10 ; ; Knob Material - PP ;

1219130

Price Range
$13.4093 - $7.2793

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    50.0 mm
  • Overall Height
    63.0 mm
Knurled Knob - Thread Size - M5 ; ; Knob Material - Nylon Polymer ;

1219083

Price Range
$6.0065 - $3.2606

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    Nylon Polymer
  • Standards
    Compliant with UNI 947 : ISO 4753 chamfered flat
  • Knob Diameter
    16.0 mm