Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | View | |
|---|---|---|---|---|---|---|
| Request the lead time here |
0.551 in
14.0 mm
|
M5
|
Threaded Stud
|
|||
| Request the lead time here |
0.906 in
23.0 mm
|
M5
|
Threaded Stud
|
|||
| 515 In stock |
1.102 in
28.0 mm
|
M8
|
Threaded Stud
|
|||
| 20 In stock |
0.906 in
23.0 mm
|
M6
|
Threaded Stud
|
|||
| 10 In stock |
0.906 in
23.0 mm
|
M5
|
Threaded Stud
|
|||
| 182 In stock |
0.906 in
23.0 mm
|
M6
|
Threaded Stud
|
|||
| Request the lead time here |
0.591 in
15.0 mm
|
M4
|
Threaded Stud
|
|||
| 20 In stock |
0.906 in
23.0 mm
|
M6
|
Threaded Stud
|
|||
| Request the lead time here |
0.906 in
23.0 mm
|
M5
|
Threaded Stud
|
|||
| Request the lead time here |
0.906 in
23.0 mm
|
M6
|
Threaded Stud
|
|||
| Request the lead time here |
1.102 in
28.0 mm
|
M8
|
Threaded Stud
|
|||
| Request the lead time here |
1.102 in
28.0 mm
|
M8
|
Threaded Stud
|
|||
| Request the lead time here |
0.906 in
23.0 mm
|
M6
|
Threaded Stud
|
|||
| Request the lead time here |
0.591 in
15.0 mm
|
M4
|
Threaded Stud
|
|||
| KTSR-15M04M15 | 18 In stock |
0.591 in
15.0 mm
|
M4
|
Threaded Stud
|
||
| Request the lead time here |
1.732 in
44.0 mm
|
M8
|
Male
|
|||
| Request the lead time here |
0.787 in
20.0 mm
|
M5
|
Male
|
|||
| Request the lead time here |
1.22 in
31.0 mm
|
M6
|
Male
|
|||
| Request the lead time here |
2.402 in
61.0 mm
|
M10
|
Male
|
|||
| Request the lead time here |
1.22 in
31.0 mm
|
M5
|
Male
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue