Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | View | |
|---|---|---|---|---|---|---|
| Request the lead time here |
0.551 in
14.0 mm
|
M5
|
Threaded Stud
|
|||
| Request the lead time here |
0.906 in
23.0 mm
|
M5
|
Threaded Stud
|
|||
| 515 In stock |
1.102 in
28.0 mm
|
M8
|
Threaded Stud
|
|||
| 20 In stock |
0.906 in
23.0 mm
|
M6
|
Threaded Stud
|
|||
| 10 In stock |
0.906 in
23.0 mm
|
M5
|
Threaded Stud
|
|||
| 182 In stock |
0.906 in
23.0 mm
|
M6
|
Threaded Stud
|
|||
| Request the lead time here |
0.591 in
15.0 mm
|
M4
|
Threaded Stud
|
|||
| 20 In stock |
0.906 in
23.0 mm
|
M6
|
Threaded Stud
|
|||
| Request the lead time here |
0.906 in
23.0 mm
|
M5
|
Threaded Stud
|
|||
| Request the lead time here |
0.906 in
23.0 mm
|
M6
|
Threaded Stud
|
|||
| Request the lead time here |
1.102 in
28.0 mm
|
M8
|
Threaded Stud
|
|||
| Request the lead time here |
1.102 in
28.0 mm
|
M8
|
Threaded Stud
|
|||
| Request the lead time here |
0.906 in
23.0 mm
|
M6
|
Threaded Stud
|
|||
| Request the lead time here |
0.591 in
15.0 mm
|
M4
|
Threaded Stud
|
|||
| KTSR-15M04M15 | 18 In stock |
0.591 in
15.0 mm
|
M4
|
Threaded Stud
|
||
| Request the lead time here |
1.732 in
44.0 mm
|
M8
|
Male
|
|||
| Request the lead time here |
0.787 in
20.0 mm
|
M5
|
Male
|
|||
| Request the lead time here |
1.22 in
31.0 mm
|
M6
|
Male
|
|||
| Request the lead time here |
2.402 in
61.0 mm
|
M10
|
Male
|
|||
| Request the lead time here |
1.22 in
31.0 mm
|
M5
|
Male
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue