Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
99 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Mount Type View
$1.8453 - $3.3992 Request the lead time here
14.0 mm
M5
Threaded Stud
$2.9945 - $5.5161 Request the lead time here
20.0 mm
M6
$17.741 - $32.6807 Request the lead time here
44.0 mm
M8
$3.6032 - $6.6376 Request the lead time here
20.0 mm
M5
$11.7241 - $21.597 Request the lead time here
44.0 mm
M6
$5.3234 - $9.8064 Request the lead time here
31.0 mm
M5
$6.6378 - $12.2277 Request the lead time here
31.0 mm
M6
$3.908 - $7.199 Request the lead time here
31.0 mm
M5
$7.2793 - $13.4093 Request the lead time here
50.0 mm
M10
$3.2606 - $6.0065 Request the lead time here
16.0 mm
M5
$3.8395 - $7.0727 Request the lead time here
40.0 mm
M10
$3.1196 - $5.7467 Request the lead time here
25.0 mm
M8
$5.7882 - $10.6626 Request the lead time here
39.5 mm
M8
$3.3222 - $3.4971 Request the lead time here
20.0 mm
M6
$5.6512 - $10.41 Request the lead time here
31.0 mm
M6
$14.7408 - $27.1541 Request the lead time here
54.0 mm
M10
$10.7505 - $19.8036 Request the lead time here
70.0 mm
M12
$13.9181 - $25.6385 Request the lead time here
54.0 mm
M8
$7.2321 - $13.3224 Request the lead time here
50.0 mm
M8
$3.3641 - $6.1971 Request the lead time here
32.0 mm
M8
  • of 5
Grip Knob - Knob Diameter 14.0 mm | 0.551 in; Thread Size M5;

466400

Price Range
$3.3992 - $1.8453

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Mount Type
    Threaded Stud
  • Thread Material
    Phenolic
  • Knob Diameter
    14.0 mm
Knurled Knob - Thread Size - M6 ; ; Knob Material - Nylon Polymer ;

1219086

Price Range
$5.5161 - $2.9945

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    Nylon Polymer
  • Standards
    Compliant with UNI 947 : ISO 4753 chamfered flat
  • Knob Diameter
    20.0 mm
Knurled Knob - Thread Size - M8 ; ; Knob Material - PP ;

1219100

Price Range
$32.6807 - $17.741

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PP
  • Knob Diameter
    44.0 mm
  • Knob Height
    24.0 mm
Knurled Knob - Thread Size - M5 ; ; Knob Material - Nylon Polymer ;

1219084

Price Range
$6.6376 - $3.6032

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    Nylon Polymer
  • Standards
    Compliant with UNI 947 : ISO 4753 chamfered flat
  • Knob Diameter
    20.0 mm
Knurled Knob - Thread Size - M6 ; ; Knob Material - PP ;

1219097

Price Range
$21.597 - $11.7241

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PP
  • Knob Diameter
    44.0 mm
  • Knob Height
    24.0 mm
Knurled Knob - Thread Size - M5 ; ; Knob Material - PP ;

1219110

Price Range
$9.8064 - $5.3234

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    31.0 mm
  • Overall Height
    34.0 mm
Knurled Knob - Thread Size - M6 ; ; Knob Material - PP ;

1219116

Price Range
$12.2277 - $6.6378

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    31.0 mm
  • Overall Height
    49.0 mm
Knurled Knob - Thread Size - M5 ; ; Knob Material - PP ;

1219111

Price Range
$7.199 - $3.908

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    31.0 mm
  • Overall Height
    44.0 mm
Knurled Knob - Thread Size - M10 ; ; Knob Material - PP ;

1219130

Price Range
$13.4093 - $7.2793

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    50.0 mm
  • Overall Height
    63.0 mm
Knurled Knob - Thread Size - M5 ; ; Knob Material - Nylon Polymer ;

1219083

Price Range
$6.0065 - $3.2606

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    Nylon Polymer
  • Standards
    Compliant with UNI 947 : ISO 4753 chamfered flat
  • Knob Diameter
    16.0 mm
Knurled Knob - Thread Size - M10 ; ; Knob Material - Nylon Polymer ;

1219093

Price Range
$7.0727 - $3.8395

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    Nylon Polymer
  • Standards
    Compliant with UNI 947 : ISO 4753 chamfered flat
  • Knob Diameter
    40.0 mm
Knurled Knob - Thread Size - M8 ; ; Knob Material - Nylon Polymer ;

1219088

Price Range
$5.7467 - $3.1196

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    Nylon Polymer
  • Standards
    Compliant with UNI 947 : ISO 4753 chamfered flat
  • Knob Diameter
    25.0 mm
Knurled Knob - Thread Size - M8 ; ; Knob Material - PP ;

1219125

Price Range
$10.6626 - $5.7882

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    39.5 mm
  • Overall Height
    66.5 mm
Knurled Knob - Thread Size - M6 ; ; Knob Material - Nylon Polymer ;

1219087

Price Range
$3.4971 - $3.3222

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    Nylon Polymer
  • Standards
    Compliant with UNI 947 : ISO 4753 chamfered flat
  • Knob Diameter
    20.0 mm
Knurled Knob - Thread Size - M6 ; ; Knob Material - PP ;

1219117

Price Range
$10.41 - $5.6512

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    31.0 mm
  • Overall Height
    54.0 mm
Knurled Knob - Thread Size - M10 ; ; Knob Material - PP ;

1219102

Price Range
$27.1541 - $14.7408

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PP
  • Knob Diameter
    54.0 mm
  • Knob Height
    30.0 mm
Knurled Knob - Thread Size - M12 ; ; Knob Material - PP ;

1219142

Price Range
$19.8036 - $10.7505

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    70.0 mm
  • Overall Height
    92.0 mm
Knurled Knob - Thread Size - M8 ; ; Knob Material - PP ;

1219106

Price Range
$25.6385 - $13.9181

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PP
  • Knob Diameter
    54.0 mm
  • Knob Height
    30.0 mm
Knurled Knob - Thread Size - M8 ; ; Knob Material - PP ;

1219132

Price Range
$13.3224 - $7.2321

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    50.0 mm
  • Overall Height
    49.0 mm
Knurled Knob - Thread Size - M8 ; ; Knob Material - Nylon Polymer ;

1219092

Price Range
$6.1971 - $3.3641

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    Nylon Polymer
  • Standards
    Compliant with UNI 947 : ISO 4753 chamfered flat
  • Knob Diameter
    32.0 mm