Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
99 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Mount Type View
$1.8453 - $3.3992 Request the lead time here
14.0 mm
M5
Threaded Stud
$1.9154 - $3.5286 Request the lead time here
28.0 mm
M8
$1.8579 - $3.4223 Request the lead time here
28.0 mm
M8
KTSR-15M04M15 $0.9363 - $1.725 18 In stock
15.0 mm
M4
$1.5979 - $2.9435 10 In stock
23.0 mm
M5
$3.3641 - $6.1971 Request the lead time here
32.0 mm
M10
$6.3882 - $11.7677 Request the lead time here
39.5 mm
M6
$11.7241 - $21.597 Request the lead time here
44.0 mm
M6
$2.823 - $2.9715 Request the lead time here
16.0 mm
M5
$6.9776 - $12.8535 Request the lead time here
50.0 mm
M8
$6.6378 - $12.2277 Request the lead time here
31.0 mm
M6
$3.908 - $7.199 Request the lead time here
31.0 mm
M5
$7.2793 - $13.4093 Request the lead time here
50.0 mm
M10
$3.2606 - $6.0065 Request the lead time here
16.0 mm
M5
$3.8395 - $7.0727 Request the lead time here
40.0 mm
M10
$3.1196 - $5.7467 Request the lead time here
25.0 mm
M8
$5.7882 - $10.6626 Request the lead time here
39.5 mm
M8
$2.9945 - $5.5161 Request the lead time here
20.0 mm
M6
$12.4783 - $22.9863 Request the lead time here
44.0 mm
M8
$2.8522 - $5.254 Request the lead time here
25.0 mm
M8
  • of 5
Grip Knob - Knob Diameter 14.0 mm | 0.551 in; Thread Size M5;

466400

Price Range
$3.3992 - $1.8453

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Mount Type
    Threaded Stud
  • Thread Material
    Phenolic
  • Knob Diameter
    14.0 mm
Knurled Knob - Thread Size - M8 ; ; ;

KTSR-28M08M30

Price Range
$3.5286 - $1.9154

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    28.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M8 ; ; ;

KTSR-28M08M50

Price Range
$3.4223 - $1.8579

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    28.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M4 ; ; ;

KTSR-15M04M15

Price Range
$1.725 - $0.9363

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    15.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M5 ; ; ;

KTSR-23M05M15

Price Range
$2.9435 - $1.5979

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    23.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M10 ; ; Knob Material - Nylon Polymer ;

1219090

Price Range
$6.1971 - $3.3641

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    Nylon Polymer
  • Standards
    Compliant with UNI 947 : ISO 4753 chamfered flat
  • Knob Diameter
    32.0 mm
Knurled Knob - Thread Size - M6 ; ; Knob Material - PP ;

1219122

Price Range
$11.7677 - $6.3882

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    39.5 mm
  • Overall Height
    66.5 mm
Knurled Knob - Thread Size - M6 ; ; Knob Material - PP ;

1219097

Price Range
$21.597 - $11.7241

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PP
  • Knob Diameter
    44.0 mm
  • Knob Height
    24.0 mm
Knurled Knob - Thread Size - M5 ; ; Knob Material - Nylon Polymer ;

1219082

Price Range
$2.9715 - $2.823

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    Nylon Polymer
  • Standards
    Compliant with UNI 947 : ISO 4753 chamfered flat
  • Knob Diameter
    16.0 mm
Knurled Knob - Thread Size - M8 ; ; Knob Material - PP ;

1219133

Price Range
$12.8535 - $6.9776

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    50.0 mm
  • Overall Height
    63.0 mm
Knurled Knob - Thread Size - M6 ; ; Knob Material - PP ;

1219116

Price Range
$12.2277 - $6.6378

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    31.0 mm
  • Overall Height
    49.0 mm
Knurled Knob - Thread Size - M5 ; ; Knob Material - PP ;

1219111

Price Range
$7.199 - $3.908

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    31.0 mm
  • Overall Height
    44.0 mm
Knurled Knob - Thread Size - M10 ; ; Knob Material - PP ;

1219130

Price Range
$13.4093 - $7.2793

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    50.0 mm
  • Overall Height
    63.0 mm
Knurled Knob - Thread Size - M5 ; ; Knob Material - Nylon Polymer ;

1219083

Price Range
$6.0065 - $3.2606

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    Nylon Polymer
  • Standards
    Compliant with UNI 947 : ISO 4753 chamfered flat
  • Knob Diameter
    16.0 mm
Knurled Knob - Thread Size - M10 ; ; Knob Material - Nylon Polymer ;

1219093

Price Range
$7.0727 - $3.8395

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    Nylon Polymer
  • Standards
    Compliant with UNI 947 : ISO 4753 chamfered flat
  • Knob Diameter
    40.0 mm
Knurled Knob - Thread Size - M8 ; ; Knob Material - Nylon Polymer ;

1219088

Price Range
$5.7467 - $3.1196

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    Nylon Polymer
  • Standards
    Compliant with UNI 947 : ISO 4753 chamfered flat
  • Knob Diameter
    25.0 mm
Knurled Knob - Thread Size - M8 ; ; Knob Material - PP ;

1219125

Price Range
$10.6626 - $5.7882

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    39.5 mm
  • Overall Height
    66.5 mm
Knurled Knob - Thread Size - M6 ; ; Knob Material - Nylon Polymer ;

1219086

Price Range
$5.5161 - $2.9945

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    Nylon Polymer
  • Standards
    Compliant with UNI 947 : ISO 4753 chamfered flat
  • Knob Diameter
    20.0 mm
Knurled Knob - Thread Size - M8 ; ; Knob Material - PP ;

1219098

Price Range
$22.9863 - $12.4783

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PP
  • Knob Diameter
    44.0 mm
  • Knob Height
    24.0 mm
Knurled Knob - Thread Size - M8 ; ; Knob Material - Nylon Polymer ;

1219089

Price Range
$5.254 - $2.8522

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    Nylon Polymer
  • Standards
    Compliant with UNI 947 : ISO 4753 chamfered flat
  • Knob Diameter
    25.0 mm