Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
99 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Mount Type View
$1.7915 - $3.3002 Request the lead time here
14.0 mm
M5
Threaded Stud
$1.8596 - $3.4258 Request the lead time here
28.0 mm
M8
Threaded Stud
$1.8038 - $3.3226 Request the lead time here
28.0 mm
M8
Threaded Stud
$1.5513 - $2.8578 10 In stock
23.0 mm
M5
Threaded Stud
$1.4413 - $5.5077 182 In stock
23.0 mm
M6
Threaded Stud
$1.5294 - $2.8174 Request the lead time here
23.0 mm
M5
Threaded Stud
$1.5929 - $2.9342 Request the lead time here
23.0 mm
M6
Threaded Stud
$1.638 - $3.0173 515 In stock
28.0 mm
M8
Threaded Stud
$0.9311 - $1.7151 Request the lead time here
15.0 mm
M4
Threaded Stud
$1.7269 - $3.1811 Request the lead time here
23.0 mm
M6
Threaded Stud
$1.5929 - $2.9342 Request the lead time here
23.0 mm
M5
Threaded Stud
$1.7769 - $3.2731 20 In stock
23.0 mm
M6
Threaded Stud
$0.8956 - $1.65 Request the lead time here
15.0 mm
M4
Threaded Stud
$1.6929 - $3.1184 20 In stock
23.0 mm
M6
Threaded Stud
$8.6572 - $15.9473 Request the lead time here
61.0 mm
M10
Male
$60.3264 - $66.8438 Request the lead time here
50.0 mm
M8
Threaded Blind Bore
$44.6779 - $49.5045 Request the lead time here
40.0 mm
M6
Threaded Through Bore
$112.1861 - $124.3059 Request the lead time here
60.0 mm
M12
Threaded Stud
$74.9923 - $83.094 Request the lead time here
50.0 mm
M10
Threaded Stud
$51.1792 - $56.7083 Request the lead time here
40.0 mm
M8
Threaded Stud
  • of 5
Grip Knob - Knob Diameter 14.0 mm | 0.551 in; Thread Size M5;

466400

Price Range
$3.3002 - $1.7915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Mount Type
    Threaded Stud
  • Thread Material
    Phenolic
  • Knob Diameter
    14.0 mm
Knurled Knob - Thread Size - M8 ; Thread Length - 30.0 mm | 1.181 in ; Knob Material - PA ; Stem Height - 30.0 mm | 1.181 in

KTSR-28M08M30

Price Range
$3.4258 - $1.8596

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Knob Diameter
    28.0 mm
Knurled Knob - Thread Size - M8 ; Thread Length - 30.0 mm | 1.181 in ; Knob Material - PA ; Stem Height - 30.0 mm | 1.181 in

KTSR-28M08M50

Price Range
$3.3226 - $1.8038

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Knob Diameter
    28.0 mm
Knurled Knob - Thread Size - M5 ; Thread Length - 15.0 mm | 0.591 in ; Knob Material - PA ; Stem Height - 15.0 mm | 0.591 in

KTSR-23M05M15

Price Range
$2.8578 - $1.5513

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Knob Diameter
    23.0 mm
Knurled Knob - Thread Size - M6 ; Thread Length - 10.0 mm | 0.394 in ; Knob Material - PA ; Stem Height - 10.0 mm | 0.394 in

KTSR-23M06M10

Price Range
$5.5077 - $1.4413

Stock Levels
182 In stock
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Knob Diameter
    23.0 mm
Knurled Knob - Thread Size - M5 ; Thread Length - 10.0 mm | 0.394 in ; Knob Material - PA ; Stem Height - 10.0 mm | 0.394 in

KTSR-23M05M10

Price Range
$2.8174 - $1.5294

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Knob Diameter
    23.0 mm
Knurled Knob - Thread Size - M6 ; Thread Length - 15.0 mm | 0.591 in ; Knob Material - PA ; Stem Height - 15.0 mm | 0.591 in

KTSR-23M06M15

Price Range
$2.9342 - $1.5929

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Knob Diameter
    23.0 mm
Knurled Knob - Thread Size - M8 ; Thread Length - 25.0 mm | 0.984 in ; Knob Material - PA ; Stem Height - 25.0 mm | 0.984 in

KTSR-28M08M25

Price Range
$3.0173 - $1.638

Stock Levels
515 In stock
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Knob Diameter
    28.0 mm
Knurled Knob - Thread Size - M4 ; Thread Length - 25.0 mm | 0.984 in ; Knob Material - PA ; Stem Height - 25.0 mm | 0.984 in

KTSR-15M04M25

Price Range
$1.7151 - $0.9311

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Knob Diameter
    15.0 mm
Knurled Knob - Thread Size - M6 ; Thread Length - 25.0 mm | 0.984 in ; Knob Material - PA ; Stem Height - 25.0 mm | 0.984 in

KTSR-23M06M25

Price Range
$3.1811 - $1.7269

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Knob Diameter
    23.0 mm
Knurled Knob - Thread Size - M5 ; Thread Length - 25.0 mm | 0.984 in ; Knob Material - PA ; Stem Height - 25.0 mm | 0.984 in

KTSR-23M05M25

Price Range
$2.9342 - $1.5929

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Knob Diameter
    23.0 mm
Knurled Knob - Thread Size - M6 ; Thread Length - 30.0 mm | 1.181 in ; Knob Material - PA ; Stem Height - 30.0 mm | 1.181 in

KTSR-23M06M30

Price Range
$3.2731 - $1.7769

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Knob Diameter
    23.0 mm
Knurled Knob - Thread Size - M4 ; Thread Length - 10.0 mm | 0.394 in ; Knob Material - PA ; Stem Height - 10.0 mm | 0.394 in

KTSR-15M04M10

Price Range
$1.65 - $0.8956

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Knob Diameter
    15.0 mm
Knurled Knob - Thread Size - M6 ; Thread Length - 40.0 mm | 1.575 in ; Knob Material - PA ; Stem Height - 40.0 mm | 1.575 in

KTSR-23M06M40

Price Range
$3.1184 - $1.6929

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Knob Diameter
    23.0 mm
Knurled Knob - Thread Size - M10 ; Thread Length - 50.0 mm | 1.969 in ; Knob Material - PP ; Stem Height - 18.5 mm | 0.728 in

1219138

Price Range
$15.9473 - $8.6572

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Mount Type
    Male
  • Thread Material
    Zinc Plated Steel
  • Knob Diameter
    61.0 mm
Grip Knob - Knob Diameter - 50.0 mm | 1.969 in ; Thread Size - M8 ; Overall Height - 34.0 mm | 1.339 in ; Knob Material - Stainless Steel

1504731

Price Range
$66.8438 - $60.3264

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Stainless Steel
  • Mount Type
    Threaded Blind Bore
  • Thread Material
    Stainless Steel
  • Knob Diameter
    50.0 mm
  • Knob Height
    17.0 mm
Grip Knob - Knob Diameter - 40.0 mm | 1.575 in ; Thread Size - M6 ; Overall Height - 30.5 mm | 1.201 in ; Knob Material - Stainless Steel

1504718

Price Range
$49.5045 - $44.6779

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Stainless Steel
  • Mount Type
    Threaded Through Bore
  • Thread Material
    Stainless Steel
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
Grip Knob - Knob Diameter - 60.0 mm | 2.362 in ; Thread Size - M12 ; Overall Height - 79.0 mm | 3.11 in ; Knob Material - Stainless Steel

1504736

Price Range
$124.3059 - $112.1861

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Thread Material
    Stainless Steel
  • Knob Diameter
    60.0 mm
  • Knob Height
    21.0 mm
Knurled Knob - Knob Diameter - 50.0 mm | 1.969 in ; Thread Size - M10 ; Overall Height - 54.0 mm | 2.126 in ; Knob Material - Stainless Steel

1504725

Price Range
$83.094 - $74.9923

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Thread Material
    Stainless Steel
  • Knob Diameter
    50.0 mm
  • Knob Height
    17.0 mm
Knurled Knob - Knob Diameter - 40.0 mm | 1.575 in ; Thread Size - M8 ; Overall Height - 46.5 mm | 1.831 in ; Knob Material - Stainless Steel

1504720

Price Range
$56.7083 - $51.1792

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Thread Material
    Stainless Steel
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm