Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | View | |
|---|---|---|---|---|---|---|
| $3.908 - $7.199 | Request the lead time here |
1.22 in
31.0 mm
|
M5
|
|
||
| $2.8522 - $5.254 | Request the lead time here |
0.984 in
25.0 mm
|
M8
|
|
||
| $11.7241 - $21.597 | Request the lead time here |
1.732 in
44.0 mm
|
M6
|
|
||
| $5.8026 - $10.6888 | Request the lead time here |
1.555 in
39.5 mm
|
M8
|
|
||
| $8.9169 - $16.4258 | Request the lead time here |
2.402 in
61.0 mm
|
M10
|
|
||
| $14.7408 - $27.1541 | Request the lead time here |
2.126 in
54.0 mm
|
M10
|
|
||
| $10.7505 - $19.8036 | Request the lead time here |
2.756 in
70.0 mm
|
M12
|
|
||
| $13.9181 - $25.6385 | Request the lead time here |
2.126 in
54.0 mm
|
M8
|
|
||
| $7.2321 - $13.3224 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
|
||
| $3.3641 - $6.1971 | Request the lead time here |
1.26 in
32.0 mm
|
M8
|
|
||
| $3.5104 - $6.4665 | Request the lead time here |
1.26 in
32.0 mm
|
M10
|
|
||
| $9.0499 - $16.6709 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
|
||
| $6.6378 - $12.2277 | Request the lead time here |
1.22 in
31.0 mm
|
M6
|
|
||
| $3.908 - $7.199 | Request the lead time here |
1.22 in
31.0 mm
|
M5
|
|
||
| $7.2793 - $13.4093 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
|
||
| $3.2606 - $6.0065 | Request the lead time here |
0.63 in
16.0 mm
|
M5
|
|
||
| $3.8395 - $7.0727 | Request the lead time here |
1.575 in
40.0 mm
|
M10
|
|
||
| $3.1196 - $5.7467 | Request the lead time here |
0.984 in
25.0 mm
|
M8
|
|
||
| $5.7882 - $10.6626 | Request the lead time here |
1.555 in
39.5 mm
|
M8
|
|
||
| $2.9948 - $3.3182 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Stud