Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fully threaded studs and rods are ideal for applications where a screw head is not needed or space is precious. Fastening completely into material, they can be threaded right down into the application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Full Material | View | |
|---|---|---|---|---|---|---|
| 0060070000VR | $28.5518 - $31.6362 | Request the lead time here |
M12
|
39.37 in
1000.0 mm
|
Polyamide
|
|
| $482.2941 - $534.3978 | Request the lead time here |
M24
|
39.37 in
1000.0 mm
|
Polyamide
|
||
| $14.076 - $25.9296 | 10 In stock |
M8
|
39.37 in
1000.0 mm
|
Polyamide
|
||
| $46.3573 - $51.3654 | Request the lead time here |
M14
|
39.37 in
1000.0 mm
|
Polyamide
|
||
| $0.4387 - $0.4618 | Request the lead time here |
M8
|
7.874 in
200.0 mm
|
Polyamide
|
||
| $99.0117 - $109.7081 | Request the lead time here |
M18
|
39.37 in
1000.0 mm
|
Polyamide
|
||
| $8.2908 - $15.2727 | Request the lead time here |
M4
|
39.37 in
1000.0 mm
|
Polyamide
|
||
| $54.9016 - $60.8329 | 3 In stock |
M20
|
39.37 in
1000.0 mm
|
Polyamide
|
||
| $37.0616 - $41.0654 | Request the lead time here |
M16
|
39.37 in
1000.0 mm
|
Polyamide
|
||
| $9.7862 - $18.0273 | Request the lead time here |
M5
|
39.37 in
1000.0 mm
|
Polyamide
|
||
| $9.6521 - $17.7802 | Request the lead time here |
M6
|
39.37 in
1000.0 mm
|
Polyamide
|
||
| $17.703 - $19.6155 | Request the lead time here |
M10
|
39.37 in
1000.0 mm
|
Polyamide
|
||
| $0.1089 - $0.1207 | Request the lead time here |
M4
|
7.874 in
200.0 mm
|
Polyamide 6/6
|
||
| $0.1609 - $0.1785 | Request the lead time here |
M5
|
|
Polyamide
|
||
| $0.2457 - $0.2722 | Request the lead time here |
M6
|
|
Polyamide
|
||
| $18.9012 - $20.9432 | Request the lead time here |
M3
|
39.37 in
1000.0 mm
|
Polyamide