Menu Search

Fuse Covers - Quick Fit, Flexible, Transparent

In stock

Electrical insulation of components on the PCB and chassis can prevent electrical shock. Our ranges offer fuse covers and transistor insulating sleeves, mounts, rings and pads that will fit most standard transistors, fuses and other electrical components. Our insulating products are suitable for high voltage and high temperature applications in which assembly methods such as wave soldering and potting are used. Our range of electrical insulation products can be used with screws, pin plugs and receptacles.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Colour Full Material View
$0.5039 - $0.5304 Request the lead time here
Transparent Blue
Soft Polyvinyl Chloride
$0.6378 - $0.6714 845 In stock
Transparent Blue
Soft Polyvinyl Chloride
$0.5707 - $0.6324 Request the lead time here
Transparent Blue
Soft Polyvinyl Chloride
$0.7979 - $0.84 Request the lead time here
Transparent Blue
Soft Polyvinyl Chloride
Fuse Cover 30.0 mm (W) PVC Transparent Blue

840730

Price Range
$0.5304 - $0.5039

Stock Levels
Request the lead time here
Attributes
  • Colour
    Transparent Blue
  • Full Material
    Soft Polyvinyl Chloride
  • Material
    PVC
  • Inside Depth
    7.1 mm
  • Inside Height
    9.9 mm
Fuse Cover 20.1 mm (W) PVC Transparent Blue

840620

Price Range
$0.6714 - $0.6378

Stock Levels
845 In stock
Attributes
  • Colour
    Transparent Blue
  • Full Material
    Soft Polyvinyl Chloride
  • Material
    PVC
  • Inside Depth
    6.1 mm
  • Inside Height
    9.9 mm
Fuse Cover 32.0 mm (W) PVC Transparent Blue

840832

Price Range
$0.6324 - $0.5707

Stock Levels
Request the lead time here
Attributes
  • Colour
    Transparent Blue
  • Full Material
    Soft Polyvinyl Chloride
  • Material
    PVC
  • Inside Depth
    8.1 mm
  • Inside Height
    14.7 mm
Fuse Cover 36.1 mm (W) PVC Transparent Blue

840836

Price Range
$0.84 - $0.7979

Stock Levels
Request the lead time here
Attributes
  • Colour
    Transparent Blue
  • Full Material
    Soft Polyvinyl Chloride
  • Material
    PVC
  • Compatible Fuse Diameter
    5.2 mm
  • Compatible Fuse Length
    31.8 mm