Menu Search

Gas Spring End Fittings

In production

These Gas Spring End Fittings connect a gas spring to the object or structure it supports. They are essential for maintaining the safe and reliable operation of gas springs, and selecting the appropriate end fittings for the specific application is critical. The vast array, when combined, gives a wide choice of simple-to-assemble fixing solutions to suit your application.

It can be the same or have various sizes and types on either end. Durable and resistant to wear and tear, it can be used for heavy load applications, and are simple to install and remove using a ball joint. Used in various applications, including automotive trunks or industrial machinery.

  • Salt spray tested under ASTM B117
  • Material: Steel, Stainless Steel, Zinc Alloy, Nylon
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
27 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Material Mounting Hole to End Length Type View
$44.1404 - $48.909 Request the lead time here
1.0 mm
M6
Steel
35.0 mm
5
$10.4473 - $11.576 Request the lead time here
1.0 mm
M6
Stainless Steel
32.0 mm
3
$25.783 - $28.5684 Request the lead time here
1.0 mm
M6
Stainless Steel
32.0 mm
4
$5.436 - $6.0233 Request the lead time here
1.0 mm
M6
Nylon
21.0 mm
2
$32.0132 - $35.4716 Request the lead time here
1.3 mm
M8
Stainless Steel
18.0 mm
5
$35.4636 - $39.2948 Request the lead time here
1.0 mm
M6
Stainless Steel
24.0 mm
4
$30.9459 - $34.2891 Request the lead time here
1.3 mm
M8
Stainless Steel
30.0 mm
5
$7.1098 - $7.878 Request the lead time here
1.0 mm
M6
Nylon
17.5 mm
1
$10.4473 - $11.576 Request the lead time here
1.0 mm
M6
Stainless Steel
25.0 mm
3
$12.58 - $13.939 Request the lead time here
1.5 mm
M10
Steel
32.0 mm
3
$6.5232 - $7.2279 Request the lead time here
1.0 mm
M6
Nylon
17.0 mm
2
$5.4479 - $5.7347 Request the lead time here
0.8 mm
M5
Nylon
17.5 mm
1
$3.8339 - $4.2481 Request the lead time here
M6 x 1.0
Steel
23.0 mm
Clevis Clip
$3.8339 - $4.2481 Request the lead time here
M5 x 0.8
Steel
19.7 mm
Clevis Clip
$15.3355 - $16.9923 Request the lead time here
0.8 mm
M5
Steel
22.0 mm
3
$23.3612 - $25.885 Request the lead time here
0.8 mm
M5
Steel
20.0 mm
4
$18.6377 - $20.6512 Request the lead time here
1.3 mm
M8
Steel
18.0 mm
5
$4.5049 - $4.9915 Request the lead time here
M8 x 1.25
Steel
30.0 mm
Clevis Clip
$39.2974 - $43.5429 Request the lead time here
1.0 mm
M6
Steel
24.0 mm
4
$23.4826 - $26.0196 Request the lead time here
1.5 mm
M10
Steel
37.0 mm
4
  • of 2
End Fitting - 35.0 mm; M6; Steel

552034

Price Range
$48.909 - $44.1404

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    35.0 mm
  • Type
    5
  • Full Material
    Steel
  • Colour
    Natural
End Fitting - 32.0 mm; M6; Stainless Steel

1253205

Price Range
$11.576 - $10.4473

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    32.0 mm
  • Type
    3
  • Full Material
    Stainless Steel
  • Colour
    Natural
End Fitting - 32.0 mm; M6; Stainless Steel

1253206

Price Range
$28.5684 - $25.783

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    32.0 mm
  • Type
    4
  • Full Material
    Stainless Steel
  • Colour
    Natural
End Fitting - 21.0 mm; M6; Nylon

552026

Price Range
$6.0233 - $5.436

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    21.0 mm
  • Type
    2
  • Full Material
    Nylon
  • Colour
    Black
End Fitting - 18.0 mm; M8; Stainless Steel

1253201

Price Range
$35.4716 - $32.0132

Stock Levels
Request the lead time here
Attributes
  • Internal Thread Size
    M6x1.0
  • External Thread Size
    M8x1.25
  • Pitch Diameter
    1.3 mm
  • Mounting Hole to End Length
    18.0 mm
  • Type
    5
End Fitting - 24.0 mm; M6; Stainless Steel

1253203

Price Range
$39.2948 - $35.4636

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    24.0 mm
  • Type
    4
  • Full Material
    Stainless Steel
  • Colour
    Natural
End Fitting - 30.0 mm; M8; Stainless Steel

1253204

Price Range
$34.2891 - $30.9459

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.3 mm
  • Mounting Hole to End Length
    30.0 mm
  • Type
    5
  • Full Material
    Stainless Steel
  • Colour
    Natural
End Fitting - 17.5 mm; M6; Nylon

552024

Price Range
$7.878 - $7.1098

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    17.5 mm
  • Type
    1
  • Full Material
    Nylon
  • Colour
    Black
End Fitting - 25.0 mm; M6; Stainless Steel

1253202

Price Range
$11.576 - $10.4473

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    25.0 mm
  • Type
    3
  • Full Material
    Stainless Steel
  • Colour
    Natural
End Fitting - 32.0 mm; M10; Steel

552035

Price Range
$13.939 - $12.58

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.5 mm
  • Mounting Hole to End Length
    32.0 mm
  • Type
    3
  • Full Material
    Steel
  • Colour
    Natural
End Fitting - 17.0 mm; M6; Nylon

552019

Price Range
$7.2279 - $6.5232

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    17.0 mm
  • Type
    2
  • Full Material
    Nylon
  • Colour
    Black
End Fitting - 17.5 mm; M5; Nylon

552018

Price Range
$5.7347 - $5.4479

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    0.8 mm
  • Mounting Hole to End Length
    17.5 mm
  • Type
    1
  • Full Material
    Nylon
  • Colour
    Black
Clevis Clip - 23.0 mm; M6 x 1.0; Steel

552029

Price Range
$4.2481 - $3.8339

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole to End Length
    23.0 mm
  • Type
    Clevis Clip
  • Full Material
    Steel
  • Colour
    Natural
  • Commodity Code
    7318190090
Clevis Clip - 19.7 mm; M5 x 0.8; Steel

552022

Price Range
$4.2481 - $3.8339

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole to End Length
    19.7 mm
  • Type
    Clevis Clip
  • Full Material
    Steel
  • Colour
    Natural
  • Commodity Code
    7326909890
End Fitting - 22.0 mm; M5; Steel

552020

Price Range
$16.9923 - $15.3355

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    0.8 mm
  • Mounting Hole to End Length
    22.0 mm
  • Type
    3
  • Full Material
    Steel
  • Colour
    Natural
End Fitting - 20.0 mm; M5; Steel

552021

Price Range
$25.885 - $23.3612

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    0.8 mm
  • Mounting Hole to End Length
    20.0 mm
  • Type
    4
  • Full Material
    Steel
  • Colour
    Natural
End Fitting - 18.0 mm; M8; Steel

552023

Price Range
$20.6512 - $18.6377

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.3 mm
  • Mounting Hole to End Length
    18.0 mm
  • Type
    5
  • Full Material
    Steel
  • Colour
    Natural
Clevis Clip - 30.0 mm; M8 x 1.25; Steel

552033

Price Range
$4.9915 - $4.5049

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole to End Length
    30.0 mm
  • Type
    Clevis Clip
  • Full Material
    Steel
  • Colour
    Natural
  • Commodity Code
    7318190090
End Fitting - 24.0 mm; M6; Steel

552028

Price Range
$43.5429 - $39.2974

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    24.0 mm
  • Type
    4
  • Full Material
    Steel
  • Colour
    Natural
End Fitting - 37.0 mm; M10; Steel

552036

Price Range
$26.0196 - $23.4826

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.5 mm
  • Mounting Hole to End Length
    37.0 mm
  • Type
    4
  • Full Material
    Steel
  • Colour
    Natural