Adjustable force gas springs are widely used in industries such as medical & laboratory, furniture, automotive and industrial equipment for opening, closing, tilting and damping. These springs allow to be adjusted to the exact need without extra calculations, just de-gas on application to the required specification.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Extended Length | Rod Diameter | Stroke Length | Maximum Force | View | |
|---|---|---|---|---|---|---|---|
| $177.1266 - $177.1266 | Request the lead time here |
42.52 in
1080.0 mm
|
0.551 in
14.0 mm
|
19.685 in
500.0 mm
|
2500.0 N
2500.0 N
|
||
| $99.1908 - $99.1908 | Request the lead time here |
13.78 in
350.0 mm
|
0.315 in
8.0 mm
|
5.906 in
150.0 mm
|
650.0 N
650.0 N
|
||
| $101.2545 - $101.2545 | 4 In stock |
16.142 in
410.0 mm
|
0.315 in
8.0 mm
|
7.087 in
180.0 mm
|
650.0 N
650.0 N
|
||
| $90.0422 - $90.0422 | Request the lead time here |
6.299 in
160.0 mm
|
0.236 in
6.0 mm
|
2.362 in
60.0 mm
|
400.0 N
400.0 N
|
||
| $90.3861 - $90.3861 | Request the lead time here |
9.449 in
240.0 mm
|
0.236 in
6.0 mm
|
3.937 in
100.0 mm
|
400.0 N
400.0 N
|
||
| $95.1325 - $95.1325 | Request the lead time here |
18.268 in
464.0 mm
|
0.315 in
8.0 mm
|
7.874 in
200.0 mm
|
650.0 N
650.0 N
|
||
| $96.577 - $96.577 | Request the lead time here |
9.843 in
250.0 mm
|
0.315 in
8.0 mm
|
3.937 in
100.0 mm
|
650.0 N
650.0 N
|
||
| $158.2102 - $158.2102 | Request the lead time here |
18.898 in
480.0 mm
|
0.551 in
14.0 mm
|
7.874 in
200.0 mm
|
2500.0 N
2500.0 N
|
||
| $95.4075 - $95.4075 | Request the lead time here |
22.205 in
564.0 mm
|
0.315 in
8.0 mm
|
9.843 in
250.0 mm
|
650.0 N
650.0 N
|
||
| $164.2634 - $164.2634 | Request the lead time here |
34.646 in
880.0 mm
|
0.551 in
14.0 mm
|
15.748 in
400.0 mm
|
2500.0 N
2500.0 N
|
||
| $119.827 - $119.827 | Request the lead time here |
25.394 in
645.0 mm
|
0.394 in
10.0 mm
|
11.811 in
300.0 mm
|
1200.0 N
1200.0 N
|
||
| $100.3603 - $100.3603 | Request the lead time here |
14.567 in
370.0 mm
|
0.315 in
8.0 mm
|
6.299 in
160.0 mm
|
650.0 N
650.0 N
|
||
| $90.5925 - $90.5925 | Request the lead time here |
14.331 in
364.0 mm
|
0.315 in
8.0 mm
|
5.906 in
150.0 mm
|
650.0 N
650.0 N
|
||
| $92.8625 - $92.8625 | Request the lead time here |
13.386 in
340.0 mm
|
0.236 in
6.0 mm
|
5.906 in
150.0 mm
|
400.0 N
400.0 N
|
||
| $160.4114 - $160.4114 | Request the lead time here |
25.591 in
650.0 mm
|
0.394 in
10.0 mm
|
11.811 in
300.0 mm
|
1200.0 N
1200.0 N
|
||
| $147.8921 - $147.8921 | Request the lead time here |
17.717 in
450.0 mm
|
0.394 in
10.0 mm
|
7.874 in
200.0 mm
|
1200.0 N
1200.0 N
|
||
| $114.324 - $114.324 | Request the lead time here |
17.52 in
445.0 mm
|
0.394 in
10.0 mm
|
7.874 in
200.0 mm
|
1200.0 N
1200.0 N
|
||
| $85.2375 - $85.2375 | Request the lead time here |
17.323 in
440.0 mm
|
0.236 in
6.0 mm
|
7.874 in
200.0 mm
|
400.0 N
400.0 N
|
||
| $95.889 - $95.889 | Request the lead time here |
4.528 in
115.0 mm
|
0.236 in
6.0 mm
|
1.575 in
40.0 mm
|
400.0 N
400.0 N
|
||
| $434.459 - $434.459 | Request the lead time here |
33.858 in
860.0 mm
|
0.551 in
14.0 mm
|
15.748 in
400.0 mm
|
2500.0 N
2500.0 N
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue