Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adjustable force gas springs are widely used in industries such as medical & laboratory, furniture, automotive and industrial equipment for opening, closing, tilting and damping. These springs allow to be adjusted to the exact need without extra calculations, just de-gas on application to the required specification.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Extended Length | Rod Diameter | Stroke Length | Maximum Force | View | |
---|---|---|---|---|---|---|---|
$297.1279 - $329.2276 | Request the lead time here |
14.331 in
364.0 mm
|
0.315 in
8.0 mm
|
5.906 in
150.0 mm
|
650.0 N
650.0 N
|
||
$935.9529 - $1,037.0669 | Request the lead time here |
18.898 in
480.0 mm
|
0.551 in
14.0 mm
|
7.874 in
200.0 mm
|
2500.0 N
2500.0 N
|
||
$141.1837 - $156.4361 | Request the lead time here |
14.331 in
364.0 mm
|
0.315 in
8.0 mm
|
5.906 in
150.0 mm
|
650.0 N
650.0 N
|
||
$511.9226 - $567.2272 | Request the lead time here |
17.52 in
445.0 mm
|
0.394 in
10.0 mm
|
7.874 in
200.0 mm
|
1200.0 N
1200.0 N
|
||
$255.6259 - $283.2419 | Request the lead time here |
9.449 in
240.0 mm
|
0.236 in
6.0 mm
|
3.937 in
100.0 mm
|
400.0 N
400.0 N
|
||
$90.5925 - $90.5925 | Request the lead time here |
14.331 in
364.0 mm
|
0.315 in
8.0 mm
|
5.906 in
150.0 mm
|
650.0 N
650.0 N
|
||
$95.889 - $95.889 | Request the lead time here |
4.528 in
115.0 mm
|
0.236 in
6.0 mm
|
1.575 in
40.0 mm
|
400.0 N
400.0 N
|
||
$434.459 - $434.459 | Request the lead time here |
33.858 in
860.0 mm
|
0.551 in
14.0 mm
|
15.748 in
400.0 mm
|
2500.0 N
2500.0 N
|
||
$96.1643 - $96.1643 | 4 In stock |
8.268 in
210.0 mm
|
0.315 in
8.0 mm
|
3.15 in
80.0 mm
|
650.0 N
650.0 N
|
||
$112.1229 - $112.1229 | Request the lead time here |
9.646 in
245.0 mm
|
0.394 in
10.0 mm
|
3.937 in
100.0 mm
|
1200.0 N
1200.0 N
|
||
$89.4231 - $89.4231 | Request the lead time here |
10.394 in
264.0 mm
|
0.315 in
8.0 mm
|
3.937 in
100.0 mm
|
650.0 N
650.0 N
|
||
$90.0422 - $90.0422 | Request the lead time here |
6.299 in
160.0 mm
|
0.236 in
6.0 mm
|
2.362 in
60.0 mm
|
400.0 N
400.0 N
|
||
$90.3861 - $90.3861 | Request the lead time here |
9.449 in
240.0 mm
|
0.236 in
6.0 mm
|
3.937 in
100.0 mm
|
400.0 N
400.0 N
|
||
$85.2375 - $85.2375 | Request the lead time here |
17.323 in
440.0 mm
|
0.236 in
6.0 mm
|
7.874 in
200.0 mm
|
400.0 N
400.0 N
|
||
$158.2102 - $158.2102 | Request the lead time here |
18.898 in
480.0 mm
|
0.551 in
14.0 mm
|
7.874 in
200.0 mm
|
2500.0 N
2500.0 N
|
||
$135.4417 - $135.4417 | Request the lead time here |
9.843 in
250.0 mm
|
0.394 in
10.0 mm
|
3.937 in
100.0 mm
|
1200.0 N
1200.0 N
|
||
$177.1266 - $177.1266 | Request the lead time here |
42.52 in
1080.0 mm
|
0.551 in
14.0 mm
|
19.685 in
500.0 mm
|
2500.0 N
2500.0 N
|
||
$99.1908 - $99.1908 | Request the lead time here |
13.78 in
350.0 mm
|
0.315 in
8.0 mm
|
5.906 in
150.0 mm
|
650.0 N
650.0 N
|
||
$101.2545 - $101.2545 | 4 In stock |
16.142 in
410.0 mm
|
0.315 in
8.0 mm
|
7.087 in
180.0 mm
|
650.0 N
650.0 N
|
||
$95.1325 - $95.1325 | Request the lead time here |
18.268 in
464.0 mm
|
0.315 in
8.0 mm
|
7.874 in
200.0 mm
|
650.0 N
650.0 N
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue