Menu Search

Gas Springs - Fixed Force

In production

These Fixed Force Gas Springs give a steady force throughout their whole stroke. A pressurised gas, such as nitrogen or argon, fills the piston, when the gas spring is compressed, the gas pushes the piston outward, causing a force to be generated. They are completely self-contained, require no maintenance, and features compression spring qualities that, when combined with a minor change in force as it extends, allow a regulated rate of movement.

Furthermore oil damping occurs at the end of the extension stroke due to a hydraulically cushioned zone. Thanks to the damped end travel, these qualities safeguard hinges and make it simple to install and remove. Ideally suited for use on many applications such as access panels, lids, covers, guards, bonnets and hatch covers, automotive, medical devices, and industrial equipment.

  • Material: Steel
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
97 results
Product SKUs information
Item Code Price range Availability Tube Diameter Maximum Force Tube Length View
$105.7109 - $117.1312 Request the lead time here
15.0 mm
100.0 N
180.0 mm
$50.7436 - $56.2256 Request the lead time here
18.0 mm
100.0 N
145.0 mm
$58.839 - $65.1955 Request the lead time here
18.0 mm
250.0 N
245.0 mm
$90.3899 - $100.1551 Request the lead time here
15.0 mm
150.0 N
90.0 mm
$93.1946 - $103.2628 Request the lead time here
15.0 mm
250.0 N
180.0 mm
$50.7436 - $56.2256 Request the lead time here
18.0 mm
650.0 N
145.0 mm
$54.6925 - $60.6012 Request the lead time here
18.0 mm
400.0 N
195.0 mm
$64.4828 - $67.8768 Request the lead time here
15.0 mm
250.0 N
90.0 mm
$53.9711 - $59.8018 Request the lead time here
15.0 mm
200.0 N
230.0 mm
$50.7436 - $56.2256 Request the lead time here
18.0 mm
250.0 N
145.0 mm
$54.6925 - $60.6012 Request the lead time here
18.0 mm
500.0 N
195.0 mm
$58.839 - $65.1955 Request the lead time here
18.0 mm
550.0 N
245.0 mm
$59.2138 - $65.6108 Request the lead time here
18.0 mm
350.0 N
295.0 mm
$68.3164 - $75.6968 Request the lead time here
23.0 mm
1200.0 N
145.0 mm
$71.4755 - $79.1972 Request the lead time here
23.0 mm
850.0 N
195.0 mm
$79.5707 - $88.1671 Request the lead time here
23.0 mm
650.0 N
295.0 mm
$118.2703 - $131.0474 Request the lead time here
28.0 mm
750.0 N
255.0 mm
$118.2703 - $131.0474 Request the lead time here
28.0 mm
1250.0 N
255.0 mm
$96.8376 - $107.2994 Request the lead time here
15.0 mm
150.0 N
130.0 mm
$89.6406 - $99.3247 Request the lead time here
15.0 mm
300.0 N
130.0 mm
  • of 5
Gas Spring - ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Steel

551879

Price Range
$117.1312 - $105.7109

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    180.0 mm
  • Maximum Force
    100.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551886

Price Range
$56.2256 - $50.7436

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    145.0 mm
  • Maximum Force
    100.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551907

Price Range
$65.1955 - $58.839

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    245.0 mm
  • Maximum Force
    250.0 N
Gas Spring - ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Steel

551872

Price Range
$100.1551 - $90.3899

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    60.0 mm
  • Tube Length
    90.0 mm
  • Maximum Force
    150.0 N
Gas Spring - ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Steel

551881

Price Range
$103.2628 - $93.1946

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    180.0 mm
  • Maximum Force
    250.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551893

Price Range
$56.2256 - $50.7436

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    145.0 mm
  • Maximum Force
    650.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551898

Price Range
$60.6012 - $54.6925

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    195.0 mm
  • Maximum Force
    400.0 N
Gas Spring - ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Steel

551873

Price Range
$67.8768 - $64.4828

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    60.0 mm
  • Tube Length
    90.0 mm
  • Maximum Force
    250.0 N
Gas Spring - ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Steel

551883

Price Range
$59.8018 - $53.9711

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    230.0 mm
  • Maximum Force
    200.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551889

Price Range
$56.2256 - $50.7436

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    145.0 mm
  • Maximum Force
    250.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551900

Price Range
$60.6012 - $54.6925

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    195.0 mm
  • Maximum Force
    500.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551910

Price Range
$65.1955 - $58.839

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    245.0 mm
  • Maximum Force
    550.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551915

Price Range
$65.6108 - $59.2138

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    250.0 mm
  • Tube Length
    295.0 mm
  • Maximum Force
    350.0 N
Gas Spring - ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Steel

551927

Price Range
$75.6968 - $68.3164

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    145.0 mm
  • Maximum Force
    1200.0 N
Gas Spring - ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Steel

551932

Price Range
$79.1972 - $71.4755

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    195.0 mm
  • Maximum Force
    850.0 N
Gas Spring - ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Steel

551942

Price Range
$88.1671 - $79.5707

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    250.0 mm
  • Tube Length
    295.0 mm
  • Maximum Force
    650.0 N
Gas Spring - ; Rod Diameter 14.0 mm | 0.551 in ; Tube Diameter 28.0 mm | 1.102 in ; Steel

551957

Price Range
$131.0474 - $118.2703

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    14.0 mm
  • Tube Diameter
    28.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    255.0 mm
  • Maximum Force
    750.0 N
Gas Spring - ; Rod Diameter 14.0 mm | 0.551 in ; Tube Diameter 28.0 mm | 1.102 in ; Steel

551959

Price Range
$131.0474 - $118.2703

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    14.0 mm
  • Tube Diameter
    28.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    255.0 mm
  • Maximum Force
    1250.0 N
Gas Spring - ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Steel

551874

Price Range
$107.2994 - $96.8376

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    130.0 mm
  • Maximum Force
    150.0 N
Gas Spring - ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Steel

551876

Price Range
$99.3247 - $89.6406

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    130.0 mm
  • Maximum Force
    300.0 N