Menu Search

Gas Springs - Fixed Force

In production

These Fixed Force Gas Springs give a steady force throughout their whole stroke. A pressurised gas, such as nitrogen or argon, fills the piston, when the gas spring is compressed, the gas pushes the piston outward, causing a force to be generated. They are completely self-contained, require no maintenance, and features compression spring qualities that, when combined with a minor change in force as it extends, allow a regulated rate of movement.

Furthermore oil damping occurs at the end of the extension stroke due to a hydraulically cushioned zone. Thanks to the damped end travel, these qualities safeguard hinges and make it simple to install and remove. Ideally suited for use on many applications such as access panels, lids, covers, guards, bonnets and hatch covers, automotive, medical devices, and industrial equipment.

  • Material: Steel
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
97 results
Product SKUs information
Item Code Price range Availability Tube Diameter Maximum Force Tube Length View
$53.0995 - $58.8361 Request the lead time here
18.0 mm
400.0 N
195.0 mm
$61.7117 - $68.3786 Request the lead time here
18.0 mm
350.0 N
245.0 mm
$49.2657 - $54.588 Request the lead time here
18.0 mm
250.0 N
145.0 mm
$53.0995 - $58.8361 Request the lead time here
18.0 mm
500.0 N
195.0 mm
$87.7117 - $97.1875 Request the lead time here
15.0 mm
100.0 N
90.0 mm
$87.7572 - $97.2379 Request the lead time here
15.0 mm
150.0 N
90.0 mm
$66.3266 - $73.492 Request the lead time here
23.0 mm
1000.0 N
145.0 mm
$69.3937 - $76.8905 Request the lead time here
23.0 mm
350.0 N
195.0 mm
$154.5064 - $171.1983 Request the lead time here
23.0 mm
1000.0 N
295.0 mm
$83.4971 - $92.5176 Request the lead time here
23.0 mm
300.0 N
245.0 mm
$185.1351 - $205.1359 Request the lead time here
23.0 mm
550.0 N
345.0 mm
$85.6878 - $94.9449 Request the lead time here
23.0 mm
1200.0 N
345.0 mm
$53.0995 - $58.8361 Request the lead time here
18.0 mm
450.0 N
195.0 mm
$54.2497 - $60.1105 Request the lead time here
28.0 mm
150.0 N
295.0 mm
$54.2497 - $60.1105 Request the lead time here
18.0 mm
500.0 N
295.0 mm
$66.3266 - $73.492 Request the lead time here
23.0 mm
600.0 N
145.0 mm
$73.6111 - $81.5635 Request the lead time here
23.0 mm
600.0 N
245.0 mm
$77.2531 - $85.5991 Request the lead time here
23.0 mm
400.0 N
295.0 mm
$102.1736 - $113.2118 Request the lead time here
28.0 mm
500.0 N
155.0 mm
$87.0297 - $96.4317 Request the lead time here
15.0 mm
200.0 N
130.0 mm
  • of 5
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551898

Price Range
$58.8361 - $53.0995

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    195.0 mm
  • Maximum Force
    400.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551908

Price Range
$68.3786 - $61.7117

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    245.0 mm
  • Maximum Force
    350.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551889

Price Range
$54.588 - $49.2657

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    145.0 mm
  • Maximum Force
    250.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551900

Price Range
$58.8361 - $53.0995

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    195.0 mm
  • Maximum Force
    500.0 N
Gas Spring - ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Steel

551871

Price Range
$97.1875 - $87.7117

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    60.0 mm
  • Tube Length
    90.0 mm
  • Maximum Force
    100.0 N
Gas Spring - ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Steel

551872

Price Range
$97.2379 - $87.7572

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    60.0 mm
  • Tube Length
    90.0 mm
  • Maximum Force
    150.0 N
Gas Spring - ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Steel

551926

Price Range
$73.492 - $66.3266

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    145.0 mm
  • Maximum Force
    1000.0 N
Gas Spring - ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Steel

551929

Price Range
$76.8905 - $69.3937

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    195.0 mm
  • Maximum Force
    350.0 N
Gas Spring - ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Steel

551945

Price Range
$171.1983 - $154.5064

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    250.0 mm
  • Tube Length
    295.0 mm
  • Maximum Force
    1000.0 N
Gas Spring - ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Steel

551935

Price Range
$92.5176 - $83.4971

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    245.0 mm
  • Maximum Force
    300.0 N
Gas Spring - ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Steel

551947

Price Range
$205.1359 - $185.1351

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    300.0 mm
  • Tube Length
    345.0 mm
  • Maximum Force
    550.0 N
Gas Spring - ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Steel

551951

Price Range
$94.9449 - $85.6878

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    300.0 mm
  • Tube Length
    345.0 mm
  • Maximum Force
    1200.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551899

Price Range
$58.8361 - $53.0995

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    195.0 mm
  • Maximum Force
    450.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 28.0 mm | 1.102 in ; Steel

551912

Price Range
$60.1105 - $54.2497

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    28.0 mm
  • Stroke Length
    250.0 mm
  • Tube Length
    295.0 mm
  • Maximum Force
    150.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551918

Price Range
$60.1105 - $54.2497

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    250.0 mm
  • Tube Length
    295.0 mm
  • Maximum Force
    500.0 N
Gas Spring - ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Steel

551924

Price Range
$73.492 - $66.3266

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    145.0 mm
  • Maximum Force
    600.0 N
Gas Spring - ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Steel

551937

Price Range
$81.5635 - $73.6111

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    245.0 mm
  • Maximum Force
    600.0 N
Gas Spring - ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Steel

551940

Price Range
$85.5991 - $77.2531

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    250.0 mm
  • Tube Length
    295.0 mm
  • Maximum Force
    400.0 N
Gas Spring - ; Rod Diameter 14.0 mm | 0.551 in ; Tube Diameter 28.0 mm | 1.102 in ; Steel

551952

Price Range
$113.2118 - $102.1736

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    14.0 mm
  • Tube Diameter
    28.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    155.0 mm
  • Maximum Force
    500.0 N
Gas Spring - ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Steel

551875

Price Range
$96.4317 - $87.0297

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    130.0 mm
  • Maximum Force
    200.0 N