These Fixed Force Gas Springs give a steady force throughout their whole stroke. A pressurised gas, such as nitrogen or argon, fills the piston, when the gas spring is compressed, the gas pushes the piston outward, causing a force to be generated. They are completely self-contained, require no maintenance, and features compression spring qualities that, when combined with a minor change in force as it extends, allow a regulated rate of movement.
Furthermore oil damping occurs at the end of the extension stroke due to a hydraulically cushioned zone. Thanks to the damped end travel, these qualities safeguard hinges and make it simple to install and remove. Ideally suited for use on many applications such as access panels, lids, covers, guards, bonnets and hatch covers, automotive, medical devices, and industrial equipment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Tube Diameter | Maximum Force | Tube Length | View | |
|---|---|---|---|---|---|---|
| $102.6319 - $113.7196 | Request the lead time here |
0.591 in
15.0 mm
|
100.0 N
100.0 N
|
7.087 in
180.0 mm
|
||
| $49.2657 - $54.588 | Request the lead time here |
0.709 in
18.0 mm
|
100.0 N
100.0 N
|
5.709 in
145.0 mm
|
||
| $53.0995 - $58.8361 | Request the lead time here |
0.709 in
18.0 mm
|
150.0 N
150.0 N
|
7.677 in
195.0 mm
|
||
| $57.1252 - $63.2966 | Request the lead time here |
0.709 in
18.0 mm
|
250.0 N
250.0 N
|
9.646 in
245.0 mm
|
||
| $58.6422 - $64.9775 | Request the lead time here |
0.709 in
18.0 mm
|
250.0 N
250.0 N
|
11.614 in
295.0 mm
|
||
| $75.2345 - $83.3622 | Request the lead time here |
0.906 in
23.0 mm
|
400.0 N
400.0 N
|
5.709 in
145.0 mm
|
||
| $73.6111 - $81.5635 | Request the lead time here |
0.906 in
23.0 mm
|
200.0 N
200.0 N
|
9.646 in
245.0 mm
|
||
| $73.6111 - $81.5635 | Request the lead time here |
0.906 in
23.0 mm
|
9000.0 N
9000.0 N
|
9.646 in
245.0 mm
|
||
| $85.6878 - $94.9449 | Request the lead time here |
0.906 in
23.0 mm
|
850.0 N
850.0 N
|
13.583 in
345.0 mm
|
||
| $114.8255 - $127.2305 | Request the lead time here |
1.102 in
28.0 mm
|
2000.0 N
2000.0 N
|
21.85 in
555.0 mm
|
||
| $125.7521 - $139.3375 | Request the lead time here |
1.102 in
28.0 mm
|
750.0 N
750.0 N
|
21.85 in
555.0 mm
|
||
| $94.0171 - $104.1742 | Request the lead time here |
0.591 in
15.0 mm
|
150.0 N
150.0 N
|
5.118 in
130.0 mm
|
||
| $87.0297 - $96.4317 | Request the lead time here |
0.591 in
15.0 mm
|
300.0 N
300.0 N
|
5.118 in
130.0 mm
|
||
| $49.2657 - $54.588 | Request the lead time here |
0.709 in
18.0 mm
|
450.0 N
450.0 N
|
5.709 in
145.0 mm
|
||
| $66.3266 - $73.492 | Request the lead time here |
0.906 in
23.0 mm
|
1200.0 N
1200.0 N
|
5.709 in
145.0 mm
|
||
| $77.996 - $86.4222 | Request the lead time here |
0.906 in
23.0 mm
|
9000.0 N
9000.0 N
|
11.614 in
295.0 mm
|
||
| $70.061 - $77.6299 | Request the lead time here |
0.906 in
23.0 mm
|
500.0 N
500.0 N
|
7.677 in
195.0 mm
|
||
| $114.8255 - $127.2305 | Request the lead time here |
1.102 in
28.0 mm
|
1500.0 N
1500.0 N
|
10.039 in
255.0 mm
|
||
| $52.9079 - $58.6236 | Request the lead time here |
0.591 in
15.0 mm
|
300.0 N
300.0 N
|
9.055 in
230.0 mm
|
||
| $49.2657 - $54.588 | Request the lead time here |
0.709 in
18.0 mm
|
550.0 N
550.0 N
|
5.709 in
145.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue