Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of Bubble Gasket with a side profile and a steel spring core, or insert. These gaskets have a flexible clip-on profile that is conveniently mounted with a press-on by hand action. This makes then quick and easy to use.
These gaskets have been robustly designed for dynamic sealing that also offers edge protection. They can be used for a multitude of applications. Widely used in the construction industry, providing an essential seal for window and door assemblies. The range includes options that are suitable for use in the automotive industry, as a door seal on larger heavy duty vehicles.
The steel insert provides increased grip, which is resistant against high vibration.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Clamp Width | Minimum Clamp Width | Groove Width | Grip Depth | Type | View | |
|---|---|---|---|---|---|---|---|---|
| $50.8332 - $50.8332 | Request the lead time here |
|
|
|
|
3
|
||
| $25.8023 - $25.8023 | Request the lead time here |
|
|
|
|
6
|
||
| $70.8211 - $70.8211 | Request the lead time here |
|
|
|
|
4
|
||
| $51.0314 - $51.0314 | Request the lead time here |
|
|
|
|
2
|
||
| $41.8218 - $41.8218 | 3 In stock |
|
|
|
|
1
|
||
| $41.234 - $41.234 | Request the lead time here |
|
|
|
|
5
|
||
| $4.1465 - $4.5945 | Request the lead time here |
|
|
|
|
Bubble
|
||
| $2.5442 - $2.8191 | Request the lead time here |
|
|
|
|
Bubble
|
||
| $3.9453 - $4.3715 | Request the lead time here |
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
|
|
Bubble
|
||
| $3.2134 - $3.5606 | Request the lead time here |
0.15 in
3.8 mm
|
|
|
|
Bubble
|
||
| $3.1403 - $3.4795 | Request the lead time here |
|
|
|
|
Bubble
|
||
| $3.744 - $4.1485 | Request the lead time here |
|
|
|
|
Bubble
|
||
| $3.2134 - $3.5606 | Request the lead time here |
0.098 in
2.5 mm
|
0.031 in
0.8 mm
|
|
|
Bubble
|
||
| $2.4099 - $2.6703 | Request the lead time here |
0.189 in
4.8 mm
|
|
|
|
Bubble
|
||
| $3.5428 - $3.9255 | Request the lead time here |
|
|
|
|
Bubble
|
||
| $3.8111 - $4.2229 | Request the lead time here |
0.177 in
4.5 mm
|
|
|
|
Bubble
|
||
| $13.069 - $14.4809 | Request the lead time here |
|
|
|
|
Bubble
|
||
| $3.9453 - $4.3715 | Request the lead time here |
|
|
|
|
Bubble
|
||
| $3.1403 - $3.4795 | Request the lead time here |
|
|
|
|
Bubble
|
||
| $2.678 - $2.9674 | Request the lead time here |
|
|
|
|
Bubble