A range of Bubble Gasket with a side profile and a steel spring core, or insert. These gaskets have a flexible clip-on profile that is conveniently mounted with a press-on by hand action. This makes then quick and easy to use.
These gaskets have been robustly designed for dynamic sealing that also offers edge protection. They can be used for a multitude of applications. Widely used in the construction industry, providing an essential seal for window and door assemblies. The range includes options that are suitable for use in the automotive industry, as a door seal on larger heavy duty vehicles.
The steel insert provides increased grip, which is resistant against high vibration.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Orientation | Roll Length | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| $129.3853 - $143.3632 | Request the lead time here | 
Side
 | 
65.617 ft
 
20.0 m
 | 
0.815 in
 
20.7 mm
 | 
0.669 in
 
17.0 mm
 | ||
| $76.3708 - $84.6214 | Request the lead time here | 
Top
 | 
65.617 ft
 
20.0 m
 | 
0.236 in
 
6.0 mm
 | 
0.591 in
 
15.0 mm
 | ||
| $229.3331 - $254.1086 | Request the lead time here | 
Side
 | 
65.617 ft
 
20.0 m
 | 
0.878 in
 
22.3 mm
 | 
0.709 in
 
18.0 mm
 | ||
| $168.191 - $186.3614 | Request the lead time here | 
Top
 | 
65.617 ft
 
20.0 m
 | 
0.413 in
 
10.5 mm
 | 
0.882 in
 
22.4 mm
 | ||
| $23.8133 - $26.3859 | Request the lead time here | 
Side
 | 
65.617 ft
 
20.0 m
 | 
0.791 in
 
20.1 mm
 | 
0.591 in
 
15.0 mm
 | ||
| $145.1824 - $160.867 | Request the lead time here | 
Side
 | 
65.617 ft
 
20.0 m
 | 
1.24 in
 
31.5 mm
 | 
0.74 in
 
18.8 mm
 | ||
| $202.9604 - $224.887 | Request the lead time here | 
Side
 | 
65.617 ft
 
20.0 m
 | 
0.63 in
 
16.0 mm
 | 
0.575 in
 
14.6 mm
 | ||
| $112.9573 - $125.1605 | Request the lead time here | 
Top
 | 
65.617 ft
 
20.0 m
 | 
0.614 in
 
15.6 mm
 | 
0.394 in
 
10.0 mm
 | ||
| 490746 | $158.4616 - $175.5807 | Request the lead time here | 
Top
 | 
65.617 ft
 
20.0 m
 | 
0.535 in
 
13.6 mm
 | 
0.909 in
 
23.1 mm
 | |
| $3.7001 - $4.0999 | Request the lead time here | 
Side
 | 
32.808 ft
 
10.0 m
 | 
0.591 in
 
15.0 mm
 |  | ||
| $2.6652 - $2.9532 | Request the lead time here | 
Bottom
 | 
32.808 ft
 
10.0 m
 | 
0.343 in
 
8.7 mm
 | 
0.827 in
 
21.0 mm
 | ||
| $3.8304 - $4.2442 | Request the lead time here | 
Side
 | 
32.808 ft
 
10.0 m
 | 
0.728 in
 
18.5 mm
 | 
1.024 in
 
26.0 mm
 | ||
| $3.2497 - $3.6008 | Request the lead time here | 
Bottom
 | 
32.808 ft
 
10.0 m
 | 
0.433 in
 
11.0 mm
 | 
0.827 in
 
21.0 mm
 | ||
| $2.60 - $2.8809 | Request the lead time here | 
Side
 | 
32.808 ft
 
10.0 m
 | 
0.512 in
 
13.0 mm
 | 
0.728 in
 
18.5 mm
 | ||
| $3.7001 - $4.0999 | Request the lead time here | 
Side
 | 
32.808 ft
 
10.0 m
 | 
0.819 in
 
20.8 mm
 | 
0.98 in
 
24.9 mm
 | ||
| $4.0258 - $4.4607 | Request the lead time here | 
Bottom
 | 
32.808 ft
 
10.0 m
 | 
0.622 in
 
15.8 mm
 |  | ||
| $3.4396 - $3.8112 | Request the lead time here | 
Bottom
 | 
32.808 ft
 
10.0 m
 | 
0.315 in
 
8.0 mm
 | 
0.63 in
 
16.0 mm
 | ||
| $2.4701 - $2.737 | Request the lead time here | 
Side
 | 
32.808 ft
 
10.0 m
 | 
0.441 in
 
11.2 mm
 | 
0.815 in
 
20.7 mm
 | ||
| $3.7001 - $4.0999 | Request the lead time here | 
Side
 | 
32.808 ft
 
10.0 m
 | 
0.839 in
 
21.3 mm
 | 
0.394 in
 
10.0 mm
 | ||
| $3.635 - $4.0277 | Request the lead time here | 
Bottom
 | 
32.808 ft
 
10.0 m
 | 
0.366 in
 
9.3 mm
 | 
0.827 in
 
21.0 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue