Menu Search

Gasket - Bubble

In stock

A range of Bubble Gasket with a side profile and a steel spring core, or insert. These gaskets have a flexible clip-on profile that is conveniently mounted with a press-on by hand action. This makes then quick and easy to use.

These gaskets have been robustly designed for dynamic sealing that also offers edge protection. They can be used for a multitude of applications. Widely used in the construction industry, providing an essential seal for window and door assemblies. The range includes options that are suitable for use in the automotive industry, as a door seal on larger heavy duty vehicles.

The steel insert provides increased grip, which is resistant against high vibration.

  • Material: Ethylene-propylene Diene Monomer (EPDM) - Solid EPDM (70 Shore A) / Expanded EPDM (0.65g.ccm S.G.)
  • Colour: Black
  • Supplied in 20 metre rolls

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Orientation Roll Length Overall Width Overall Height View
$2.3397 - $2.5925 Request the lead time here
Side
10.0 m
11.5 mm
16.5 mm
$2.9899 - $3.3129 Request the lead time here
Side
10.0 m
11.5 mm
22.1 mm
$3.9606 - $4.3885 Request the lead time here
Bottom
10.0 m
13.0 mm
29.5 mm
$3.8304 - $4.2442 Request the lead time here
Side
10.0 m
18.0 mm
27.0 mm
$3.64 - $4.0332 Request the lead time here
Side
10.0 m
24.0 mm
14.5 mm
$4.0909 - $4.5329 Request the lead time here
Bottom
10.0 m
16.0 mm
27.0 mm
$3.8304 - $4.2442 Request the lead time here
Side
10.0 m
14.6 mm
$3.1139 - $3.4503 Request the lead time here
Bottom
10.0 m
15.0 mm
24.0 mm
$3.0488 - $3.3782 Request the lead time here
Bottom
10.0 m
24.0 mm
$3.2497 - $3.6008 Request the lead time here
Side
10.0 m
15.5 mm
13.0 mm
$2.9837 - $3.306 Request the lead time here
Bottom
10.0 m
7.9 mm
21.2 mm
$3.7001 - $4.0999 Request the lead time here
Bottom
10.0 m
30.7 mm
$6.1751 - $6.8423 Request the lead time here
Bottom
10.0 m
13.0 mm
40.0 mm
$2.3397 - $2.5925 Request the lead time here
Bottom
10.0 m
13.5 mm
12.0 mm
$3.0488 - $3.3782 Request the lead time here
Side
10.0 m
12.3 mm
20.1 mm
$3.1139 - $3.4503 Request the lead time here
Bottom
10.0 m
9.6 mm
24.8 mm
$3.1198 - $3.4569 Request the lead time here
Bottom
10.0 m
8.4 mm
15.7 mm
$2.9899 - $3.3129 Request the lead time here
Bottom
10.0 m
6.5 mm
15.1 mm
$2.2098 - $2.4485 Request the lead time here
Side
100.0 m
9.5 mm
12.0 mm
$3.1198 - $3.4569 Request the lead time here
Side
10.0 m
13.0 mm
  • of 4
Bubble Gasket Bubble Side 16.5 mm | 0.65 in 11.5 mm | 0.453 in EPDM

20036577

Price Range
$2.5925 - $2.3397

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    16.5 mm
  • Roll Length
    10.0 m
  • Overall Width
    11.5 mm
  • Colour
    Black
  • Orientation
    Side
Bubble Gasket Side 22.1 mm | 0.87 in 11.5 mm | 0.453 in EPDM

20036676

Price Range
$3.3129 - $2.9899

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    22.1 mm
  • Roll Length
    10.0 m
  • Overall Width
    11.5 mm
  • Colour
    Black
  • Orientation
    Side
Bubble Gasket Bottom 29.5 mm | 1.161 in 13.0 mm | 0.512 in EPDM

20036966

Price Range
$4.3885 - $3.9606

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    29.5 mm
  • Roll Length
    10.0 m
  • Overall Width
    13.0 mm
  • Colour
    Black
  • Orientation
    Bottom
Bubble Gasket Side 27.0 mm | 1.063 in 18.0 mm | 0.709 in EPDM

20036690

Price Range
$4.2442 - $3.8304

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    3.0 mm
  • Overall Height
    27.0 mm
  • Roll Length
    10.0 m
  • Overall Width
    18.0 mm
  • Colour
    Black
Bubble Gasket Bubble Side 1.0 mm 4.0 mm EPDM

20036843

Price Range
$4.0332 - $3.64

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Overall Height
    14.5 mm
  • Roll Length
    10.0 m
  • Overall Width
    24.0 mm
  • Colour
    Black
Bubble Gasket Bottom 27.0 mm | 1.063 in 16.0 mm | 0.63 in EPDM

20036768

Price Range
$4.5329 - $4.0909

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    27.0 mm
  • Roll Length
    10.0 m
  • Overall Width
    16.0 mm
  • Colour
    Black
  • Orientation
    Bottom
Bubble Gasket Bubble Side 3.9 mm EPDM

20036836

Price Range
$4.2442 - $3.8304

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    14.6 mm
  • Roll Length
    10.0 m
  • Colour
    Black
  • Orientation
    Side
  • Type
    Bubble
Bubble Gasket Bottom 24.0 mm | 0.945 in 15.0 mm | 0.591 in EPDM

20036744

Price Range
$3.4503 - $3.1139

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    24.0 mm
  • Roll Length
    10.0 m
  • Overall Width
    15.0 mm
  • Colour
    Black
  • Orientation
    Bottom
Bubble Gasket Bottom 24.0 mm | 0.945 in EPDM

20036720

Price Range
$3.3782 - $3.0488

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    24.0 mm
  • Roll Length
    10.0 m
  • Colour
    Black
  • Orientation
    Bottom
  • Type
    Bubble
Bubble Gasket Bubble Side 1.0 mm 3.5 mm EPDM

20036829

Price Range
$3.6008 - $3.2497

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Overall Height
    13.0 mm
  • Roll Length
    10.0 m
  • Overall Width
    15.5 mm
  • Colour
    Black
Bubble Gasket Bubble Bottom 21.2 mm | 0.835 in 7.9 mm | 0.311 in EPDM

20036584

Price Range
$3.306 - $2.9837

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    21.2 mm
  • Roll Length
    10.0 m
  • Overall Width
    7.9 mm
  • Colour
    Black
  • Orientation
    Bottom
Bubble Gasket Bottom 30.7 mm | 1.209 in EPDM

20036867

Price Range
$4.0999 - $3.7001

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Overall Height
    30.7 mm
  • Roll Length
    10.0 m
  • Colour
    Black
  • Orientation
    Bottom
Bubble Gasket Bottom 40.0 mm | 1.575 in 13.0 mm | 0.512 in EPDM

20036775

Price Range
$6.8423 - $6.1751

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    40.0 mm
  • Roll Length
    10.0 m
  • Overall Width
    13.0 mm
  • Colour
    Black
  • Orientation
    Bottom
Bubble Gasket Bottom 12.0 mm | 0.472 in 13.5 mm | 0.531 in EPDM

20036737

Price Range
$2.5925 - $2.3397

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    12.0 mm
  • Roll Length
    10.0 m
  • Overall Width
    13.5 mm
  • Colour
    Black
  • Orientation
    Bottom
Bubble Gasket Side 20.1 mm | 0.791 in 12.3 mm | 0.484 in EPDM

20036669

Price Range
$3.3782 - $3.0488

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    20.1 mm
  • Roll Length
    10.0 m
  • Overall Width
    12.3 mm
  • Colour
    Black
  • Orientation
    Side
Bubble Gasket Bottom 24.8 mm | 0.976 in 9.6 mm | 0.378 in EPDM

20036621

Price Range
$3.4503 - $3.1139

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    24.8 mm
  • Roll Length
    10.0 m
  • Overall Width
    9.6 mm
  • Colour
    Black
  • Orientation
    Bottom
Bubble Gasket Bottom 15.7 mm | 0.618 in 8.4 mm | 0.331 in EPDM

20036799

Price Range
$3.4569 - $3.1198

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    0.8 mm
  • Overall Height
    15.7 mm
  • Roll Length
    10.0 m
  • Overall Width
    8.4 mm
  • Colour
    Black
Bubble Gasket Bottom 15.1 mm | 0.594 in 6.5 mm | 0.256 in EPDM

20036881

Price Range
$3.3129 - $2.9899

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    15.1 mm
  • Roll Length
    10.0 m
  • Overall Width
    6.5 mm
  • Colour
    Black
  • Orientation
    Bottom
Bubble Gasket Side 12.0 mm | 0.472 in 9.5 mm | 0.374 in EPDM

20036638

Price Range
$2.4485 - $2.2098

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Overall Height
    12.0 mm
  • Roll Length
    100.0 m
  • Overall Width
    9.5 mm
  • Colour
    Black
Bubble Gasket Side 13.0 mm | 0.512 in EPDM

20036898

Price Range
$3.4569 - $3.1198

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    10.0 m
  • Overall Width
    13.0 mm
  • Colour
    Black
  • Orientation
    Side
  • Type
    Bubble