Menu Search

Gasket - Bubble

In stock

A range of Bubble Gasket with a side profile and a steel spring core, or insert. These gaskets have a flexible clip-on profile that is conveniently mounted with a press-on by hand action. This makes then quick and easy to use.

These gaskets have been robustly designed for dynamic sealing that also offers edge protection. They can be used for a multitude of applications. Widely used in the construction industry, providing an essential seal for window and door assemblies. The range includes options that are suitable for use in the automotive industry, as a door seal on larger heavy duty vehicles.

The steel insert provides increased grip, which is resistant against high vibration.

  • Material: Ethylene-propylene Diene Monomer (EPDM) - Solid EPDM (70 Shore A) / Expanded EPDM (0.65g.ccm S.G.)
  • Colour: Black
  • Supplied in 20 metre rolls

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Orientation Roll Length Overall Width Overall Height View
$2.60 - $2.8809 Request the lead time here
Bottom
10.0 m
21.0 mm
$12.6883 - $14.0591 Request the lead time here
Bottom
10.0 m
49.0 mm
$2.9899 - $3.3129 Request the lead time here
Bottom
10.0 m
8.0 mm
11.5 mm
$128.8207 - $142.7377 Request the lead time here
Top
20.0 m
10.5 mm
20.0 mm
$330.7506 - $366.4825 Request the lead time here
Top
20.0 m
11.5 mm
34.5 mm
$256.0575 - $283.7204 9 In stock
Side
20.0 m
25.2 mm
15.9 mm
$369.5104 - $409.4297 Request the lead time here
Side
20.0 m
32.5 mm
15.5 mm
$131.3701 - $145.5624 Request the lead time here
Top
20.0 m
5.4 mm
16.0 mm
34009059001 $156.4867 - $173.3925 Request the lead time here
Side
20.0 m
26.5 mm
15.1 mm
$130.5301 - $144.6316 98 In stock
Side
20.0 m
12.0 mm
10.0 mm
$285.1705 - $315.9784 Request the lead time here
Side
20.0 m
23.3 mm
17.3 mm
$117.7119 - $130.4287 Request the lead time here
Top
20.0 m
5.5 mm
29.9 mm
$227.0956 - $251.6296 Request the lead time here
Side
20.0 m
22.0 mm
16.0 mm
$184.8843 - $204.8581 Request the lead time here
Top
20.0 m
17.0 mm
29.6 mm
34009003002 $208.2838 - $230.7854 Request the lead time here
Side
20.0 m
8.7 mm
11.5 mm
$98.5449 - $109.191 Request the lead time here
Top
20.0 m
11.0 mm
20.4 mm
$140.8989 - $156.1206 Request the lead time here
Top
20.0 m
10.0 mm
28.5 mm
$383.4372 - $424.8613 Request the lead time here
Side
20.0 m
30.9 mm
15.5 mm
$370.898 - $410.9675 Request the lead time here
Side
20.0 m
33.5 mm
15.5 mm
$71.6261 - $79.3641 Request the lead time here
Side
20.0 m
7.0 mm
11.0 mm
  • of 4
Bubble Gasket Bottom 1.0 mm 3.5 mm EPDM

20036560

Price Range
$2.8809 - $2.60

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Overall Height
    21.0 mm
  • Roll Length
    10.0 m
  • Colour
    Black
  • Orientation
    Bottom
Bubble Gasket Bottom 49.0 mm | 1.929 in EPDM

20036782

Price Range
$14.0591 - $12.6883

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    49.0 mm
  • Roll Length
    10.0 m
  • Colour
    Black
  • Orientation
    Bottom
  • Type
    Bubble
Bubble Gasket Bubble Bottom 0.8 mm 2.5 mm EPDM

20036812

Price Range
$3.3129 - $2.9899

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    0.8 mm
  • Overall Height
    11.5 mm
  • Roll Length
    10.0 m
  • Overall Width
    8.0 mm
  • Colour
    Black
Sealing Gasket - Top ; 7 ; EPDM ; ; Overall Height - 20.0 mm | 0.787 in

490749

Price Range
$142.7377 - $128.8207

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    20.0 mm
  • Roll Length
    20.0 m
  • Overall Width
    10.5 mm
  • Colour
    Black
  • Orientation
    Top
Sealing Gasket - Top ; 9 ; EPDM ; ; Overall Height - 34.5 mm | 1.358 in

490751

Price Range
$366.4825 - $330.7506

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    34.5 mm
  • Roll Length
    20.0 m
  • Overall Width
    11.5 mm
  • Colour
    Black
  • Orientation
    Top
Sealing Gasket - Side ; 7 ; EPDM ; ; Overall Height - 15.9 mm | 0.626 in

490737

Price Range
$283.7204 - $256.0575

Stock Levels
9 In stock
Attributes
  • Overall Height
    15.9 mm
  • Roll Length
    20.0 m
  • Overall Width
    25.2 mm
  • Colour
    Black
  • Orientation
    Side
Sealing Gasket - Side ; Steel Inserted ; EPDM Solid ; ; Overall Height - 15.5 mm | 0.61 in

551828

Price Range
$409.4297 - $369.5104

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    15.5 mm
  • Roll Length
    20.0 m
  • Overall Width
    32.5 mm
  • Colour
    Black
  • Orientation
    Side
Sealing Gasket - Top ; 1 ; EPDM ; ; Overall Height - 16.0 mm | 0.63 in

490743

Price Range
$145.5624 - $131.3701

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    16.0 mm
  • Roll Length
    20.0 m
  • Overall Width
    5.4 mm
  • Colour
    Black
  • Orientation
    Top
Sealing Gasket - Side ; 2 ; EPDM ; ; Overall Height - 15.1 mm | 0.594 in

34009059001

Price Range
$173.3925 - $156.4867

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    15.1 mm
  • Roll Length
    20.0 m
  • Overall Width
    26.5 mm
  • Colour
    Black
  • Orientation
    Side
Sealing Gasket - Side ; 12 ; EPDM ; ; Overall Height - 10.0 mm | 0.394 in

490742

Price Range
$144.6316 - $130.5301

Stock Levels
98 In stock
Attributes
  • Overall Height
    10.0 mm
  • Roll Length
    20.0 m
  • Overall Width
    12.0 mm
  • Colour
    Black
  • Orientation
    Side
Sealing Gasket - Side ; 4 ; EPDM ; ; Overall Height - 17.3 mm | 0.681 in

493007

Price Range
$315.9784 - $285.1705

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    17.3 mm
  • Roll Length
    20.0 m
  • Overall Width
    23.3 mm
  • Colour
    Black
  • Orientation
    Side
Sealing Gasket - Top ; 11 ; EPDM ; ; Overall Height - 29.9 mm | 1.177 in

34009110001

Price Range
$130.4287 - $117.7119

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    29.9 mm
  • Roll Length
    20.0 m
  • Overall Width
    5.5 mm
  • Colour
    Black
  • Orientation
    Top
Sealing Gasket - Side ; 9 ; EPDM ; ; Overall Height - 16.0 mm | 0.63 in

490739

Price Range
$251.6296 - $227.0956

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    16.0 mm
  • Roll Length
    20.0 m
  • Overall Width
    22.0 mm
  • Colour
    Black
  • Orientation
    Side
Sealing Gasket - Top ; 5 ; EPDM ; ; Overall Height - 29.6 mm | 1.165 in

490747

Price Range
$204.8581 - $184.8843

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    29.6 mm
  • Roll Length
    20.0 m
  • Overall Width
    17.0 mm
  • Colour
    Black
  • Orientation
    Top
Sealing Gasket - Side ; 11 ; EPDM ; ; Overall Height - 11.5 mm | 0.453 in

34009003002

Price Range
$230.7854 - $208.2838

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    11.5 mm
  • Roll Length
    20.0 m
  • Overall Width
    8.7 mm
  • Colour
    Black
  • Orientation
    Side
Sealing Gasket - Top ; 2 ; EPDM ; ; Overall Height - 20.4 mm | 0.803 in

34009104001

Price Range
$109.191 - $98.5449

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    20.4 mm
  • Roll Length
    20.0 m
  • Overall Width
    11.0 mm
  • Colour
    Black
  • Orientation
    Top
Sealing Gasket - Top ; 8 ; EPDM ; ; Overall Height - 28.5 mm | 1.122 in

34009173001

Price Range
$156.1206 - $140.8989

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    28.5 mm
  • Roll Length
    20.0 m
  • Overall Width
    10.0 mm
  • Colour
    Black
  • Orientation
    Top
Sealing Gasket - Side ; Steel Inserted ; EPDM Solid ; ; Overall Height - 15.5 mm | 0.61 in

551827

Price Range
$424.8613 - $383.4372

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    15.5 mm
  • Roll Length
    20.0 m
  • Overall Width
    30.9 mm
  • Colour
    Black
  • Orientation
    Side
Sealing Gasket - Side ; Steel Inserted ; EPDM Solid ; ; Overall Height - 15.5 mm | 0.61 in

551826

Price Range
$410.9675 - $370.898

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    15.5 mm
  • Roll Length
    20.0 m
  • Overall Width
    33.5 mm
  • Colour
    Black
  • Orientation
    Side
Sealing Gasket - Side ; 5 ; EPDM ; ; Overall Height - 11.0 mm | 0.433 in

34009002002

Price Range
$79.3641 - $71.6261

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    11.0 mm
  • Roll Length
    20.0 m
  • Overall Width
    7.0 mm
  • Colour
    Black
  • Orientation
    Side