Menu Search

Gasket - Bubble

In stock

A range of Bubble Gasket with a side profile and a steel spring core, or insert. These gaskets have a flexible clip-on profile that is conveniently mounted with a press-on by hand action. This makes then quick and easy to use.

These gaskets have been robustly designed for dynamic sealing that also offers edge protection. They can be used for a multitude of applications. Widely used in the construction industry, providing an essential seal for window and door assemblies. The range includes options that are suitable for use in the automotive industry, as a door seal on larger heavy duty vehicles.

The steel insert provides increased grip, which is resistant against high vibration.

  • Material: Ethylene-propylene Diene Monomer (EPDM) - Solid EPDM (70 Shore A) / Expanded EPDM (0.65g.ccm S.G.)
  • Colour: Black
  • Supplied in 20 metre rolls

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Orientation Roll Length Overall Width Overall Height View
$49.3526 - $49.3526 Request the lead time here
20.0 m
12.0 mm
10.0 mm
$49.545 - $49.545 Request the lead time here
20.0 m
10.0 mm
7.5 mm
$40.033 - $40.033 Request the lead time here
20.0 m
12.0 mm
7.0 mm
$40.6037 - $40.6037 3 In stock
20.0 m
8.0 mm
6.0 mm
$25.0508 - $25.0508 Request the lead time here
20.0 m
9.0 mm
6.0 mm
$68.7583 - $68.7583 Request the lead time here
20.0 m
14.0 mm
12.0 mm
$3.0488 - $3.3782 Request the lead time here
Bottom
10.0 m
10.4 mm
23.0 mm
  • of 4
Bubble Gasket - EPDM ; Overall Length 20.0 m | 65.617 ft ; Overall Height 10.0 mm | 0.394 in ; Overall Width 12.0 mm | 0.472 in

490767

Price Range
$49.3526 - $49.3526

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.0 mm
  • Roll Length
    20.0 m
  • Overall Width
    12.0 mm
  • Colour
    Black
  • Type
    Adhesive
Bubble Gasket - EPDM ; Overall Length 20.0 m | 65.617 ft ; Overall Height 7.5 mm | 0.295 in ; Overall Width 10.0 mm | 0.394 in

490766

Price Range
$49.545 - $49.545

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    7.5 mm
  • Roll Length
    20.0 m
  • Overall Width
    10.0 mm
  • Colour
    Black
  • Type
    Adhesive
Bubble Gasket - EPDM ; Overall Length 20.0 m | 65.617 ft ; Overall Height 7.0 mm | 0.276 in ; Overall Width 12.0 mm | 0.472 in

490769

Price Range
$40.033 - $40.033

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    7.0 mm
  • Roll Length
    20.0 m
  • Overall Width
    12.0 mm
  • Colour
    Black
  • Type
    Adhesive
Bubble Gasket - EPDM ; Overall Length 20.0 m | 65.617 ft ; Overall Height 6.0 mm | 0.236 in ; Overall Width 8.0 mm | 0.315 in

490765

Price Range
$40.6037 - $40.6037

Stock Levels
3 In stock
Attributes
  • Overall Height
    6.0 mm
  • Roll Length
    20.0 m
  • Overall Width
    8.0 mm
  • Colour
    Black
  • Type
    Adhesive
Bubble Gasket - EPDM ; Overall Length 20.0 m | 65.617 ft ; Overall Height 6.0 mm | 0.236 in ; Overall Width 9.0 mm | 0.354 in

490770

Price Range
$25.0508 - $25.0508

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Roll Length
    20.0 m
  • Overall Width
    9.0 mm
  • Colour
    Black
  • Type
    Adhesive
Bubble Gasket - EPDM ; Overall Length 20.0 m | 65.617 ft ; Overall Height 12.0 mm | 0.472 in ; Overall Width 14.0 mm | 0.551 in

490768

Price Range
$68.7583 - $68.7583

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    12.0 mm
  • Roll Length
    20.0 m
  • Overall Width
    14.0 mm
  • Colour
    Black
  • Type
    Adhesive
Bubble Gasket Bottom 23.0 mm | 0.906 in 10.4 mm | 0.409 in EPDM

20036607

Price Range
$3.3782 - $3.0488

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    23.0 mm
  • Roll Length
    10.0 m
  • Overall Width
    10.4 mm
  • Colour
    Black
  • Orientation
    Bottom