Dual Flipper Gasket has a flexible, clip-on profile that conveniently presses on by hand. This makes then quick and easy to use. The gasket provides sealing and edge protection to a range of applications across both the industrial and automotive industries.
Essentially used on metal sheet, they offer protection from vibrations, ingress of humidity and dirt. They also provide an additional seal to enclosures.
The gasket is dual material; a hard rubber carrier helps to improve grip to panel and a softer rubber aids compression.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Width | Overall Height | Minimum Grip | View | |
|---|---|---|---|---|---|---|
| Request the lead time here |
0.118 in
3.0 mm
|
1.075 in
27.3 mm
|
0.039 in
1.0 mm
|
|||
| Request the lead time here |
0.382 in
9.7 mm
|
1.614 in
41.0 mm
|
0.079 in
2.0 mm
|
|||
| Request the lead time here |
0.386 in
9.8 mm
|
0.969 in
24.6 mm
|
0.039 in
1.0 mm
|
|||
| Request the lead time here |
0.343 in
8.7 mm
|
1.299 in
33.0 mm
|
0.039 in
1.0 mm
|
|||
| Request the lead time here |
0.902 in
22.9 mm
|
0.539 in
13.7 mm
|
0.079 in
2.0 mm
|
|||
| Request the lead time here |
0.287 in
7.3 mm
|
1.406 in
35.7 mm
|
0.157 in
4.0 mm
|
|||
| 34009205001 | Request the lead time here |
0.685 in
17.4 mm
|
1.059 in
26.9 mm
|
0.079 in
2.0 mm
|
||
| Request the lead time here |
0.425 in
10.8 mm
|
2.024 in
51.4 mm
|
0.079 in
2.0 mm
|
|||
| Request the lead time here |
0.827 in
21.0 mm
|
0.539 in
13.7 mm
|
0.039 in
1.0 mm
|
|||
| Request the lead time here |
1.083 in
27.5 mm
|
0.634 in
16.1 mm
|
0.039 in
1.0 mm
|
|||
| 2 In stock |
0.142 in
3.6 mm
|
0.933 in
23.7 mm
|
0.039 in
1.0 mm
|
|||
| Request the lead time here |
0.299 in
7.6 mm
|
0.815 in
20.7 mm
|
|
|||
| Request the lead time here |
0.327 in
8.3 mm
|
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
|||
| Request the lead time here |
0.343 in
8.7 mm
|
1.319 in
33.5 mm
|
0.039 in
1.0 mm
|
|||
| Request the lead time here |
0.801 in
20.34 mm
|
0.512 in
13.0 mm
|
0.039 in
1.0 mm
|
|||
| Request the lead time here |
0.394 in
10.0 mm
|
0.669 in
17.0 mm
|
|
|||
| 200 In stock |
0.343 in
8.7 mm
|
0.933 in
23.7 mm
|
0.039 in
1.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue