Menu Search

Gear Levers - Ball Knob

In production

Ball Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The T-handle knob is black plastic with a brass insert making these durable levers ideal on machinery applications for changing gears through a pivot point.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Shaft Diameter Thread Size Overall Length Shaft Material View
$54.4994 - $60.3871 Request the lead time here
12.0 mm
M10
160.0 mm
Stainless Steel
$35.158 - $38.9563 Request the lead time here
10.0 mm
M8 X 1.25
111.0 mm
Steel
$58.0057 - $64.2723 Request the lead time here
16.0 mm
M14 x 2.0
178.1 mm
Steel
$46.2453 - $51.2413 Request the lead time here
14.0 mm
M12 x 1.75
176.0 mm
Steel
$29.2663 - $32.4281 Request the lead time here
8.1 mm
M6 X 1.0
72.0 mm
Steel
$32.6959 - $36.2281 Request the lead time here
8.1 mm
M6 X 1.0
109.0 mm
Steel
$50.3381 - $55.7763 Request the lead time here
14.0 mm
M12 x 1.75
141.0 mm
Steel
$43.8244 - $48.5589 Request the lead time here
12.0 mm
M10 x 1.5
174.0 mm
Steel
$55.7407 - $61.7625 Request the lead time here
14.0 mm
M12 x 1.75
216.0 mm
Steel
$65.8843 - $73.002 Request the lead time here
16.0 mm
M14 x 2.0
268.0 mm
Steel
$41.6578 - $46.1582 Request the lead time here
12.0 mm
M10 x 1.5
114.0 mm
Steel
$35.3648 - $39.1854 Request the lead time here
10.0 mm
M8 X 1.25
136.0 mm
Steel
$31.8097 - $35.2461 Request the lead time here
10.0 mm
M8 X 1.25
91.0 mm
Steel
$36.0836 - $39.9819 Request the lead time here
12.0 mm
M10 x 1.5
139.0 mm
Steel
$31.2148 - $34.587 Request the lead time here
8.1 mm
M6 X 1.0
89.0 mm
Steel
  • of 2
Gear Lever - Shaft Diameter : 12.0 mm | 0.472 in ; Overall Length:160.0 mm | 6.299 in ; Thread Size:M10

1504435

Price Range
$60.3871 - $54.4994

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    160.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever - Shaft Diameter : 10.0 mm | 0.394 in ; Overall Length:111.0 mm | 4.37 in ; Thread Size:M8 x 1.25

WGL-20

Price Range
$38.9563 - $35.158

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    111.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8 X 1.25
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever - Shaft Diameter : 16.0 mm | 0.63 in ; Overall Length:178.1 mm | 7.012 in ; Thread Size:M14 x 2.0

WGL-60

Price Range
$64.2723 - $58.0057

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    178.1 mm
  • Shaft Diameter
    16.0 mm
  • Thread Size
    M14 x 2.0
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever - Shaft Diameter : 14.0 mm | 0.551 in ; Overall Length:176.0 mm | 6.929 in ; Thread Size:M12 x 1.75

WGL-50

Price Range
$51.2413 - $46.2453

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    176.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12 x 1.75
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever - Shaft Diameter : 8.1 mm | 0.319 in ; Overall Length:72.0 mm | 2.835 in ; Thread Size:M6 x 1.0

WGL-0

Price Range
$32.4281 - $29.2663

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    72.0 mm
  • Shaft Diameter
    8.1 mm
  • Thread Size
    M6 X 1.0
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever - Shaft Diameter : 8.1 mm | 0.319 in ; Overall Length:109.0 mm | 4.291 in ; Thread Size:M6 x 1.0

WGL-10

Price Range
$36.2281 - $32.6959

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    109.0 mm
  • Shaft Diameter
    8.1 mm
  • Thread Size
    M6 X 1.0
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever - Shaft Diameter : 14.0 mm | 0.551 in ; Overall Length:141.0 mm | 5.551 in ; Thread Size:M12 x 1.75

WGL-45

Price Range
$55.7763 - $50.3381

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    141.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12 x 1.75
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever - Shaft Diameter : 12.0 mm | 0.472 in ; Overall Length:174.0 mm | 6.85 in ; Thread Size:M10 x 1.5

WGL-40

Price Range
$48.5589 - $43.8244

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    174.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever - Shaft Diameter : 14.0 mm | 0.551 in ; Overall Length:216.0 mm | 8.504 in ; Thread Size:M12 x 1.75

WGL-55

Price Range
$61.7625 - $55.7407

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    216.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12 x 1.75
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever - Shaft Diameter : 16.0 mm | 0.63 in ; Overall Length:268.0 mm | 10.551 in ; Thread Size:M14 x 2.0

WGL-70

Price Range
$73.002 - $65.8843

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    268.0 mm
  • Shaft Diameter
    16.0 mm
  • Thread Size
    M14 x 2.0
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever - Shaft Diameter : 12.0 mm | 0.472 in ; Overall Length:114.0 mm | 4.488 in ; Thread Size:M10 x 1.5

WGL-30

Price Range
$46.1582 - $41.6578

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    114.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever - Shaft Diameter : 10.0 mm | 0.394 in ; Overall Length:136.0 mm | 5.354 in ; Thread Size:M8 x 1.25

WGL-25

Price Range
$39.1854 - $35.3648

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    136.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8 X 1.25
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever - Shaft Diameter : 10.0 mm | 0.394 in ; Overall Length:91.0 mm | 3.583 in ; Thread Size:M8 x 1.25

WGL-15

Price Range
$35.2461 - $31.8097

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    91.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8 X 1.25
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever - Shaft Diameter : 12.0 mm | 0.472 in ; Overall Length:139.0 mm | 5.472 in ; Thread Size:M10 x 1.5

WGL-35

Price Range
$39.9819 - $36.0836

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    139.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever - Shaft Diameter : 8.1 mm | 0.319 in ; Overall Length:89.0 mm | 3.504 in ; Thread Size:M6 x 1.0

WGL-5

Price Range
$34.587 - $31.2148

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    89.0 mm
  • Shaft Diameter
    8.1 mm
  • Thread Size
    M6 X 1.0
  • Colour
    Black
  • Handle Style
    Ball Knob