Menu Search

Gears - Spur

In production

Gear Spurs are one of the most common type of gears. They are also known as straight-cut gears and can be found in a multitude of applications that require mechanical force transmission.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Item Code Price range Availability Hub Diameter Bore Diameter View
$11.5767 - $21.3256 Request the lead time here
16.0 mm
8.0 mm
$10.2132 - $18.8137 Request the lead time here
16.0 mm
8.0 mm
$6.9845 - $12.8662 Request the lead time here
15.0 mm
6.0 mm
$5.67 - $10.4449 Request the lead time here
15.0 mm
6.0 mm
$7.426 - $13.6796 Request the lead time here
12.0 mm
6.0 mm
$7.957 - $14.6576 Request the lead time here
12.0 mm
6.0 mm
$17.04 - $31.3895 Request the lead time here
16.0 mm
8.0 mm
$8.3202 - $15.3267 Request the lead time here
12.0 mm
6.0 mm
$3.7723 - $6.949 Request the lead time here
12.0 mm
4.0 mm
$11.2001 - $20.6318 Request the lead time here
17.0 mm
8.0 mm
$6.4251 - $11.8358 Request the lead time here
15.0 mm
6.0 mm
$11.6167 - $21.3992 Request the lead time here
17.0 mm
8.0 mm
$14.6386 - $26.966 Request the lead time here
18.0 mm
8.0 mm
$8.5876 - $15.8191 Request the lead time here
14.0 mm
6.0 mm
$21.0902 - $38.8505 Request the lead time here
24.0 mm
12.0 mm
$7.6934 - $14.172 Request the lead time here
14.0 mm
6.0 mm
$19.7843 - $36.4447 Request the lead time here
20.0 mm
10.0 mm
$5.9744 - $11.0054 Request the lead time here
12.0 mm
6.0 mm
$9.7042 - $17.8762 Request the lead time here
12.0 mm
6.0 mm
$13.6826 - $25.2049 Request the lead time here
18.0 mm
8.0 mm
  • of 3
Gears - Spur Bore Diameter 8.0 mm | 0.315 in Hub Diameter 16.0 mm | 0.63 in Number of Teeth 50

104001300005

Price Range
$21.3256 - $11.5767

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    8.0 mm
  • Face Width
    8.0 mm
  • Hub Diameter
    16.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    20.0 mm
Gears - Spur Bore Diameter 8.0 mm | 0.315 in Hub Diameter 16.0 mm | 0.63 in Number of Teeth 35

104001000005

Price Range
$18.8137 - $10.2132

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    8.0 mm
  • Face Width
    8.0 mm
  • Hub Diameter
    16.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    20.0 mm
Gears - Spur Bore Diameter 6.0 mm | 0.236 in Hub Diameter 15.0 mm | 0.591 in Number of Teeth 120

104004000005

Price Range
$12.8662 - $6.9845

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Face Width
    120.0 mm
  • Hub Diameter
    15.0 mm
  • Hub Width
    6.0 mm
  • Overall Width
    10.0 mm
Gears - Spur Bore Diameter 6.0 mm | 0.236 in Hub Diameter 15.0 mm | 0.591 in Number of Teeth 60

104003700005

Price Range
$10.4449 - $5.67

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Face Width
    3.0 mm
  • Hub Diameter
    15.0 mm
  • Hub Width
    6.0 mm
  • Overall Width
    10.0 mm
Gears - Spur Bore Diameter 6.0 mm | 0.236 in Hub Diameter 12.0 mm | 0.472 in Number of Teeth 21

104000500005

Price Range
$13.6796 - $7.426

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Face Width
    8.0 mm
  • Hub Diameter
    12.0 mm
  • Hub Width
    6.0 mm
  • Overall Width
    16.0 mm
Gears - Spur Bore Diameter 6.0 mm | 0.236 in Hub Diameter 12.0 mm | 0.472 in Number of Teeth 24; POM

104000600005

Price Range
$14.6576 - $7.957

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Face Width
    8.0 mm
  • Hub Diameter
    12.0 mm
  • Hub Width
    6.0 mm
  • Overall Width
    16.0 mm
Gears - Spur Bore Diameter 8.0 mm | 0.315 in Hub Diameter 16.0 mm | 0.63 in Number of Teeth 60

104001400005

Price Range
$31.3895 - $17.04

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    8.0 mm
  • Face Width
    8.0 mm
  • Hub Diameter
    16.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    20.0 mm
Gears - Spur Bore Diameter 6.0 mm | 0.236 in Hub Diameter 12.0 mm | 0.472 in Number of Teeth 28

104000700005

Price Range
$15.3267 - $8.3202

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Face Width
    8.0 mm
  • Hub Diameter
    12.0 mm
  • Hub Width
    6.0 mm
  • Overall Width
    16.0 mm
Gears - Spur Bore Diameter 4.0 mm | 0.157 in Hub Diameter 12.0 mm | 0.472 in Number of Teeth 30

104003100005

Price Range
$6.949 - $3.7723

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    4.0 mm
  • Face Width
    3.0 mm
  • Hub Diameter
    12.0 mm
  • Hub Width
    4.0 mm
  • Overall Width
    10.0 mm
Gears - Spur Bore Diameter 8.0 mm | 0.315 in Hub Diameter 17.0 mm | 0.669 in Number of Teeth 18

104004300005

Price Range
$20.6318 - $11.2001

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    8.0 mm
  • Face Width
    12.0 mm
  • Hub Diameter
    17.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    23.0 mm
Gears - Spur Bore Diameter 6.0 mm | 0.236 in Hub Diameter 15.0 mm | 0.591 in Number of Teeth 96

104003900005

Price Range
$11.8358 - $6.4251

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Face Width
    3.0 mm
  • Hub Diameter
    15.0 mm
  • Hub Width
    6.0 mm
  • Overall Width
    10.0 mm
Gears - Spur Bore Diameter 8.0 mm | 0.315 in Hub Diameter 17.0 mm | 0.669 in Number of Teeth 20

104004400005

Price Range
$21.3992 - $11.6167

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    8.0 mm
  • Face Width
    12.0 mm
  • Hub Diameter
    17.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    23.0 mm
Gears - Spur Bore Diameter 8.0 mm | 0.315 in Hub Diameter 18.0 mm | 0.709 in Number of Teeth 18

104001700005

Price Range
$26.966 - $14.6386

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    8.0 mm
  • Face Width
    15.0 mm
  • Hub Diameter
    18.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    25.0 mm
Gears - Spur Bore Diameter 6.0 mm | 0.236 in Hub Diameter 14.0 mm | 0.551 in Number of Teeth 12

104004100005

Price Range
$15.8191 - $8.5876

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Face Width
    12.0 mm
  • Hub Diameter
    14.0 mm
  • Hub Width
    6.0 mm
  • Overall Width
    23.0 mm
Gears - Spur Bore Diameter 12.0 mm | 0.472 in Hub Diameter 24.0 mm | 0.945 in Number of Teeth 32

104002400005

Price Range
$38.8505 - $21.0902

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    12.0 mm
  • Face Width
    15.0 mm
  • Hub Diameter
    24.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    30.0 mm
Gears - Spur Bore Diameter 6.0 mm | 0.236 in Hub Diameter 14.0 mm | 0.551 in Number of Teeth 15

104004200005

Price Range
$14.172 - $7.6934

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Face Width
    12.0 mm
  • Hub Diameter
    14.0 mm
  • Hub Width
    6.0 mm
  • Overall Width
    23.0 mm
Gears - Spur Bore Diameter 10.0 mm | 0.394 in Hub Diameter 20.0 mm | 0.787 in Number of Teeth 30

104002300005

Price Range
$36.4447 - $19.7843

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    10.0 mm
  • Face Width
    15.0 mm
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
Gears - Spur Bore Diameter 6.0 mm | 0.236 in Hub Diameter 12.0 mm | 0.472 in Number of Teeth 20

104000400005

Price Range
$11.0054 - $5.9744

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Face Width
    8.0 mm
  • Hub Diameter
    12.0 mm
  • Hub Width
    6.0 mm
  • Overall Width
    16.0 mm
Gears - Spur Bore Diameter 6.0 mm | 0.236 in Hub Diameter 12.0 mm | 0.472 in Number of Teeth 32

104000900005

Price Range
$17.8762 - $9.7042

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Face Width
    8.0 mm
  • Hub Diameter
    12.0 mm
  • Hub Width
    6.0 mm
  • Overall Width
    16.0 mm
Gears - Spur Bore Diameter 8.0 mm | 0.315 in Hub Diameter 18.0 mm | 0.709 in Number of Teeth 15

104001600005

Price Range
$25.2049 - $13.6826

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    8.0 mm
  • Face Width
    15.0 mm
  • Hub Diameter
    18.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    25.0 mm