Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Gear Spurs are one of the most common type of gears. They are also known as straight-cut gears and can be found in a multitude of applications that require mechanical force transmission.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hub Diameter | Bore Diameter | View | |
|---|---|---|---|---|---|
| $15.8886 - $29.2686 | Request the lead time here |
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
| $6.0826 - $11.2048 | Request the lead time here |
0.354 in
9.0 mm
|
0.157 in
4.0 mm
|
||
| $11.1667 - $20.5703 | Request the lead time here |
0.63 in
16.0 mm
|
0.315 in
8.0 mm
|
||
| $6.9135 - $12.7354 | Request the lead time here |
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
| $13.4389 - $24.7559 | Request the lead time here |
0.63 in
16.0 mm
|
0.315 in
8.0 mm
|
||
| $17.5461 - $32.3218 | Request the lead time here |
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
| $8.3202 - $15.3267 | Request the lead time here |
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
| $3.7723 - $6.949 | Request the lead time here |
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
||
| $11.2001 - $20.6318 | Request the lead time here |
0.669 in
17.0 mm
|
0.315 in
8.0 mm
|
||
| $6.4251 - $11.8358 | Request the lead time here |
0.591 in
15.0 mm
|
0.236 in
6.0 mm
|
||
| $4.8143 - $8.8685 | Request the lead time here |
0.591 in
15.0 mm
|
0.236 in
6.0 mm
|
||
| $10.2736 - $18.9252 | Request the lead time here |
0.709 in
18.0 mm
|
0.315 in
8.0 mm
|
||
| $21.0902 - $38.8505 | Request the lead time here |
0.945 in
24.0 mm
|
0.472 in
12.0 mm
|
||
| $7.6934 - $14.172 | Request the lead time here |
0.551 in
14.0 mm
|
0.236 in
6.0 mm
|
||
| $19.7843 - $36.4447 | Request the lead time here |
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
| $4.6127 - $8.4972 | Request the lead time here |
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
||
| $5.9714 - $10.9999 | Request the lead time here |
0.354 in
9.0 mm
|
0.157 in
4.0 mm
|
||
| $13.6831 - $25.2059 | Request the lead time here |
0.945 in
24.0 mm
|
0.394 in
10.0 mm
|
||
| $15.492 - $28.5379 | Request the lead time here |
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
| $3.8807 - $7.1486 | Request the lead time here |
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue