Menu Search

Gears - Spur

In production

Gear Spurs are one of the most common type of gears. They are also known as straight-cut gears and can be found in a multitude of applications that require mechanical force transmission.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Item Code Price range Availability Hub Diameter Bore Diameter View
$1.3411 - $2.4706 Request the lead time here
$1.3411 - $2.4706 Request the lead time here
$1.2574 - $1.3235 Request the lead time here
2.4 mm
$1.3547 - $2.4955 Request the lead time here
$1.3547 - $2.4955 Request the lead time here
$1.3411 - $1.4117 Request the lead time here
2.4 mm
$7.957 - $14.6576 Request the lead time here
12.0 mm
6.0 mm
$17.04 - $31.3895 Request the lead time here
16.0 mm
8.0 mm
$8.5876 - $15.8191 Request the lead time here
14.0 mm
6.0 mm
$8.3202 - $15.3267 Request the lead time here
12.0 mm
6.0 mm
$3.7723 - $6.949 Request the lead time here
12.0 mm
4.0 mm
$11.2001 - $20.6318 Request the lead time here
17.0 mm
8.0 mm
$5.0566 - $9.3149 Request the lead time here
15.0 mm
6.0 mm
$11.5767 - $21.3256 Request the lead time here
16.0 mm
8.0 mm
$6.5026 - $11.9784 Request the lead time here
15.0 mm
6.0 mm
$13.6831 - $25.2059 Request the lead time here
24.0 mm
10.0 mm
$3.8807 - $7.1486 Request the lead time here
8.0 mm
4.0 mm
$17.306 - $31.8796 Request the lead time here
20.0 mm
10.0 mm
$6.9135 - $12.7354 Request the lead time here
12.0 mm
6.0 mm
$6.0826 - $11.2048 Request the lead time here
9.0 mm
4.0 mm
  • of 3
N/A Bore Diameter - 2.4 mm | 0.094 in Pitch Diameter - 7.0 mm | 0.276 in Number of Teeth 14; POM

551385

Price Range
$2.4706 - $1.3411

Stock Levels
Request the lead time here
Attributes
  • Face Width
    3.0 mm
  • Outside Diameter
    8.0 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Material
    POM
N/A Bore Diameter - 2.4 mm | 0.094 in Pitch Diameter - 10.4 mm | 0.409 in Number of Teeth 13; POM

551395

Price Range
$2.4706 - $1.3411

Stock Levels
Request the lead time here
Attributes
  • Face Width
    3.0 mm
  • Outside Diameter
    12.0 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Material
    POM
Gears - Spur Bore Diameter - 2.4 mm | 0.094 in Pitch Diameter - 8.8 mm | 0.346 in Number of Teeth 11; POM

551389

Price Range
$1.3235 - $1.2574

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    2.4 mm
  • Face Width
    4.5 mm
  • Outside Diameter
    10.4 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
N/A Bore Diameter - 2.4 mm | 0.094 in Pitch Diameter - 9.6 mm | 0.378 in Number of Teeth 12; POM

551392

Price Range
$2.4955 - $1.3547

Stock Levels
Request the lead time here
Attributes
  • Face Width
    3.5 mm
  • Outside Diameter
    11.2 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Material
    POM
N/A Bore Diameter - 2.4 mm | 0.094 in Pitch Diameter - 8.8 mm | 0.346 in Number of Teeth 11; POM

551391

Price Range
$2.4955 - $1.3547

Stock Levels
Request the lead time here
Attributes
  • Face Width
    3.0 mm
  • Outside Diameter
    10.3 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Material
    POM
Gears - Spur Bore Diameter - 2.4 mm | 0.094 in Pitch Diameter - 12.8 mm | 0.504 in Number of Teeth 16; POM

551393

Price Range
$1.4117 - $1.3411

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    2.4 mm
  • Face Width
    3.0 mm
  • Outside Diameter
    14.4 mm
  • Overall Width
    3.5 mm
  • Full Material
    Polyoxymethylene
Gears - Spur Bore Diameter 6.0 mm | 0.236 in Hub Diameter 12.0 mm | 0.472 in Number of Teeth 24; POM

104000600005

Price Range
$14.6576 - $7.957

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Face Width
    8.0 mm
  • Hub Diameter
    12.0 mm
  • Hub Width
    6.0 mm
  • Overall Width
    16.0 mm
Gears - Spur Bore Diameter 8.0 mm | 0.315 in Hub Diameter 16.0 mm | 0.63 in Number of Teeth 60

104001400005

Price Range
$31.3895 - $17.04

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    8.0 mm
  • Face Width
    8.0 mm
  • Hub Diameter
    16.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    20.0 mm
Gears - Spur Bore Diameter 6.0 mm | 0.236 in Hub Diameter 14.0 mm | 0.551 in Number of Teeth 12

104004100005

Price Range
$15.8191 - $8.5876

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Face Width
    12.0 mm
  • Hub Diameter
    14.0 mm
  • Hub Width
    6.0 mm
  • Overall Width
    23.0 mm
Gears - Spur Bore Diameter 6.0 mm | 0.236 in Hub Diameter 12.0 mm | 0.472 in Number of Teeth 28

104000700005

Price Range
$15.3267 - $8.3202

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Face Width
    8.0 mm
  • Hub Diameter
    12.0 mm
  • Hub Width
    6.0 mm
  • Overall Width
    16.0 mm
Gears - Spur Bore Diameter 4.0 mm | 0.157 in Hub Diameter 12.0 mm | 0.472 in Number of Teeth 30

104003100005

Price Range
$6.949 - $3.7723

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    4.0 mm
  • Face Width
    3.0 mm
  • Hub Diameter
    12.0 mm
  • Hub Width
    4.0 mm
  • Overall Width
    10.0 mm
Gears - Spur Bore Diameter 8.0 mm | 0.315 in Hub Diameter 17.0 mm | 0.669 in Number of Teeth 18

104004300005

Price Range
$20.6318 - $11.2001

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    8.0 mm
  • Face Width
    12.0 mm
  • Hub Diameter
    17.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    23.0 mm
Gears - Spur Bore Diameter 6.0 mm | 0.236 in Hub Diameter 15.0 mm | 0.591 in Number of Teeth 50

104003600005

Price Range
$9.3149 - $5.0566

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Face Width
    3.0 mm
  • Hub Diameter
    15.0 mm
  • Hub Width
    6.0 mm
  • Overall Width
    10.0 mm
Gears - Spur Bore Diameter 8.0 mm | 0.315 in Hub Diameter 16.0 mm | 0.63 in Number of Teeth 50

104001300005

Price Range
$21.3256 - $11.5767

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    8.0 mm
  • Face Width
    8.0 mm
  • Hub Diameter
    16.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    20.0 mm
Gears - Spur Bore Diameter 6.0 mm | 0.236 in Hub Diameter 15.0 mm | 0.591 in Number of Teeth 72

104003800005

Price Range
$11.9784 - $6.5026

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Face Width
    3.0 mm
  • Hub Diameter
    15.0 mm
  • Hub Width
    6.0 mm
  • Overall Width
    10.0 mm
Gears - Spur Bore Diameter 10.0 mm | 0.394 in Hub Diameter 24.0 mm | 0.945 in Number of Teeth 30

104004700005

Price Range
$25.2059 - $13.6831

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    10.0 mm
  • Face Width
    12.0 mm
  • Hub Diameter
    24.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    23.0 mm
Gears - Spur Bore Diameter 4.0 mm | 0.157 in Hub Diameter 8.0 mm | 0.315 in Number of Teeth 20

104002900005

Price Range
$7.1486 - $3.8807

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    4.0 mm
  • Face Width
    3.0 mm
  • Hub Diameter
    8.0 mm
  • Hub Width
    4.0 mm
  • Overall Width
    10.0 mm
Gears - Spur Bore Diameter 10.0 mm | 0.394 in Hub Diameter 20.0 mm | 0.787 in Number of Teeth 24

104002000005

Price Range
$31.8796 - $17.306

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    10.0 mm
  • Face Width
    15.0 mm
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
Gears - Spur Bore Diameter 6.0 mm | 0.236 in Hub Diameter 12.0 mm | 0.472 in Number of Teeth 30

104000800005

Price Range
$12.7354 - $6.9135

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Face Width
    8.0 mm
  • Hub Diameter
    12.0 mm
  • Hub Width
    6.0 mm
  • Overall Width
    16.0 mm
Gears - Spur Bore Diameter 4.0 mm | 0.157 in Hub Diameter 9.0 mm | 0.354 in Number of Teeth 15

104000200005

Price Range
$11.2048 - $6.0826

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    4.0 mm
  • Face Width
    8.0 mm
  • Hub Diameter
    9.0 mm
  • Hub Width
    4.0 mm
  • Overall Width
    16.0 mm